Structure representation of client side variables. More...
#include <zb_zcl_ota_upgrade.h>
Structure representation of client side variables.
| zb_uint32_t zb_zcl_ota_upgrade_client_variable_s::download_file_size |
| zb_uint16_t zb_zcl_ota_upgrade_client_variable_s::hw_version |
| zb_uint8_t zb_zcl_ota_upgrade_client_variable_s::img_block_req_sent |
| zb_uint8_t zb_zcl_ota_upgrade_client_variable_s::max_data_size |
| zb_uint8_t zb_zcl_ota_upgrade_client_variable_s::pending_img_block_resp |
| zb_uint16_t zb_zcl_ota_upgrade_client_variable_s::timer_counter |
| zb_uint16_t zb_zcl_ota_upgrade_client_variable_s::timer_query |