Structure representation of Alerts Notification command. More...
#include <zb_zcl_en50523_appliance_events_and_alerts.h>
Data Fields | |
| zb_uint8_t | alerts_count |
| zb_zcl_en50523_appl_ev_and_alerts_alert_struct_t | alert_struct [15] |
Structure representation of Alerts Notification command.
| zb_zcl_en50523_appl_ev_and_alerts_alert_struct_t zb_zcl_en50523_appl_ev_and_alerts_alerts_notif_s::alert_struct[15] |
Alert structure fields, see zb_zcl_en50523_appl_ev_and_alerts_alert_struct_t
| zb_uint8_t zb_zcl_en50523_appl_ev_and_alerts_alerts_notif_s::alerts_count |
Alerts count fields - Number of Alerts, Type of alert