IC entry type zb_secur_ic_get_list_req. More...
#include <zboss_api.h>
Data Fields | |
| zb_ieee_addr_t | device_address |
| zb_uint8_t | options |
| zb_uint8_t | align |
| zb_uint8_t | installcode [16U+2U] |
IC entry type zb_secur_ic_get_list_req.
| zb_uint8_t zb_secur_ic_entry_s::align |
| zb_ieee_addr_t zb_secur_ic_entry_s::device_address |
Partner address
| zb_uint8_t zb_secur_ic_entry_s::installcode[16U+2U] |
16b installcode +2b crc
| zb_uint8_t zb_secur_ic_entry_s::options |