Developing with ZBOSS for Zigbee
Data Fields
zb_mult_buf_s Struct Reference
Zigbee stack API
»
ZBOSS framework
»
Packet buffers pool
#include <zboss_api_buf.h>
Data Fields
zb_buf_hdr_t
hdr
zb_uint8_t
buf
[152U]
Detailed Description
Packet buffer
Field Documentation
§
buf
zb_uint8_t
zb_mult_buf_s::buf[152U]
Data
§
hdr
zb_buf_hdr_t
zb_mult_buf_s::hdr
Buffer header, if buffer is used
The documentation for this struct was generated from the following file:
/conan-data/ti_zigbee/9.14.00.04/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/
zboss_api_buf.h
Copyright (c) 2012-2022 DSR Corporation, Golden CO, USA.
http://www.dsr-zboss.com
http://www.dsr-corporation.com
ZBOSS documentation. Wed Oct 29 2025.