#include <zboss_api_af.h>
§ app_cluster_list
| zb_uint16_t zb_af_simple_desc_8_9_s::app_cluster_list[(8)+(9)] |
§ app_device_id
§ app_device_version
§ app_input_cluster_count
| zb_uint8_t zb_af_simple_desc_8_9_s::app_input_cluster_count |
§ app_output_cluster_count
| zb_uint8_t zb_af_simple_desc_8_9_s::app_output_cluster_count |
§ app_profile_id
§ endpoint
§ reserved
The documentation for this struct was generated from the following file:
- /conan-data/ti_zigbee/9.14.00.04/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zboss_api_af.h