Data Structures | |
| struct | zb_zdo_mgmt_nwk_update_req_hdr_s |
| Header of parameters for Mgmt_NWK_Update_req. More... | |
| struct | zb_zdo_mgmt_nwk_update_req_s |
| Parameters for Mgmt_NWK_Update_req. More... | |
| struct | zb_zdo_mgmt_nwk_enhanced_update_req_param_s |
| Parameters for Mgmt_NWK_Update_req internal call. More... | |
| struct | zb_zdo_mgmt_nwk_enhanced_update_req_hdr_s |
| Header of parameters for Mgmt_NWK_Update_req. More... | |
| struct | zb_zdo_mgmt_nwk_update_notify_hdr_s |
| Header parameters for mgmt_nwk_update_notify. More... | |
| struct | zb_zdo_mgmt_nwk_update_notify_param_s |
| Parameters for mgmt_nwk_update_notify. More... | |
| struct | zb_zdo_mgmt_nwk_unsol_enh_update_notify_s |
| Notification for Mgmt_NWK_Unsolicited_Enhanced_Update_Notify. More... | |
| struct | zb_zdo_mgmt_nwk_unsol_enh_update_notify_param_s |
| Parameters for Mgmt_NWK_Unsolicited_Enhanced_Update_Notify. More... | |
| struct | zb_zdo_mgmt_lqi_param_s |
| Parameters for Mgmt_Lqi_req. More... | |
| struct | zb_zdo_mgmt_lqi_req_s |
| Request for Mgmt_Lqi_req. More... | |
| struct | zb_zdo_mgmt_lqi_resp_s |
| Response for Mgmt_Lqi_rsp. More... | |
| struct | zb_zdo_neighbor_table_record_s |
| NeighborTableList Record Format for Mgmt_Lqi_resp. More... | |
| struct | zb_zdo_mgmt_rtg_param_s |
| Parameters for Mgmt_rtg_req. More... | |
| struct | zb_zdo_mgmt_rtg_req_s |
| Request for Mgmt_rtg_req. More... | |
| struct | zb_zdo_mgmt_rtg_resp_s |
| Response for Mgmt_Rtg_rsp. More... | |
| struct | zb_zdo_routing_table_record_s |
| RoutingTableList Record Format for mgmt_rtg_resp. More... | |
| struct | zb_energy_detect_channel_info_s |
| struct | zb_energy_detect_list_s |
| struct | zb_nlme_ed_scan_request_s |
| struct | zb_zdo_ed_scan_param_s |
| struct | zb_zdo_active_scan_request_s |
| Parameters for active_scan_req. More... | |
| struct | zb_nlme_network_descriptor_s |
| Network descriptor. This is a part of network discovery confirm result. More... | |
| struct | zb_zdo_active_scan_resp_s |
| Parameters for active_scan_resp. More... | |
| struct | zb_zdo_mgmt_leave_param_s |
| Request for Mgmt_Leave_req. More... | |
| struct | zb_zdo_mgmt_leave_req_s |
| struct | zb_zdo_mgmt_leave_res_s |
| Response for Mgmt_Leave_rsp. More... | |
| struct | zb_zdo_mgmt_permit_joining_req_s |
| Parameters for Mgmt_Permit_Joining_req. More... | |
| struct | zb_zdo_mgmt_permit_joining_req_param_s |
| Parameters for zb_zdo_mgmt_permit_joining_req. More... | |
| struct | zb_zdo_device_annce_s |
| struct | zb_nlme_leave_indication_s |
| struct | zb_zdo_pim_get_long_poll_interval_resp_s |
Macros | |
| #define | ZB_ZDO_RECORD_SET_DEVICE_TYPE(var, type) ( ( var ) &= ~3U, ( var ) |= ( type ) ) |
| #define | ZB_ZDO_RECORD_GET_DEVICE_TYPE(var) ( var & 3U ) |
| #define | ZB_ZDO_RECORD_SET_RX_ON_WHEN_IDLE(var, type) ( ( var ) &= ~0xCU, ( var ) |= (( type ) << 2U) ) |
| #define | ZB_ZDO_RECORD_GET_RX_ON_WHEN_IDLE(var) ( (var & 0xCU) >> 2U ) |
| #define | ZB_ZDO_RECORD_SET_RELATIONSHIP(var, type) ( ( var ) &= ~0x70U, ( var ) |= (( type ) << 4U) ) |
| #define | ZB_ZDO_RECORD_GET_RELATIONSHIP(var) ( (var & 0x70) >> 4 ) |
| #define | ZB_ZDO_MGMT_RTG_RESP_RECORD_FLAGS_STATUS 0U |
| #define | ZB_ZDO_MGMT_RTG_RESP_RECORD_FLAGS_MEM_CONST 3U |
| #define | ZB_ZDO_MGMT_RTG_RESP_RECORD_FLAGS_MANY_TO_ONE 4U |
| #define | ZB_ZDO_MGMT_RTG_RESP_RECORD_FLAGS_ROUTE_REC_REQUIRED 5U |
| #define | ZB_ED_SCAN_MAX_CHANNELS_COUNT ((ZB_IO_BUF_SIZE - sizeof(zb_uint8_t)) / sizeof(zb_energy_detect_channel_info_t)) |
| #define ZB_ED_SCAN_MAX_CHANNELS_COUNT ((ZB_IO_BUF_SIZE - sizeof(zb_uint8_t)) / sizeof(zb_energy_detect_channel_info_t)) |
Maximal number of ed scan channels for all pages
| #define ZB_ZDO_MGMT_RTG_RESP_RECORD_FLAGS_MANY_TO_ONE 4U |
| #define ZB_ZDO_MGMT_RTG_RESP_RECORD_FLAGS_MEM_CONST 3U |
| #define ZB_ZDO_MGMT_RTG_RESP_RECORD_FLAGS_ROUTE_REC_REQUIRED 5U |
| #define ZB_ZDO_MGMT_RTG_RESP_RECORD_FLAGS_STATUS 0U |
| #define ZB_ZDO_RECORD_GET_DEVICE_TYPE | ( | var | ) | ( var & 3U ) |
Get device type of neighbor table record.
| var | - neighbor table record type_flags |
| #define ZB_ZDO_RECORD_GET_RELATIONSHIP | ( | var | ) | ( (var & 0x70) >> 4 ) |
Get relationship of neighbor table record.
| var | - neighbor table record type_flags |
| #define ZB_ZDO_RECORD_GET_RX_ON_WHEN_IDLE | ( | var | ) | ( (var & 0xCU) >> 2U ) |
Get RxOnWhenIdle of neighbor table record.
| var | - neighbor table record type_flags |
| #define ZB_ZDO_RECORD_SET_DEVICE_TYPE | ( | var, | |
| type | |||
| ) | ( ( var ) &= ~3U, ( var ) |= ( type ) ) |
Set device type of neighbor table record to type 'type': bits 0 - 1, mask 0x3;
| var | - neighbor table record type_flags |
| type | - Zigbee device type value |
| #define ZB_ZDO_RECORD_SET_RELATIONSHIP | ( | var, | |
| type | |||
| ) | ( ( var ) &= ~0x70U, ( var ) |= (( type ) << 4U) ) |
Set relationship attribute of neighbor table record to type 'type': bits 4 - 6, mask 0x70;
| var | - neighbor table record type_flags |
| type | - Zigbee relationship value |
| #define ZB_ZDO_RECORD_SET_RX_ON_WHEN_IDLE | ( | var, | |
| type | |||
| ) | ( ( var ) &= ~0xCU, ( var ) |= (( type ) << 2U) ) |
Set RxOnWhenIdle attribute of neighbor table record to type 'type': bits 2 - 3, mask 0xC;
| var | - neighbor table record type_flags |
| type | - RxOnWhenIdle value |
| typedef struct zb_energy_detect_channel_info_s zb_energy_detect_channel_info_t |
| typedef struct zb_energy_detect_list_s zb_energy_detect_list_t |
The structure is used to convey energy values for each channel that was scanned.
| typedef struct zb_nlme_ed_scan_request_s zb_nlme_ed_scan_request_t |
Arguments of the NLME-ED-SCAN.request routine.
| typedef struct zb_nlme_leave_indication_s zb_nlme_leave_indication_t |
Arguments of the NLME-LEAVE.indication routine.
| typedef struct zb_nlme_network_descriptor_s zb_nlme_network_descriptor_t |
Network descriptor. This is a part of network discovery confirm result.
| typedef struct zb_zdo_active_scan_request_s zb_zdo_active_scan_request_t |
Parameters for active_scan_req.
| typedef struct zb_zdo_active_scan_resp_s zb_zdo_active_scan_resp_t |
Parameters for active_scan_resp.
| typedef struct zb_zdo_device_annce_s zb_zdo_device_annce_t |
Parameters of Device_annce primitive.
To be put into buffer as data (means - after space alloc).
| typedef struct zb_zdo_ed_scan_param_s zb_zdo_ed_scan_param_t |
Parameters for zb_zdo_ed_scan_request call.
| typedef struct zb_zdo_mgmt_leave_param_s zb_zdo_mgmt_leave_param_t |
Request for Mgmt_Leave_req.
Problem in the specification: in 2.4.3.3.5 Mgmt_Leave_req only one DeviceAddress exists. But, in such case it is impossible to satisfy 2.4.3.3.5.1: "The Mgmt_Leave_req is generated from a Local Device requesting that a Remote Device leave the network or to request that another device leave the network." Also, in the PRO TC document, 14.2TP/NWK/BV-04 ZR-ZDO-APL RX Join/Leave is following note: "gZC sends Mgmt_Leave.request with DevAddr=all zero, DstAddr=ZR"
| typedef struct zb_zdo_mgmt_leave_req_s zb_zdo_mgmt_leave_req_t |
Request for Mgmt_Leave_req.
| typedef struct zb_zdo_mgmt_leave_res_s zb_zdo_mgmt_leave_res_t |
Response for Mgmt_Leave_rsp.
| typedef struct zb_zdo_mgmt_lqi_param_s zb_zdo_mgmt_lqi_param_t |
Parameters for Mgmt_Lqi_req.
| typedef struct zb_zdo_mgmt_lqi_req_s zb_zdo_mgmt_lqi_req_t |
Request for Mgmt_Lqi_req.
| typedef struct zb_zdo_mgmt_lqi_resp_s zb_zdo_mgmt_lqi_resp_t |
Response for Mgmt_Lqi_rsp.
Header of parameters for Mgmt_NWK_Update_req.
| typedef struct zb_zdo_mgmt_nwk_enhanced_update_req_param_s zb_zdo_mgmt_nwk_enhanced_update_req_param_t |
Parameters for Mgmt_NWK_Update_req internal call.
| typedef struct zb_zdo_mgmt_nwk_unsol_enh_update_notify_param_s zb_zdo_mgmt_nwk_unsol_enh_update_notify_param_t |
Parameters for Mgmt_NWK_Unsolicited_Enhanced_Update_Notify.
Notification for Mgmt_NWK_Unsolicited_Enhanced_Update_Notify.
Header parameters for mgmt_nwk_update_notify.
Parameters for mgmt_nwk_update_notify.
| typedef struct zb_zdo_mgmt_nwk_update_req_hdr_s zb_zdo_mgmt_nwk_update_req_hdr_t |
Header of parameters for Mgmt_NWK_Update_req.
| typedef struct zb_zdo_mgmt_nwk_update_req_s zb_zdo_mgmt_nwk_update_req_t |
Parameters for Mgmt_NWK_Update_req.
Parameters for zb_zdo_mgmt_permit_joining_req.
| typedef struct zb_zdo_mgmt_permit_joining_req_s zb_zdo_mgmt_permit_joining_req_t |
Parameters for Mgmt_Permit_Joining_req.
| typedef struct zb_zdo_mgmt_rtg_param_s zb_zdo_mgmt_rtg_param_t |
Parameters for Mgmt_rtg_req.
| typedef struct zb_zdo_mgmt_rtg_req_s zb_zdo_mgmt_rtg_req_t |
Request for Mgmt_rtg_req.
| typedef struct zb_zdo_mgmt_rtg_resp_s zb_zdo_mgmt_rtg_resp_t |
Response for Mgmt_Rtg_rsp.
| typedef struct zb_zdo_neighbor_table_record_s zb_zdo_neighbor_table_record_t |
NeighborTableList Record Format for Mgmt_Lqi_resp.
Arguments of asynchronous Get Long Poll Interval response.
| typedef struct zb_zdo_routing_table_record_s zb_zdo_routing_table_record_t |
RoutingTableList Record Format for mgmt_rtg_resp.
| void zb_zdo_active_scan_request | ( | zb_uint8_t | param | ) |
Performs active scan.
The result will be provided via callback that is passed within zb_zdo_active_scan_request_t. The only argument from this callback is the index of a buffer with zb_zdo_active_scan_resp_t param, followed by a sequence of zb_nlme_network_descriptor_t params (count is determined by zb_zdo_active_scan_resp_t - network_count)
Sample use of active scan request:
| param | - index of buffer with zb_nlme_network_discovery_request_t param |
| void zb_zdo_ed_scan_request | ( | zb_uint8_t | param | ) |
Performs energy scan.
The result of scan will be provided via callback that is passed within zb_zdo_ed_scan_param_t. The result buffer contains zb_energy_detect_list_t structure in its tail and can be acquired using ZB_BUF_GET_PARAM macro. The status of scan passed via buffer status and can be acquired using zb_buf_get_status macro.
Sample usage of energy scan:
| param | - index of buffer that has zb_zdo_ed_scan_param_t structure in its tail. |
| zb_uint8_t zb_zdo_mgmt_lqi_req | ( | zb_uint8_t | param, |
| zb_callback_t | cb | ||
| ) |
Sends Mgmt_Lqi_req (see Zigbee spec 2.4.3.3.2)
| param | - index of buffer with Lqi request parameters. zb_zdo_mgmt_lqi_param_s |
| cb | - user's function to call when got response from the remote. |
Example:
| zb_uint8_t zb_zdo_mgmt_nwk_enh_update_req | ( | zb_uint8_t | param, |
| zb_callback_t | cb | ||
| ) |
Performs Mgmt_NWK_Enhanced_Update_req request.
| param | - index of buffer with call parameters. Parameters must be put into buffer as parameters. zb_zdo_mgmt_nwk_enhanced_update_req_param_s |
| cb | - user's function to call when got response from the remote. zb_zdo_mgmt_nwk_update_notify_hdr_s |
| void zb_zdo_mgmt_nwk_unsol_enh_update_notify | ( | zb_uint8_t | param, |
| zb_callback_t | cb | ||
| ) |
Performs Mgmt_NWK_Enhanced_Update_req request.
| param | - index of buffer with call parameters. Parameters must be put into buffer as parameters. zb_zdo_mgmt_nwk_unsol_enh_update_notify_param_t |
| cb | - user's function to call when the notification has been sent. |
| zb_uint8_t zb_zdo_mgmt_nwk_update_req | ( | zb_uint8_t | param, |
| zb_callback_t | cb | ||
| ) |
Performs Mgmt_NWK_Update_req request.
| param | - index of buffer with call parameters. Parameters must be put into buffer as parameters. zb_zdo_mgmt_nwk_update_req_s |
| cb | - user's function to call when got response from the remote. zb_zdo_mgmt_nwk_update_notify_hdr_s |
Example:
| zb_uint8_t zb_zdo_mgmt_permit_joining_req | ( | zb_uint8_t | param, |
| zb_callback_t | cb | ||
| ) |
sends Mgmt_Permit_Joining_req (See Zigbee spec 2.4.3.3.7)
| param | - Index of buffer with request |
| cb | - user's function to call when got response from the remote. |
| zb_uint8_t zb_zdo_mgmt_rtg_req | ( | zb_uint8_t | param, |
| zb_callback_t | cb | ||
| ) |
| zb_uint8_t zdo_mgmt_leave_req | ( | zb_uint8_t | param, |
| zb_callback_t | cb | ||
| ) |
Sends Mgmt_Leave_req.
| param | - index of buffer with Lqi request parameters. zb_zdo_mgmt_leave_param_s |
| cb | - user's function to call when got response from the remote. |
Example:
| void zdo_mgmt_rtg_resp | ( | zb_uint8_t | param | ) |