Logo
Developing with ZBOSS for Zigbee
ZCL Touchlink common types and definitions

Macros

#define ZB_ZLL_TRANS_CTX_DEV_INFO_MAX_NUMBER   4U
 
#define ZB_ZLL_TRANS_CTX_EP_INFO_MAX_NUMBER   6U
 
#define ZLL_CTX()   (*zb_zll_get_ctx())
 
#define ZLL_DEVICE_INFO()   (*zb_zll_get_device_info())
 
#define ZLL_TRAN_CTX()   (*zb_zll_get_transaction_ctx())
 

Detailed Description

This section describes data structures and common definitions used by Touchlink cluster.

Macro Definition Documentation

§ ZB_ZLL_TRANS_CTX_DEV_INFO_MAX_NUMBER

#define ZB_ZLL_TRANS_CTX_DEV_INFO_MAX_NUMBER   4U

#include </conan-data/ti_zigbee/9.14.00.04/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zboss_api_tl.h>

Controls number of device info record stored in Touchlink transaction context.

§ ZB_ZLL_TRANS_CTX_EP_INFO_MAX_NUMBER

#define ZB_ZLL_TRANS_CTX_EP_INFO_MAX_NUMBER   6U

#include </conan-data/ti_zigbee/9.14.00.04/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zboss_api_tl.h>

Controls number of endpoint descriptions stored in Touchlink transaction context.

§ ZLL_CTX

#define ZLL_CTX ( )    (*zb_zll_get_ctx())

§ ZLL_DEVICE_INFO

#define ZLL_DEVICE_INFO ( )    (*zb_zll_get_device_info())

§ ZLL_TRAN_CTX

#define ZLL_TRAN_CTX ( )    (*zb_zll_get_transaction_ctx())