|
| enum | zb_zcl_shade_config_info_attr_e { ZB_ZCL_ATTR_SHADE_CONFIG_PHYSICAL_CLOSED_LIMIT_ID = 0x0000,
ZB_ZCL_ATTR_SHADE_CONFIG_MOTOR_STEP_SIZE_ID = 0x0001,
ZB_ZCL_ATTR_SHADE_CONFIG_STATUS_ID = 0x0002
} |
| | Shade Configuration cluster information attribute set identifiers. More...
|
| |
| enum | zb_zcl_shade_config_status_type_e {
ZB_ZCL_ATTR_SHADE_CONFIG_STATUS_SHADE_OPERATIONAL = 0x00,
ZB_ZCL_ATTR_SHADE_CONFIG_STATUS_SHADE_ADJUSTING = 0x01,
ZB_ZCL_ATTR_SHADE_CONFIG_STATUS_SHADE_DIRECTION = 0x02,
ZB_ZCL_ATTR_SHADE_CONFIG_STATUS_FORWARD_DIRECTION_OF_MOTOR = 0x03,
ZB_ZCL_ATTR_SHADE_CONFIG_STATUS_RESERVED = 0x04
} |
| | Bit values for Status attribute. More...
|
| |
| enum | zb_zcl_shade_config_settings_attr_e { ZB_ZCL_ATTR_SHADE_CONFIG_CLOSED_LIMIT_ID = 0x0010,
ZB_ZCL_ATTR_SHADE_CONFIG_MODE_ID = 0x0011
} |
| | Shade cluster settings attribute set identifiers. More...
|
| |
| enum | zb_zcl_shade_config_mode_e { ZB_ZCL_ATTR_SHADE_CONFIG_MODE_NORMAL = 0x00,
ZB_ZCL_ATTR_SHADE_CONFIG_MODE_CONFIGURE = 0x01,
ZB_ZCL_ATTR_SHADE_CONFIG_MODE_RESERVED = 0x02
} |
| | Permissible values for Mode attribute. More...
|
| |
| #define | ZB_ZCL_ATTR_SHADE_CONFIG_STATUS_SET(conf_var, type_value) ZB_ZCL_SET_BIT(conf_var, type_value) |
| | Sets bits of Status parameter. More...
|
| |
| #define | ZB_ZCL_ATTR_SHADE_CONFIG_GET_STATUS_BIT_VAL(conf_var, type_value) ZB_ZCL_GET_BIT(conf_var, type_value) |
| | Gets bit value of Status parameter. More...
|
| |
| #define | ZB_ZCL_ATTR_SHADE_CONFIG_STATUS_CLEAR(conf_var, type_value) ZB_ZCL_CLR_BIT(conf_var, type_value) |
| | Clear bit of Status parameter. More...
|
| |
| #define | ZB_ZCL_SHADE_CONFIG_CLUSTER_REVISION_DEFAULT ((zb_uint16_t)0x0001u) |
| | Default value for Shade Configuration cluster revision global attribute. More...
|
| |
| #define | ZB_ZCL_SHADE_CONFIG_STATUS_DEFAULT_VALUE 0x00 |
| | Shade Configuration Status attribute default value. More...
|
| |
| #define | ZB_ZCL_SHADE_CONFIG_CLOSED_LIMIT_DEFAULT_VALUE 0x0001 |
| | ClosedLimit attribute default value. More...
|
| |
| #define | ZB_ZCL_SHADE_CONFIG_ZERO_POINT_DEFAULT_VALUE 0x0000 |
| | Zero Point attribute default value. More...
|
| |
| #define | ZB_ZCL_SHADE_CONFIG_MODE_DEFAULT_VALUE ZB_ZCL_ATTR_SHADE_CONFIG_MODE_NORMAL |
| | Mode attribute default value. More...
|
| |
| #define | ZB_ZCL_DECLARE_SHADE_CONFIG_ATTRIB_LIST(attr_list, status, closed_limit, mode) |
| | Declare attribute list for Shade Configuration cluster. More...
|
| |