All commands in the cluster have only request form, and carry no payload.
| #define ZB_ZCL_ATTR_PRESSURE_MEASUREMENT_MAX_SCALED_VALUE_MAX_VALUE ((zb_int16_t)0x7fff) |
MaxScaledValue attribute maximum value.
| #define ZB_ZCL_ATTR_PRESSURE_MEASUREMENT_MAX_SCALED_VALUE_MIN_VALUE ((zb_int16_t)0x8002) |
MaxScaledValue attribute minimum value.
| #define ZB_ZCL_ATTR_PRESSURE_MEASUREMENT_MAX_SCALED_VALUE_UNKNOWN ((zb_int16_t)0x8000) |
MaxScaledValue attribute unknown value.
| #define ZB_ZCL_ATTR_PRESSURE_MEASUREMENT_MAX_VALUE_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for MaxValue attribute.
| #define ZB_ZCL_ATTR_PRESSURE_MEASUREMENT_MAX_VALUE_INVALID ((zb_int16_t)0x8000) |
MaxMeasuredValue attribute invalid value.
| #define ZB_ZCL_ATTR_PRESSURE_MEASUREMENT_MAX_VALUE_MAX_VALUE ((zb_int16_t)0x7fff) |
MaxMeasuredValue attribute maximum value.
| #define ZB_ZCL_ATTR_PRESSURE_MEASUREMENT_MAX_VALUE_MIN_VALUE ((zb_int16_t)0x8002) |
MaxMeasuredValue attribute minimum value.
| #define ZB_ZCL_ATTR_PRESSURE_MEASUREMENT_MIN_SCALED_VALUE_MAX_VALUE ((zb_int16_t)0x7ffe) |
MinScaledValue attribute maximum value.
| #define ZB_ZCL_ATTR_PRESSURE_MEASUREMENT_MIN_SCALED_VALUE_MIN_VALUE ((zb_int16_t)0x8001) |
MinScaledValue attribute minimum value.
| #define ZB_ZCL_ATTR_PRESSURE_MEASUREMENT_MIN_SCALED_VALUE_UNKNOWN ((zb_int16_t)0x8000) |
MinScaledValue attribute unknown value.
| #define ZB_ZCL_ATTR_PRESSURE_MEASUREMENT_MIN_VALUE_DEFAULT_VALUE ((zb_int16_t)0x8000) |
Default value for MinValue attribute.
| #define ZB_ZCL_ATTR_PRESSURE_MEASUREMENT_MIN_VALUE_INVALID ((zb_int16_t)0x8000) |
MinMeasuredValue attribute invalid value.
| #define ZB_ZCL_ATTR_PRESSURE_MEASUREMENT_MIN_VALUE_MAX_VALUE ((zb_int16_t)0x7ffe) |
MinMeasuredValue attribute maximum value.
| #define ZB_ZCL_ATTR_PRESSURE_MEASUREMENT_MIN_VALUE_MIN_VALUE ((zb_int16_t)0x8001) |
MinMeasuredValue attribute minimum value.
| #define ZB_ZCL_ATTR_PRESSURE_MEASUREMENT_SCALE_MAX_VALUE ((zb_int8_t)0x7f) |
MaxScaledValue attribute maximum value.
| #define ZB_ZCL_ATTR_PRESSURE_MEASUREMENT_SCALE_MIN_VALUE ((zb_int8_t)0x81) |
MaxScaledValue attribute minimum value.
| #define ZB_ZCL_ATTR_PRESSURE_MEASUREMENT_SCALED_TOLERANCE_MAX_VALUE ((zb_uint16_t)0x0800) |
MaxScaledValue attribute maximum value.
| #define ZB_ZCL_ATTR_PRESSURE_MEASUREMENT_SCALED_TOLERANCE_MIN_VALUE ((zb_uint16_t)0x0000) |
MaxScaledValue attribute minimum value.
| #define ZB_ZCL_ATTR_PRESSURE_MEASUREMENT_TOLERANCE_MAX_VALUE ((zb_uint16_t)0x0800) |
Tolerance attribute maximum value.
| #define ZB_ZCL_ATTR_PRESSURE_MEASUREMENT_TOLERANCE_MIN_VALUE ((zb_uint16_t)0x0000) |
Tolerance attribute minimum value.
| #define ZB_ZCL_ATTR_PRESSURE_MEASUREMENT_VALUE_DEFAULT_VALUE ((zb_int16_t)0xFFFF) |
Default value for Value attribute.
| #define ZB_ZCL_ATTR_PRESSURE_MEASUREMENT_VALUE_UNKNOWN ((zb_int16_t)0x8000) |
MeasuredValue attribute unknown value.
| #define ZB_ZCL_DECLARE_PRESSURE_MEASUREMENT_ATTRIB_LIST | ( | attr_list, | |
| value, | |||
| min_value, | |||
| max_value, | |||
| tolerance | |||
| ) |
Declare attribute list for Pressure Measurement cluster - server side.
| attr_list | - attribute list name |
| value | - pointer to variable to store MeasuredValue attribute |
| min_value | - pointer to variable to store MinMeasuredValue attribute |
| max_value | - pointer to variable to store MAxMeasuredValue attribute |
| tolerance | - pointer to variable to store Tolerance attribute |
| #define ZB_ZCL_PRESSURE_MEASUREMENT_CLUSTER_REVISION_DEFAULT ((zb_uint16_t)0x0002u) |
Default value for Pressure Measurement cluster revision global attribute.
Pressure Measurement cluster attribute identifiers.