| typedef struct zb_zcl_prepayment_change_debt_command_payload_s zb_zcl_prepayment_change_debt_command_payload_t |
Change Debt Command Payload
| typedef struct zb_zcl_prepayment_change_payment_mode_payload_s zb_zcl_prepayment_change_payment_mode_payload_t |
Change Payment Mode Command Payload
| typedef enum zb_zcl_prepayment_cli_cmd_e zb_zcl_prepayment_cli_cmd_t |
Commands are generated by Prepayment Client.
| typedef struct zb_zcl_prepayment_consumer_top_up_payload_s zb_zcl_prepayment_consumer_top_up_payload_t |
Consumer Top Up Command is used by the IHD and the ESI as a method to apply credit top up values to a prepayment meter.
| typedef struct zb_zcl_prepayment_consumer_top_up_response_payload_s zb_zcl_prepayment_consumer_top_up_response_payload_t |
Consumer Top Up Response Command Payload
| typedef struct zb_zcl_prepayment_credit_adjustment_payload_s zb_zcl_prepayment_credit_adjustment_payload_t |
The Credit Adjustment command Payload
Credit Type Field Enumerations
Debt Amount Type Field Enumerations
Format of a Debt Payload Record
Debt Type Field Enumerations
| typedef struct zb_zcl_prepayment_emergency_credit_setup_payload_s zb_zcl_prepayment_emergency_credit_setup_payload_t |
Emergency Credit Setup Command Payload
Friendly Credit BitMap
| typedef struct zb_zcl_prepayment_get_debt_repayment_log_payload_s zb_zcl_prepayment_get_debt_repayment_log_payload_t |
Get Debt Repayment Log Command Payload
| typedef struct zb_zcl_prepayment_get_prepay_snapshot_payload_s zb_zcl_prepayment_get_prepay_snapshot_payload_t |
Get Prepay Snapshot Command Payload
| typedef struct zb_zcl_prepayment_get_top_up_log_payload_s zb_zcl_prepayment_get_top_up_log_payload_t |
Get Top Up Log Payload
Originating Device Field Enumerations
| typedef struct zb_zcl_prepayment_payment_mode_response_payload_s zb_zcl_prepayment_payment_mode_response_payload_t |
Change Payment Mode Response Command Payload
| typedef struct zb_zcl_prepayment_publish_debt_log_payload_s zb_zcl_prepayment_publish_debt_log_payload_t |
Publish Debt Log Command Payload
| typedef struct zb_zcl_prepayment_publish_prepay_snapshot_payload_s zb_zcl_prepayment_publish_prepay_snapshot_payload_t |
Publish Prepay Snapshot Command Payload
| typedef struct zb_zcl_prepayment_publish_top_up_log_payload_s zb_zcl_prepayment_publish_top_up_log_payload_t |
Publish Top Up Log Command Payload
Result Type Field Enumerations
| typedef struct zb_zcl_prepayment_select_available_emergency_credit_payload_s zb_zcl_prepayment_select_available_emergency_credit_payload_t |
Select Available Emergency Credit Command Payload
Set Low Credit Warning Level Payload.
| typedef struct zb_zcl_prepayment_set_maximum_credit_limit_payload_s zb_zcl_prepayment_set_maximum_credit_limit_payload_t |
Set Maximum Credit Limit Payload
| typedef struct zb_zcl_prepayment_set_overall_debt_cap_payload_s zb_zcl_prepayment_set_overall_debt_cap_payload_t |
Set Overall Debt Cap Payload
Snapshot Payload Cause
Debt/Credit Status Command Payload
Snapshot Payload Type
| typedef enum zb_zcl_prepayment_srv_cmd_e zb_zcl_prepayment_srv_cmd_t |
Commands are generated by Prepayment Server.
| typedef struct zb_zcl_prepayment_top_up_payload_details_s zb_zcl_prepayment_top_up_payload_details_t |
Top Up Payload Details
Commands are generated by Prepayment Client.
Debt Amount Type Field Enumerations
Result Type Field Enumerations
Snapshot Payload Cause
Commands are generated by Prepayment Server.