Logo
Developing with ZBOSS for Zigbee
ZCL On/Off switch configuration cluster

Macros

#define ZB_ZCL_DECLARE_ON_OFF_SWITCH_CONFIGURATION_ATTRIB_LIST(attr_list, switch_type, switch_actions)
 Declare attribute list for ON/OFF Switch configuration cluster. More...
 

On/off switch configuration cluster attributes

enum  zb_zcl_on_off_switch_configuration_attr_e { ZB_ZCL_ATTR_ON_OFF_SWITCH_CONFIGURATION_SWITCH_TYPE_ID = 0x0000, ZB_ZCL_ATTR_ON_OFF_SWITCH_CONFIGURATION_SWITCH_ACTIONS_ID = 0x0010 }
 On/off switch configuration cluster attribute identifiers. More...
 
enum  zb_zcl_on_off_switch_configuration_switch_type_e { ZB_ZCL_ON_OFF_SWITCH_CONFIGURATION_SWITCH_TYPE_TOGGLE = 0, ZB_ZCL_ON_OFF_SWITCH_CONFIGURATION_SWITCH_TYPE_MOMENTARY = 1, ZB_ZCL_ON_OFF_SWITCH_CONFIGURATION_SWITCH_TYPE_MULTIFUNCTION = 2 }
 Permissible values for switch type attribute. More...
 
enum  zb_zcl_on_off_switch_configuration_switch_actions_e { ZB_ZCL_ON_OFF_SWITCH_CONFIGURATION_SWITCH_ACTIONS_TYPE1 = 0, ZB_ZCL_ON_OFF_SWITCH_CONFIGURATION_SWITCH_ACTIONS_TYPE2 = 1, ZB_ZCL_ON_OFF_SWITCH_CONFIGURATION_SWITCH_ACTIONS_TOGGLE = 2 }
 Permissible values for switch actions attribute. More...
 
#define ZB_ZCL_ON_OFF_SWITCH_CONFIGURATION_CLUSTER_REVISION_DEFAULT   ((zb_uint16_t)0x0001u)
 Default value for On/off switch configuration cluster revision global attribute. More...
 
#define ZB_ZCL_ON_OFF_SWITCH_CONFIGURATION_SWITCH_TYPE_MAX_VALUE   (ZB_ZCL_ON_OFF_SWITCH_CONFIGURATION_SWITCH_TYPE_MULTIFUNCTION)
 Maximal value for switch type attribute. More...
 
#define ZB_ZCL_ON_OFF_SWITCH_CONFIGURATION_SWITCH_ACTIONS_MAX_VALUE   (ZB_ZCL_ON_OFF_SWITCH_CONFIGURATION_SWITCH_ACTIONS_TOGGLE)
 Maximal value for switch actions attribute. More...
 
#define ZB_ZCL_ON_OFF_SWITCH_CONFIGURATION_SWITCH_ACTIONS_DEFAULT_VALUE   (ZB_ZCL_ON_OFF_SWITCH_CONFIGURATION_SWITCH_ACTIONS_TYPE1)
 Default value for Switch actions attribute. More...
 

Detailed Description

On/Off Switch Configuration cluster has no cluster-specific command support. Cluster attributes can be queried with common commands.

Sample switch config cluster attributes data

Macro Definition Documentation

§ ZB_ZCL_DECLARE_ON_OFF_SWITCH_CONFIGURATION_ATTRIB_LIST

#define ZB_ZCL_DECLARE_ON_OFF_SWITCH_CONFIGURATION_ATTRIB_LIST (   attr_list,
  switch_type,
  switch_actions 
)

#include </conan-data/ti_zigbee/9.14.00.04/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_on_off_switch_conf.h>

Value:
ZB_ZCL_START_DECLARE_ATTRIB_LIST_CLUSTER_REVISION(attr_list, ZB_ZCL_ON_OFF_SWITCH_CONFIGURATION) \
ZB_ZCL_SET_ATTR_DESC(ZB_ZCL_ATTR_ON_OFF_SWITCH_CONFIGURATION_SWITCH_TYPE_ID, (switch_type)) \
ZB_ZCL_SET_ATTR_DESC(ZB_ZCL_ATTR_ON_OFF_SWITCH_CONFIGURATION_SWITCH_ACTIONS_ID, (switch_actions)) \
ZB_ZCL_FINISH_DECLARE_ATTRIB_LIST
Definition: zb_zcl_on_off_switch_conf.h:62
Definition: zb_zcl_on_off_switch_conf.h:60

Declare attribute list for ON/OFF Switch configuration cluster.

Parameters
attr_list- attribute list name
switch_type- pointer to variable to store switch type attribute value
switch_actions- pointer to variable to store switch action attribute value

§ ZB_ZCL_ON_OFF_SWITCH_CONFIGURATION_CLUSTER_REVISION_DEFAULT

#define ZB_ZCL_ON_OFF_SWITCH_CONFIGURATION_CLUSTER_REVISION_DEFAULT   ((zb_uint16_t)0x0001u)

§ ZB_ZCL_ON_OFF_SWITCH_CONFIGURATION_SWITCH_ACTIONS_DEFAULT_VALUE

#define ZB_ZCL_ON_OFF_SWITCH_CONFIGURATION_SWITCH_ACTIONS_DEFAULT_VALUE   (ZB_ZCL_ON_OFF_SWITCH_CONFIGURATION_SWITCH_ACTIONS_TYPE1)

§ ZB_ZCL_ON_OFF_SWITCH_CONFIGURATION_SWITCH_ACTIONS_MAX_VALUE

§ ZB_ZCL_ON_OFF_SWITCH_CONFIGURATION_SWITCH_TYPE_MAX_VALUE

Enumeration Type Documentation

§ zb_zcl_on_off_switch_configuration_attr_e

#include </conan-data/ti_zigbee/9.14.00.04/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_on_off_switch_conf.h>

On/off switch configuration cluster attribute identifiers.

See also
ZCL spec, subclause 3.9.2.2
Enumerator
ZB_ZCL_ATTR_ON_OFF_SWITCH_CONFIGURATION_SWITCH_TYPE_ID 

Switch type attribute identifier (switch information)

ZB_ZCL_ATTR_ON_OFF_SWITCH_CONFIGURATION_SWITCH_ACTIONS_ID 

Switch actions attribute identifier (switch settings)

§ zb_zcl_on_off_switch_configuration_switch_actions_e

#include </conan-data/ti_zigbee/9.14.00.04/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_on_off_switch_conf.h>

Permissible values for switch actions attribute.

See also
ZCL spec, subclause 3.9.2.2.3.1
Enumerator
ZB_ZCL_ON_OFF_SWITCH_CONFIGURATION_SWITCH_ACTIONS_TYPE1 

First type command pattern.

  • Send "On" on arriving to State2 from State1;
  • Send "Off" on arriving to State1 from State2.
ZB_ZCL_ON_OFF_SWITCH_CONFIGURATION_SWITCH_ACTIONS_TYPE2 

Second type command pattern.

  • Send "On" on arriving to State1 from State2;
  • Send "Off" on arriving to State2 from State1.
ZB_ZCL_ON_OFF_SWITCH_CONFIGURATION_SWITCH_ACTIONS_TOGGLE 

Toggle command pattern.

Send "Toggle" on state change

§ zb_zcl_on_off_switch_configuration_switch_type_e

#include </conan-data/ti_zigbee/9.14.00.04/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_on_off_switch_conf.h>

Permissible values for switch type attribute.

See also
ZCL spec, subclause 3.9.2.2.2
Enumerator
ZB_ZCL_ON_OFF_SWITCH_CONFIGURATION_SWITCH_TYPE_TOGGLE 

Toggle switch

ZB_ZCL_ON_OFF_SWITCH_CONFIGURATION_SWITCH_TYPE_MOMENTARY 

Momentary switch

ZB_ZCL_ON_OFF_SWITCH_CONFIGURATION_SWITCH_TYPE_MULTIFUNCTION 

Multifunction switch