| #define ZB_ZCl_ATTR_METER_IDENTIFICATION_AVAILABLE_POWER_DEFAULT_VALUE ZB_INIT_UINT24(0,0) |
Default value for Available Power attribute.
| #define ZB_ZCl_ATTR_METER_IDENTIFICATION_COMPANY_NAME_DEFAULT_VALUE { 0 } |
Default value for Company Name attribute.
| #define ZB_ZCl_ATTR_METER_IDENTIFICATION_COMPANY_NAME_MAX_LENGTH 16 |
Max length of Company Name attribute.
| #define ZB_ZCl_ATTR_METER_IDENTIFICATION_DATA_QUALITY_ID_DEFAULT_VALUE 0 |
Default value for Data Quality ID attribute.
| #define ZB_ZCl_ATTR_METER_IDENTIFICATION_METER_TYPE_ID_DEFAULT_VALUE 0 |
Default value for Meter Type ID attribute.
| #define ZB_ZCl_ATTR_METER_IDENTIFICATION_POD_DEFAULT_VALUE { 0 } |
Default value for POD (Point of Delivery) attribute.
| #define ZB_ZCl_ATTR_METER_IDENTIFICATION_POD_MAX_LENGTH 16 |
Max length of POD (Point of Delivery) attribute.
| #define ZB_ZCl_ATTR_METER_IDENTIFICATION_POWER_THRESHOLD_DEFAULT_VALUE ZB_INIT_UINT24(0, 0) |
Default value for Power Threshold attribute.
| #define ZB_ZCL_DECLARE_METER_IDENTIFICATION_ATTRIB_LIST | ( | attr_list, | |
| company_name, | |||
| meter_type_id, | |||
| data_quality_id, | |||
| pod, | |||
| available_power, | |||
| power_threshold | |||
| ) |
Declare attribute list for Thermostat cluster.
| attr_list | - attribute list name |
| company_name | - pointer to variable to store Company Name attribute value |
| meter_type_id | - pointer to variable to store Meter Type ID attribute value |
| data_quality_id | - pointer to variable to store Data Quality ID attribute value |
| pod | - pointer to variable to store POD (Point of Delivery) attribute value |
| available_power | - pointer to variable to store Available Power attribute value |
| power_threshold | - pointer to variable to store Power Threshold attribute value |
| #define ZB_ZCL_METER_IDENTIFICATION_CLUSTER_REVISION_DEFAULT ((zb_uint16_t)0x0002u) |
Default value for Meter Identification cluster revision global attribute.
DataQualityID attribute values
MeterTypeID attribute values
Meter Identification server attributes identifiers.
DataQualityID attribute values
MeterTypeID attribute values