Macros | |
| #define | ZB_ZCL_DRLC_CLUSTER_REVISION_DEFAULT ((zb_uint16_t)0x0002u) |
| Default value for DRLC cluster revision global attribute. More... | |
| #define | ZB_ZCL_DRLC_CLUSTER_REVISION_MAX ZB_ZCL_DRLC_CLUSTER_REVISION_DEFAULT |
| Maximal value for implemented DRLC cluster revision global attribute. More... | |
Typedefs | |
| typedef enum zb_zcl_drlc_cli_attr_e | zb_zcl_drlc_cli_attr_t |
| typedef enum zb_zcl_drlc_criticality_levels_e | zb_zcl_drlc_criticality_levels_t |
| typedef enum zb_zcl_drlc_device_class_e | zb_zcl_drlc_device_class_t |
| typedef enum zb_zcl_drlc_event_status_e | zb_zcl_drlc_event_status_t |
| typedef enum zb_zcl_drlc_signature_type_e | zb_zcl_drlc_signature_type_t |
This section describes DRLC client attributes and common cluster enumerations.
| #define ZB_ZCL_DRLC_CLUSTER_REVISION_DEFAULT ((zb_uint16_t)0x0002u) |
Default value for DRLC cluster revision global attribute.
| #define ZB_ZCL_DRLC_CLUSTER_REVISION_MAX ZB_ZCL_DRLC_CLUSTER_REVISION_DEFAULT |
Maximal value for implemented DRLC cluster revision global attribute.
| typedef enum zb_zcl_drlc_cli_attr_e zb_zcl_drlc_cli_attr_t |
DRLC Client attributes.
Criticality Level value applied by the device.
| typedef enum zb_zcl_drlc_device_class_e zb_zcl_drlc_device_class_t |
DRLC device classes enumeration.
| typedef enum zb_zcl_drlc_event_status_e zb_zcl_drlc_event_status_t |
DRLC Event Status enum
| typedef enum zb_zcl_drlc_signature_type_e zb_zcl_drlc_signature_type_t |
DRLC signature type enum
DRLC Client attributes.
Criticality Level value applied by the device.
DRLC device classes enumeration.
DRLC Event Status enum