| #define ZB_ZCL_DECLARE_DEHUMIDIFICATION_CONTROL_ATTRIB_LIST | ( | attr_list, | |
| dehumid_cooling, | |||
| dehumid_setpoint, | |||
| dehumid_hysteresis, | |||
| dehumid_max_cool | |||
| ) |
Declare attribute list for Dehumidification Control cluster.
| attr_list | - attribute list name |
| dehumid_cooling | - pointer to variable to store Dehumidification Cooling attribute value |
| dehumid_setpoint | - pointer to variable to store Dehumidification Setpoint attribute value |
| dehumid_hysteresis | - pointer to variable to store Dehumidification Hysteresis attribute value |
| dehumid_max_cool | - pointer to variable to store Dehumidification Max Cool attribute value |
| #define ZB_ZCL_DEHUMIDIFICATION_CONTROL_CLUSTER_REVISION_DEFAULT ((zb_uint16_t)0x0001u) |
Default value for Dehumidification Control cluster revision global attribute.
| #define ZB_ZCL_DEHUMIDIFICATION_CONTROL_DEHUMIDIFICATION_HYSTERESIS_DEFAULT_VALUE 0x02 |
Default value for Dehumidification Hysteresis attribute.
| #define ZB_ZCL_DEHUMIDIFICATION_CONTROL_DEHUMIDIFICATION_HYSTERESIS_MAX_VALUE 0x14 |
Max value for Dehumidification Hysteresis attribute.
| #define ZB_ZCL_DEHUMIDIFICATION_CONTROL_DEHUMIDIFICATION_HYSTERESIS_MIN_VALUE 0x02 |
Min value for Dehumidification Hysteresis attribute.
| #define ZB_ZCL_DEHUMIDIFICATION_CONTROL_DEHUMIDIFICATION_LOCKOUT_DEFAULT_VALUE ((zb_uint8_t)0x01) |
Default value for DehumidificationLockout attribute.
| #define ZB_ZCL_DEHUMIDIFICATION_CONTROL_DEHUMIDIFICATION_MAX_COOL_DEFAULT_VALUE 0x14 |
Default value for Dehumidification Max Cool attribute.
| #define ZB_ZCL_DEHUMIDIFICATION_CONTROL_DEHUMIDIFICATION_MAX_COOL_MAX_VALUE 0x64 |
Max value for Dehumidification Max Cool attribute.
| #define ZB_ZCL_DEHUMIDIFICATION_CONTROL_DEHUMIDIFICATION_MAX_COOL_MIN_VALUE 0x14 |
Min value for Dehumidification Max Cool attribute.
| #define ZB_ZCL_DEHUMIDIFICATION_CONTROL_RELATIVE_HUMIDITY_DISPLAY_DEFAULT_VALUE ((zb_uint8_t)0x00) |
Default value for RelativeHumidityDisplay attribute.
| #define ZB_ZCL_DEHUMIDIFICATION_CONTROL_RELATIVE_HUMIDITY_MODE_DEFAULT_VALUE ((zb_uint8_t)0x00) |
Default value for RelativeHumidityMode attribute.
| #define ZB_ZCL_DEHUMIDIFICATION_CONTROL_RHDEHUMIDIFICATION_SETPOINT_DEFAULT_VALUE 0x32 |
Default value for RHDehumidification Setpoint attribute.
| #define ZB_ZCL_DEHUMIDIFICATION_CONTROL_RHDEHUMIDIFICATION_SETPOINT_MAX_VALUE 0x64 |
Max value for RHDehumidification Setpoint attribute.
| #define ZB_ZCL_DEHUMIDIFICATION_CONTROL_RHDEHUMIDIFICATION_SETPOINT_MIN_VALUE 0x1e |
Min value for RHDehumidification Setpoint attribute.
Dehumidification Control cluster attribute identifiers.