|
| enum | zb_zcl_control4_networking_attr_e {
ZB_ZCL_ATTR_CONTROL4_NETWORKING_DEVICE_TYPE_ID = 0x0000,
ZB_ZCL_ATTR_CONTROL4_NETWORKING_ANNOUNCE_WINDOW_ID = 0x0001,
ZB_ZCL_ATTR_CONTROL4_NETWORKING_MTORR_PERIOD_ID = 0x0002,
ZB_ZCL_ATTR_CONTROL4_NETWORKING_FIRMWARE_VERSION_ID = 0x0004,
ZB_ZCL_ATTR_CONTROL4_NETWORKING_REFLASH_VERSION_ID = 0x0005,
ZB_ZCL_ATTR_CONTROL4_NETWORKING_BOOT_COUNT_ID = 0x0006,
ZB_ZCL_ATTR_CONTROL4_NETWORKING_PRODUCT_STRING_ID = 0x0007,
ZB_ZCL_ATTR_CONTROL4_NETWORKING_ACCESS_POINT_NODE_ID_ID = 0x0008,
ZB_ZCL_ATTR_CONTROL4_NETWORKING_ACCESS_POINT_LONG_ID_ID = 0x0009,
ZB_ZCL_ATTR_CONTROL4_NETWORKING_ACCESS_POINT_COST_ID = 0x000a,
ZB_ZCL_ATTR_CONTROL4_NETWORKING_MESH_CHANNEL_ID = 0x000c,
ZB_ZCL_ATTR_CONTROL4_NETWORKING_AVG_RSSI_ID = 0x0013,
ZB_ZCL_ATTR_CONTROL4_NETWORKING_AVG_LQI_ID = 0x0014,
ZB_ZCL_ATTR_CONTROL4_NETWORKING_BATTERY_LEVEL_ID = 0x0015,
ZB_ZCL_ATTR_CONTROL4_NETWORKING_RADIO_4_BARS_ID = 0x0016
} |
| |
| enum | zb_zcl_control4_networking_device_type_e { ZB_ZCL_CONTROL4_NETWORKING_DEVICE_TYPE_END_DEVICE = 0x03,
ZB_ZCL_CONTROL4_NETWORKING_DEVICE_TYPE_SLEEPY_END_DEVICE = 0x04
} |
| |
| #define | ZB_ZCL_CONTROL4_NETWORKING_CLUSTER_REVISION_DEFAULT ((zb_uint16_t)0x0001u) |
| | Default value for Control4 networking cluster revision global attribute. More...
|
| |
| #define | ZB_ZCL_CONTROL4_NETWORKING_REFLASH_VERSION_VENDOR_SPECIFIC 0xff |
| |
| #define | ZB_ZCL_CONTROL4_NETWORKING_BOOT_COUNT_DEF_VALUE 0 |
| |
| #define | ZB_ZCL_CONTROL4_NETWORKING_ANNOUNCE_WINDOW_MIN_VALUE ((zb_uint16_t)0x000f) |
| |
| #define | ZB_ZCL_CONTROL4_NETWORKING_ANNOUNCE_WINDOW_DEF_VALUE ((zb_uint16_t)0x012c) |
| |
| #define | ZB_ZCL_CONTROL4_NETWORKING_MTORR_PERIOD_MIN_VALUE ((zb_uint16_t)0x000f) |
| |
| #define | ZB_ZCL_CONTROL4_NETWORKING_MTORR_PERIOD_DEF_VALUE ((zb_uint16_t)0x012c) |
| |
| #define | ZB_ZCL_CONTROL4_NETWORKING_ACCESS_POINT_NODE_ID_DEF_VALUE ((zb_uint16_t)0xffff) |
| |
| #define | ZB_ZCL_CONTROL4_NETWORKING_ACCESS_POINT_LONG_ID_DEF_VALUE {0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff} |
| |
| #define | ZB_ZCL_CONTROL4_NETWORKING_ACCESS_POINT_COST_DEF_VALUE 0xff |
| |
| #define | ZB_ZCL_CONTROL4_NETWORKING_MESH_CHANNEL_MIN_VALUE 0x0b |
| |
| #define | ZB_ZCL_CONTROL4_NETWORKING_MESH_CHANNEL_MAX_VALUE 0x19 |
| |
| #define | ZB_ZCL_CONTROL4_NETWORKING_AVG_RSSI_MIN_VALUE -128 |
| |
| #define | ZB_ZCL_CONTROL4_NETWORKING_AVG_RSSI_MAX_VALUE 0 |
| |
| #define | ZB_ZCL_CONTROL4_NETWORKING_BATTERY_LEVEL_MIN_VALUE 0 |
| |
| #define | ZB_ZCL_CONTROL4_NETWORKING_BATTERY_LEVEL_MAX_VALUE 100 |
| |
| #define | ZB_ZCL_CONTROL4_NETWORKING_RADIO_4_BARS_MAX_VALUE 4 |
| |
| #define | ZB_ZCL_CONTROL4_NETWORK_SEARCHING_ZAP_ATTEMPTS 2 |
| |
| #define | ZB_ZCL_DECLARE_CONTROL4_NETWORKING_ATTRIB_LIST_SRV(attr_list, device_type, firmware_version, reflash_version, boot_count, product_string, access_point_node_ID, access_point_long_ID, access_point_cost, mesh_channel) |
| | Declare attribute list for C4 Network cluster. More...
|
| |
| #define | ZB_ZCL_DECLARE_CONTROL4_NETWORKING_ATTRIB_LIST_SRV_EXT(attr_list, device_type, firmware_version, announce_window, MTORR_period, reflash_version, boot_count, product_string, access_point_node_ID, access_point_long_ID, access_point_cost, mesh_channel, avg_RSSI, avg_LQI, battery_level, radio_4_bars) |
| | Declare extended attribute list for C4 Network cluster. More...
|
| |
This cluster provides an application level interface between Zigbee devices and a Control4 Controller.
This is implemented using Control4 specific profile ZB_AF_CONTROL4_PROFILE_ID.
Control4 Network cluster also uses Many-To-One routing requests.