Logo
Developing with ZBOSS for Zigbee

Macros

#define ZB_HA_IAS_ZONE_VER   0
 
#define ZB_HA_DECLARE_IAS_ZONE_CLUSTER_LIST( cluster_list_name, basic_attr_list, identify_attr_list, ias_zone_attr_list, poll_ctrl_attr_list, power_config_attr_list, ota_upgrade_attr_list)
 Declare cluster list for IAS Zone. More...
 
#define ZB_HA_DECLARE_IAS_ZONE_SIMPLE_DESC( ep_name, ep_id, in_clust_num, out_clust_num)
 Declare simple descriptor for IAS Zone. More...
 
#define ZB_HA_DECLARE_IAS_ZONE_EP(ep_name, ep_id, cluster_list)
 Declare endpoint for IAS Ancillary Control Equipment. More...
 
#define ZB_HA_DECLARE_IAS_ZONE_CTX(device_ctx, ep_name)   ZBOSS_DECLARE_DEVICE_CTX_1_EP(device_ctx, ep_name)
 Declare application's device context for IAS Zone device. More...
 

Detailed Description

IAS Zone has 6 clusters (see spec 7.8.3):

Example
Declaring clusters
/**
* Declaring attributes for each cluster
*/
/* Global cluster attributes data initiated into global device context */
basic_attr_list,
&g_device_ctx.basic_attr.zcl_version,
&g_device_ctx.basic_attr.app_version,
&g_device_ctx.basic_attr.stack_version,
&g_device_ctx.basic_attr.hw_version,
&g_device_ctx.basic_attr.mf_name,
&g_device_ctx.basic_attr.model_id,
&g_device_ctx.basic_attr.date_code,
&g_device_ctx.basic_attr.power_source,
&g_device_ctx.basic_attr.location_id,
&g_device_ctx.basic_attr.ph_env,
&g_device_ctx.basic_attr.sw_build_id);
/* Identify cluster attributes data initiated into global device context */
&g_device_ctx.identify_attr.identify_time);
/* IAS Zone cluster attributes data initiated into global device context */
ias_zone_attr_list,
&IZS_DEVICE_ZONE_STATE(),
&g_device_ctx.zone_attr.zone_type,
&g_device_ctx.zone_attr.zone_status,
&g_device_ctx.zone_attr.number_of_zone_sens_levels_supported,
&g_device_ctx.zone_attr.current_zone_sens_level,
&IZS_DEVICE_CIE_ADDR(),
&g_device_ctx.zone_attr.zone_id,
&g_device_ctx.zone_attr.cie_short_addr,
&g_device_ctx.zone_attr.cie_ep);
/* Poll control cluster attributes data initiated into global device context */
&g_device_ctx.poll_control_attr.checkin_interval,
&g_device_ctx.poll_control_attr.long_poll_interval,
&g_device_ctx.poll_control_attr.short_poll_interval,
&g_device_ctx.poll_control_attr.fast_poll_timeout,
&g_device_ctx.poll_control_attr.checkin_interval_min,
&g_device_ctx.poll_control_attr.long_poll_interval_min,
&g_device_ctx.poll_control_attr.fast_poll_timeout_max);
/* Define 'bat_num' as empty in order to declare default battery set attributes. */
/* According to Table 3-17 of ZCL specification, defining 'bat_num' as 2 or 3 allows */
/* to declare battery set attributes for BATTERY2 and BATTERY3 */
#define bat_num
/* Power config cluster attributes data initiated into global device context */
power_config_attr_list,
&g_device_ctx.pwr_cfg_attr.voltage,
&g_device_ctx.pwr_cfg_attr.size,
&g_device_ctx.pwr_cfg_attr.quantity,
&g_device_ctx.pwr_cfg_attr.rated_voltage,
&g_device_ctx.pwr_cfg_attr.alarm_mask,
&g_device_ctx.pwr_cfg_attr.voltage_min_threshold,
&g_device_ctx.pwr_cfg_attr.remaining,
&g_device_ctx.pwr_cfg_attr.threshold1,
&g_device_ctx.pwr_cfg_attr.threshold2,
&g_device_ctx.pwr_cfg_attr.threshold3,
&g_device_ctx.pwr_cfg_attr.min_threshold,
&g_device_ctx.pwr_cfg_attr.percent_threshold1,
&g_device_ctx.pwr_cfg_attr.percent_threshold2,
&g_device_ctx.pwr_cfg_attr.percent_threshold3,
&g_device_ctx.pwr_cfg_attr.alarm_state);
/* OTA cluster attributes declaration*/
#ifdef IZS_OTA
/* OTA cluster attributes data initiated into global device context */
&g_device_ctx.ota_attr.upgrade_server,
&g_device_ctx.ota_attr.file_offset,
&g_device_ctx.ota_attr.file_version,
&g_device_ctx.ota_attr.stack_version,
&g_device_ctx.ota_attr.downloaded_file_ver,
&g_device_ctx.ota_attr.downloaded_stack_ver,
&g_device_ctx.ota_attr.image_status,
&g_device_ctx.ota_attr.manufacturer,
&g_device_ctx.ota_attr.image_type,
&g_device_ctx.ota_attr.min_block_reque,
&g_device_ctx.ota_attr.image_stamp,
&g_device_ctx.ota_attr.server_addr,
&g_device_ctx.ota_attr.server_ep,
IZS_INIT_OTA_HW_VERSION,
IZS_OTA_IMAGE_BLOCK_DATA_SIZE_MAX,
#else
zb_zcl_attr_t ota_upgrade_attr_list[] = { { ZB_ZCL_NULL_ID, 0, 0, ZB_ZCL_NON_MANUFACTURER_SPECIFIC, NULL } };
#endif
/* WWAH cluster attributes declaration*/
#ifdef IZS_WWAH
ZB_ZCL_DECLARE_WWAH_ATTRIB_LIST(wwah_attr_list);
#else
zb_zcl_attr_t wwah_attr_list[] = { { ZB_ZCL_NULL_ID, 0, 0, ZB_ZCL_NON_MANUFACTURER_SPECIFIC, NULL } };
#endif
/* Declare cluster list for a device */
#ifdef IZS_WWAH
IZS_DECLARE_IAS_ZONE_CLUSTER_LIST(
cs_device_clusters,
basic_attr_list,
wwah_attr_list,
identify_attr_list,
ias_zone_attr_list,
poll_ctrl_attr_list,
power_config_attr_list,
ota_upgrade_attr_list);
#else
IZS_DECLARE_IAS_ZONE_CLUSTER_LIST(
cs_device_clusters,
basic_attr_list,
identify_attr_list,
ias_zone_attr_list,
poll_ctrl_attr_list,
power_config_attr_list,
ota_upgrade_attr_list);
#endif
/* Declare endpoint */
IZS_DECLARE_IAS_ZONE_EP(cs_device_ep, IZS_DEVICE_ENDPOINT, cs_device_clusters);
/* Declare application's device context for single-endpoint device */
ZB_HA_DECLARE_IAS_ZONE_CTX(izs_device_zcl_ctx, cs_device_ep);
Registering device list
/* Register device ZCL context */
ZB_AF_REGISTER_DEVICE_CTX(&izs_device_zcl_ctx);
/* Register cluster commands handler for a specific endpoint */
ZB_AF_SET_ENDPOINT_HANDLER(IZS_DEVICE_ENDPOINT, izs_zcl_cmd_handler);
Example of command handler
zb_uint8_t izs_zcl_cmd_handler(zb_uint8_t param)
{
zb_bufid_t zcl_cmd_buf = param;
zb_uint8_t cmd_processed = ZB_FALSE;
zb_uint8_t src_ep;
zb_uint16_t src_addr;
TRACE_MSG(TRACE_APP1, ">> izs_zcl_cmd_handler %i", (FMT__H, param));
TRACE_MSG(TRACE_APP1, "payload size: %i", (FMT__D, zb_buf_len(zcl_cmd_buf)));
{
cmd_info->is_common_command)
{
switch (cmd_info->cmd_id)
{
{
zb_zcl_write_attr_req_t *write_attr_req;
/* Check that we receive the Write Attributes cmd for the checkin Interval AttrId
If so, start checkin cycle */
write_attr_req = (zb_zcl_write_attr_req_t*)zb_buf_begin(zcl_cmd_buf);
{
if (0 != ZB_ZCL_ATTR_GET32(write_attr_req->attr_value))
{
TRACE_MSG(TRACE_APP2, "check in interval is set", (FMT__0));
if (!g_device_ctx.check_in_started)
{
zb_uint8_t canceled_param = 0;
TRACE_MSG(TRACE_APP2, "save addr and start check-in", (FMT__0));
/* Set Addr and EP for Poll control */
src_ep = ZB_ZCL_PARSED_HDR_SHORT_DATA(cmd_info).src_endpoint;
src_addr = ZB_ZCL_PARSED_HDR_SHORT_DATA(cmd_info).source.u.short_addr;
zb_zcl_poll_control_set_client_addr(IZS_DEVICE_ENDPOINT, src_addr, src_ep);
canceled_param = zb_zcl_poll_control_stop();
if (canceled_param)
{
TRACE_MSG(TRACE_APP2, "free canceled buffer %hd", (FMT__H, canceled_param));
zb_buf_free(canceled_param);
}
zb_buf_get_out_delayed(izs_go_on_guard);
}
}
else
{
TRACE_MSG(TRACE_APP2, "mark check-in as not started", (FMT__0));
g_device_ctx.check_in_started = 0;
}
}
}
break;
default:
/* TRACE_MSG(TRACE_APP1, "skip command %hd", (FMT__H, cmd_info->cmd_id)); */
break;
}
}
else if (cmd_info->cluster_id == ZB_ZCL_CLUSTER_ID_IAS_ZONE &&
cmd_info->is_common_command)
{
switch (cmd_info->cmd_id)
{
{
zb_zcl_write_attr_req_t *write_attr_req;
/* Check that we receive the Write Attributes cmd for the CIE address
If so, start fast polling */
write_attr_req = (zb_zcl_write_attr_req_t*)zb_buf_begin(zcl_cmd_buf);
{
#ifdef FAST_POLLING_DURING_COMMISSIONING
izs_start_fast_polling_for_commissioning(IZS_DEVICE_TURBO_POLL_AFTER_CIE_ADDR_DURATION * 1000l);
#else
ZDO_CTX().poll_update_delay = IZS_DEVICE_INITIAL_FAST_POLL_DURATION;
#endif /* FAST_POLLING_DURING_COMMISSIONING */
g_device_ctx.zone_attr.cie_short_addr = cmd_info->addr_data.common_data.source.u.short_addr;
g_device_ctx.zone_attr.cie_ep = cmd_info->addr_data.common_data.src_endpoint;
TRACE_MSG(TRACE_APP1,
"CIE address is updated. New cie_short_addr = 0x%x, cie_ep = 0x%x ",
(FMT__H_H, g_device_ctx.zone_attr.cie_short_addr, g_device_ctx.zone_attr.cie_ep));
if (g_device_ctx.enrollment_method == ZB_ZCL_WWAH_ENROLLMENT_MODE_AUTO_ENROLL_REQUEST)
{
TRACE_MSG(TRACE_APP1, "auto enroll request mode - send EnrollRequest", (FMT__0));
g_device_ctx.enroll_req_generated = ZB_TRUE;
zb_buf_get_out_delayed(izs_send_enroll_req);
}
}
}
break;
default:
break;
}
} else
!cmd_info->is_common_command)
{
switch (cmd_info->cmd_id)
{
{
TRACE_MSG(TRACE_APP1, "ZB_ZCL_CMD_IAS_ZONE_ZONE_ENROLL_RESPONSE_ID", (FMT__0));
src_ep = ZB_ZCL_PARSED_HDR_SHORT_DATA(cmd_info).src_endpoint;
src_addr = ZB_ZCL_PARSED_HDR_SHORT_DATA(cmd_info).source.u.short_addr;
/* Note: after a call to this function buffer becomes invalid */
TRACE_MSG(TRACE_APP1, "cmd_processed %hd", (FMT__H, cmd_processed));
if (IZS_DEVICE_IS_ENROLLED())
{
TRACE_MSG(TRACE_APP1, "device is enrolled, save data", (FMT__0));
/* set cie short addr and ep values; correct values maybe
* already set in izs_zcl_cmd_handler() */
g_device_ctx.zone_attr.cie_ep = src_ep;
g_device_ctx.zone_attr.cie_short_addr = src_addr;
zb_zcl_poll_control_set_client_addr(IZS_DEVICE_ENDPOINT, src_addr, src_ep);
#ifdef ZB_USE_NVRAM
/* If we fail, trace is given and assertion is triggered */
#endif
zb_buf_get_out_delayed(izs_go_on_guard);
#ifdef IZS_OTA
izs_check_and_get_ota_server(0);
#endif
#ifdef FAST_POLLING_DURING_COMMISSIONING
izs_start_fast_polling_for_commissioning(IZS_DEVICE_TURBO_POLL_AFTER_ENROLL_DURATION * 1000l);
#endif /* FAST_POLLING_DURING_COMMISSIONING */
/* force a ZoneStatusChange in case of silent tamper or motion alarms */
ZB_SCHEDULE_APP_ALARM(izs_read_sensor_status, 0, (ZB_TIME_ONE_SECOND>>1));
}
break;
}
default:
TRACE_MSG(TRACE_APP1, "skip command %hd", (FMT__H, cmd_info->cmd_id));
break;
}
}
}
TRACE_MSG(TRACE_APP1, "<< izs_zcl_cmd_handler processed %hd", (FMT__H, cmd_processed));
return cmd_processed;
}

Macro Definition Documentation

§ ZB_HA_DECLARE_IAS_ZONE_CLUSTER_LIST

#define ZB_HA_DECLARE_IAS_ZONE_CLUSTER_LIST (   cluster_list_name,
  basic_attr_list,
  identify_attr_list,
  ias_zone_attr_list,
  poll_ctrl_attr_list,
  power_config_attr_list,
  ota_upgrade_attr_list 
)

#include </conan-data/ti_zigbee/9.14.00.04/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/ha/zb_ha_ias_zone.h>

Declare cluster list for IAS Zone.

Parameters
cluster_list_name[IN] - cluster list variable name.
basic_attr_list[IN] - attribute list for Basic cluster.
identify_attr_list[IN] - attribute list for Identify cluster.
ias_zone_attr_list[IN] - attribute list for IAS Zone cluster.
poll_ctrl_attr_list[IN] - attribute list for Poll Control cluster.
power_config_attr_list[IN] - attribute list for Power configuration cluster.
ota_upgrade_attr_list[IN] - attribute list for Over The Air cluster.

§ ZB_HA_DECLARE_IAS_ZONE_CTX

#define ZB_HA_DECLARE_IAS_ZONE_CTX (   device_ctx,
  ep_name 
)    ZBOSS_DECLARE_DEVICE_CTX_1_EP(device_ctx, ep_name)

#include </conan-data/ti_zigbee/9.14.00.04/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/ha/zb_ha_ias_zone.h>

Declare application's device context for IAS Zone device.

Parameters
device_ctx- device context variable
ep_name- endpoint variable name

§ ZB_HA_DECLARE_IAS_ZONE_EP

#define ZB_HA_DECLARE_IAS_ZONE_EP (   ep_name,
  ep_id,
  cluster_list 
)

#include </conan-data/ti_zigbee/9.14.00.04/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/ha/zb_ha_ias_zone.h>

Value:
ep_name, \
ep_id, \
ZB_HA_IAS_ZONE_IN_CLUSTER_NUM, \
ZB_HA_IAS_ZONE_OUT_CLUSTER_NUM); \
ZBOSS_DEVICE_DECLARE_REPORTING_CTX(reporting_info## ep_name, \
ZB_HA_IAS_ZONE_REPORT_ATTR_COUNT); \
ZB_AF_DECLARE_ENDPOINT_DESC( \
ep_name, \
ep_id, \
0, \
NULL, \
ZB_ZCL_ARRAY_SIZE( \
cluster_list, \
cluster_list, \
(zb_af_simple_desc_1_1_t*)&simple_desc_##ep_name, \
ZB_HA_IAS_ZONE_REPORT_ATTR_COUNT, reporting_info## ep_name, \
0, NULL)
#define ZB_AF_HA_PROFILE_ID
Definition: zboss_api_af.h:287
ZCL cluster description.
Definition: zb_zcl_common.h:129
#define ZB_HA_DECLARE_IAS_ZONE_SIMPLE_DESC( ep_name, ep_id, in_clust_num, out_clust_num)
Declare simple descriptor for IAS Zone.
Definition: zb_ha_ias_zone.h:145
Definition: zboss_api_af.h:260

Declare endpoint for IAS Ancillary Control Equipment.

Parameters
ep_name[IN] - endpoint variable name.
ep_id[IN] - endpoint ID.
cluster_list[IN] - endpoint cluster list.

§ ZB_HA_DECLARE_IAS_ZONE_SIMPLE_DESC

#define ZB_HA_DECLARE_IAS_ZONE_SIMPLE_DESC (   ep_name,
  ep_id,
  in_clust_num,
  out_clust_num 
)

#include </conan-data/ti_zigbee/9.14.00.04/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/ha/zb_ha_ias_zone.h>

Value:
ZB_DECLARE_SIMPLE_DESC(in_clust_num, out_clust_num); \
ZB_AF_SIMPLE_DESC_TYPE(in_clust_num, out_clust_num) \
simple_desc_##ep_name = \
{ \
ep_id, \
ZB_AF_HA_PROFILE_ID, \
ZB_HA_IAS_ZONE_ID, \
ZB_HA_IAS_ZONE_VER, \
0, \
in_clust_num, \
out_clust_num, \
{ \
ZB_ZCL_CLUSTER_ID_BASIC, \
ZB_ZCL_CLUSTER_ID_IDENTIFY, \
ZB_ZCL_CLUSTER_ID_IAS_ZONE, \
ZB_ZCL_CLUSTER_ID_POLL_CONTROL, \
ZB_ZCL_CLUSTER_ID_POWER_CONFIG, \
ZB_ZCL_CLUSTER_ID_OTA_UPGRADE \
} \
}
#define ZB_DECLARE_SIMPLE_DESC(in_clusters_count, out_clusters_count)
Definition: zboss_api_af.h:237

Declare simple descriptor for IAS Zone.

Parameters
ep_name- endpoint variable name.
ep_id[IN] - endpoint ID.
in_clust_num[IN] - number of supported input clusters.
out_clust_num[IN] - number of supported output clusters.
Note
in_clust_num, out_clust_num should be defined by numeric constants, not variables or any definitions, because these values are used to form simple descriptor type name.

§ ZB_HA_IAS_ZONE_VER