Logo
Developing with ZBOSS for Zigbee
Switching dump on and off

Macros

#define ZB_SET_TRAF_DUMP_OFF()   zb_trace_traffic_dump_disable()
 
#define ZB_SET_TRAF_DUMP_ON()   zb_trace_traffic_dump_enable()
 
#define ZB_GET_TRAF_DUMP_STATE()   zb_trace_traffic_dump_state_get()
 

Functions

void zb_trace_traffic_dump_disable (void)
 
void zb_trace_traffic_dump_enable (void)
 
zb_uint8_t zb_trace_traffic_dump_state_get (void)
 

Detailed Description

Macro Definition Documentation

§ ZB_GET_TRAF_DUMP_STATE

§ ZB_SET_TRAF_DUMP_OFF

§ ZB_SET_TRAF_DUMP_ON

#define ZB_SET_TRAF_DUMP_ON ( )    zb_trace_traffic_dump_enable()

#include </conan-data/ti_zigbee/9.14.00.04/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zb_trace.h>

Switch Zigbee traffic dump ON

That function works only if traffic dump is enabled at compile time.

Function Documentation

§ zb_trace_traffic_dump_disable()

§ zb_trace_traffic_dump_enable()

§ zb_trace_traffic_dump_state_get()