ZGPD Commissioning reply parameters. More...
#include <zb_nwk.h>
Data Fields | |
| zb_uint8_t | options |
| Options. More... | |
| zb_uint16_t | pan_id |
| Pan ID if requested. More... | |
| zb_uint8_t | security_key [16] |
| ZGPD key. More... | |
| zb_uint32_t | key_mic |
| ZGPD key MIC. More... | |
| zb_uint32_t | frame_counter |
| ZGPD key encryption counter. More... | |
ZGPD Commissioning reply parameters.
| zb_uint8_t zb_gpdf_comm_reply_s::options |
Options.
| zb_uint16_t zb_gpdf_comm_reply_s::pan_id |
Pan ID if requested.
| zb_uint8_t zb_gpdf_comm_reply_s::security_key[16] |
ZGPD key.
| zb_uint32_t zb_gpdf_comm_reply_s::key_mic |
ZGPD key MIC.
| zb_uint32_t zb_gpdf_comm_reply_s::frame_counter |
ZGPD key encryption counter.