Logo
DSR GreenBOSS  1.1.0
Macros
Door Lock Сluster Сommands

Macros

#define GBOSS_CMD_LOCK_DOOR(device_config, tx_cfg)   gboss_payloadless_cmd(GBOSS_APP_CMD_ID_LOCK_DOOR, (device_config), (tx_cfg))
 GPD command Lock Door from cluster ID Door Lock. More...
 
#define GBOSS_CMD_UNLOCK_DOOR(device_config, tx_cfg)   gboss_payloadless_cmd(GBOSS_APP_CMD_ID_UNLOCK_DOOR, (device_config), (tx_cfg))
 GPD command Unlock Door from cluster ID Door Lock. More...
 

Detailed Description

Macro Definition Documentation

§ GBOSS_CMD_LOCK_DOOR

#define GBOSS_CMD_LOCK_DOOR (   device_config,
  tx_cfg 
)    gboss_payloadless_cmd(GBOSS_APP_CMD_ID_LOCK_DOOR, (device_config), (tx_cfg))

GPD command Lock Door from cluster ID Door Lock.

Payloadless.

Parameters
device_configDescribes main configuration constants of a GP device
tx_cfgTX configuration outlining how a transmission should proceed concerning the channels to be used and the number of repetitions

§ GBOSS_CMD_UNLOCK_DOOR

#define GBOSS_CMD_UNLOCK_DOOR (   device_config,
  tx_cfg 
)    gboss_payloadless_cmd(GBOSS_APP_CMD_ID_UNLOCK_DOOR, (device_config), (tx_cfg))

GPD command Unlock Door from cluster ID Door Lock.

Payloadless.

Parameters
device_configDescribes main configuration constants of a GP device
tx_cfgTX configuration outlining how a transmission should proceed concerning the channels to be used and the number of repetitions