SimpleLink MCU SDK Security Drivers API Reference

Security Drivers and Documentation

Shown below is a matrix of available drivers and documentation.

Note
Please view the Device Specific driver implementations as they may contain or exclude certain features that are defined in the top level interfaces.
TI-Drivers Implementations
Driver Interfaces CC23X0 & CC27XX
Implementations
Module
Interfaces
Supported Device
Wildcards
AESCBC.h AESCBCLPF3.h LAES CC23X0
LAES and Hardware Security Module (HSM) CC27XX
AESCCM.h AESCCMLPF3.h LAES CC23X0
LAES and Hardware Security Module (HSM) CC27XX
AESCMAC.h AESCMACLPF3.h LAES CC23X0
LAES and Hardware Security Module (HSM) CC27XX
AESCTR.h AESCTRLPF3.h LAES CC23X0
LAES and Hardware Security Module (HSM) CC27XX
AESCTRDRBG.h AESCTRDRBGXX.h LAES CC23X0
LAES and Hardware Security Module (HSM) CC27XX
AESECB.h AESECBLPF3.h LAES CC23X0
LAES and Hardware Security Module (HSM) CC27XX
AESGCM.h AESGCMLPF3.h LAES CC23X0
AESGCMLPF3HSM.h Hardware Security Module (HSM) CC27XX
ANSIX936KDF.h ANSIX936KDFXX.h SHA2.h CC23X0
CryptoKeyKeyStore_PSA.h CryptoKeyKeyStore_PSA_init.h KeyStore_PSA CC27XX
CryptoKeyKeyStore_PSA_helpers.h
ECDH.h ECDHLPF3SW.h ECCSW CC23X0
ECDHLPF3HSM.h Hardware Security Module (HSM) CC27XX
ECDSA.h ECDSALPF3SW.h ECCSW CC23X0
ECDSALPF3HSM.h Hardware Security Module (HSM) CC27XX
ECIES.h ECIESXX.h CC23X0
SHA2.h SHA2LPF3SW.h SW CC23X0
SHA2LPF3HSM.h Hardware Security Module (HSM) CC27XX
TRNG.h TRNGLPF3HSM.h Hardware Security Module (HSM) CC27XX
RNG.h RNGLPF3RF.h LAES
AESCTRDRBG.h
CC23X0
RNGLPF3HSM.h Hardware Security Module (HSM) CC27XX
© Copyright 1995-2025, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale