54 #ifndef ti_drivers_ecdsa_ECDSALPF3SW__include 55 #define ti_drivers_ecdsa_ECDSALPF3SW__include 62 #include <third_party/ecc/include/lowlevelapi.h> 98 #ifndef ECDSALPF3SW_ECC_WINDOW_SIZE 99 #define ECDSALPF3SW_ECC_WINDOW_SIZE 3 106 #if (ECDSALPF3SW_ECC_WINDOW_SIZE == 2) 107 #define ECDSALPF3SW_ECC_WORKZONE_WORDS 227 108 #elif (ECDSALPF3SW_ECC_WINDOW_SIZE == 3) 109 #define ECDSALPF3SW_ECC_WORKZONE_WORDS 254 110 #elif (ECDSALPF3SW_ECC_WINDOW_SIZE == 4) 111 #define ECDSALPF3SW_ECC_WORKZONE_WORDS 308 112 #elif (ECDSALPF3SW_ECC_WINDOW_SIZE == 5) 113 #define ECDSALPF3SW_ECC_WORKZONE_WORDS 416 115 #error "Invalid ECDSALPF3SW_ECC_WINDOW_SIZE" TI Driver for Elliptic Curve Digital Signature Algorithm.
ECDSA_ReturnBehavior
The way in which ECDSA function calls return after performing an encryption + authentication or decry...
Definition: ECDSA.h:622
bool isOpen
Definition: ECDSALPF3SW.h:125
ECDSALPF3SW Object.
Definition: ECDSALPF3SW.h:123
ECC_State eccState
Definition: ECDSALPF3SW.h:127
ECDSA_ReturnBehavior returnBehavior
Definition: ECDSALPF3SW.h:126
#define ECDSALPF3SW_ECC_WORKZONE_WORDS
Definition: ECDSALPF3SW.h:109
uint8_t dummy
Definition: ECDSALPF3SW.h:76
ECDSALPF3SW Hardware Attributes.
Definition: ECDSALPF3SW.h:74