Radio Control Layer (RCL)
RCL API Overview

High-level Driver APIs

Module Description
RCL.h Common full RCL header file
RCL_Buffer.h Buffer access APIs
RCL_Client.h Instance definition
RCL_Command.h Common command definitions
RCL_Event.h Event definitions
RCL_Scheduler.h APIs and types related to scheduling
RCL_Types.h RCL typedefs

RF Command APIs

Module Description
commands/ble5.h BLE Commands
commands/ble_cs.h BLE Channel Sounding Commands
commands/ieee.h IEEE 802.15.4 Commands
commands/generic.h Generic Commands with PHY test support
commands/adc_noise.h Command for sampling noise from ADC