![]() |
![]() |
#include <LogSinkBuf.h>

Data Fields | |
| uint8_t | bufType |
| int8_t | advance |
| uint16_t | numEntries |
| uint32_t | serial |
| LogSinkBuf_Rec * | buffer |
| LogSinkBuf_Rec * | curEntry |
| LogSinkBuf_Rec * | endEntry |
| uint8_t LogSinkBuf_Instance::bufType |
| int8_t LogSinkBuf_Instance::advance |
| uint16_t LogSinkBuf_Instance::numEntries |
| uint32_t LogSinkBuf_Instance::serial |
| LogSinkBuf_Rec* LogSinkBuf_Instance::buffer |
| LogSinkBuf_Rec* LogSinkBuf_Instance::curEntry |
| LogSinkBuf_Rec* LogSinkBuf_Instance::endEntry |