Macros | Enumerations
PowerCC27XX_s.h File Reference

Detailed Description

Interface for Secure Power driver for CC27XX. Not to be used by non-secure application.

============================================================================


Go to the source code of this file.

Macros

#define PowerCC27XX_NUM_SECURITY_STATES   (2U)
 

Enumerations

enum  PowerCC27XX_SecurityState { PowerCC27XX_SECURE = 0U, PowerCC27XX_NONSECURE = 1U }
 

Macro Definition Documentation

§ PowerCC27XX_NUM_SECURITY_STATES

#define PowerCC27XX_NUM_SECURITY_STATES   (2U)

Number of security states supported by the secure Power driver

Enumeration Type Documentation

§ PowerCC27XX_SecurityState

Security states, used internally in the secure Power driver

Enumerator
PowerCC27XX_SECURE 
PowerCC27XX_NONSECURE 
© Copyright 1995-2025, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale