![]() |
![]() |
CAN driver implementation for the CC27XX family.
The CC27XX family of devices has an integrated CAN-FD controller.
The CC27XX CAN-FD controller has 4KB of message RAM.
#include <stdint.h>
Go to the source code of this file.
Data Structures | |
| struct | CANCC27XXX10_Config |
| CANCC27XXX10 global configuration. More... | |
Macros | |
| #define | CANCC27XX_MRAM_SIZE 4096U |
Variables | |
| const CANCC27XXX10_Config | CANCC27XXX10_config |
| #define CANCC27XX_MRAM_SIZE 4096U |
CAN message RAM size
| const CANCC27XXX10_Config CANCC27XXX10_config |