SPI1

Instance: SPI1
Component: SPI
Base address: 0x40031000


Serial Peripheral Interface (SPI) module with peripheral and controller capabilities.

TOP:SPI1 Register Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

Physical Address

DESC

RO

32

0x604D 1010

0x0000 0000

0x4003 1000

IMASK

RW

32

0x0000 0000

0x0000 0044

0x4003 1044

RIS

RO

32

0x0000 0000

0x0000 0048

0x4003 1048

MIS

RO

32

0x0000 0000

0x0000 004C

0x4003 104C

ISET

WO

32

0x0000 0000

0x0000 0050

0x4003 1050

ICLR

WO

32

0x0000 0000

0x0000 0054

0x4003 1054

IMSET

WO

32

0x0000 0000

0x0000 0058

0x4003 1058

IMCLR

WO

32

0x0000 0000

0x0000 005C

0x4003 105C

EMU

RW

32

0x0000 0000

0x0000 0060

0x4003 1060

CTL0

RW

32

0x0000 0000

0x0000 0100

0x4003 1100

CTL1

RW

32

0x0000 0004

0x0000 0104

0x4003 1104

CLKCFG0

RW

32

0x0000 0000

0x0000 0108

0x4003 1108

CLKCFG1

RW

32

0x0000 0000

0x0000 010C

0x4003 110C

IFLS

RW

32

0x0000 0202

0x0000 0110

0x4003 1110

DMACR

RW

32

0x0000 0000

0x0000 0114

0x4003 1114

RXCRC

RW

32

0x0000 0000

0x0000 0118

0x4003 1118

TXCRC

RW

32

0x0000 0000

0x0000 011C

0x4003 111C

TXFHDR32

WO

32

0x0000 0000

0x0000 0120

0x4003 1120

TXFHDR24

WO

32

0x0000 0000

0x0000 0124

0x4003 1124

TXFHDR16

WO

32

0x0000 0000

0x0000 0128

0x4003 1128

TXFHDR8

WO

32

0x0000 0000

0x0000 012C

0x4003 112C

TXFHDRC

RW

32

0x0000 0000

0x0000 0130

0x4003 1130

RXDATA

RO

32

0x0000 0000

0x0000 0140

0x4003 1140

TXDATA

RW

32

0x0000 0000

0x0000 0150

0x4003 1150

STA

RW

32

0x0000 000F

0x0000 0160

0x4003 1160

TOP:SPI1 Register Descriptions

TOP:SPI1:DESC

Address Offset 0x0000 0000
Physical Address 0x4003 1000 Instance 0x4003 1000
Description Description Register. This register provides IP module ID, revision information, instance index and standard MMR registers offset.
Type RO
Bits Field Name Description Type Reset
31:16 MODID Module identifier used to uniquely identify this IP. RO 0x604D
15:12 STDIPOFF Standard IP MMR block offset. Standard IP MMRs are the set of from aggregated IRQ registers till DTB.

0: Standard IP MMRs do not exist

0x1-0xF: Standard IP MMRs begin at offset of (64*STDIPOFF from the base IP address)
RO 0x1
11:8 INSTIDX IP Instance ID number. If multiple instances of IP exist in the device, this field can identify the instance number (0-15). RO 0x0
7:4 MAJREV Major revision of IP (0-15). RO 0x1
3:0 MINREV Minor revision of IP (0-15). RO 0x0

TOP:SPI1:IMASK

Address Offset 0x0000 0044
Physical Address 0x4003 1044 Instance 0x4003 1044
Description Interrupt mask. This register selects interrupt sources which are allowed to pass from RIS to MIS when the corresponding bit-fields are set to 1.
Type RW
Bits Field Name Description Type Reset
31:9 RESERVED9 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000
8 DMATX DMA Done TX event mask.
Value ENUM Name Description
0x0 CLR Clear Interrupt Mask
0x1 SET Set Interrupt Mask
RW 0
7 DMARX DMA Done RX event mask.
Value ENUM Name Description
0x0 CLR Clear Interrupt Mask
0x1 SET Set Interrrupt Mask
RW 0
6 IDLE SPI Idle event mask.
Value ENUM Name Description
0x0 CLR Clear Interrupt Mask
0x1 SET Set Interrrupt Mask
RW 0
5 TXEMPTY Transmit FIFO Empty event mask.
Value ENUM Name Description
0x0 CLR Clear Interrupt Mask
0x1 SET Set Interrrupt Mask
RW 0
4 TX Transmit FIFO event mask.
Value ENUM Name Description
0x0 CLR Clear Interrupt Mask
0x1 SET Set Interrrupt Mask
RW 0
3 RX Receive FIFO event.
Value ENUM Name Description
0x0 CLR Clear Interrupt Mask
0x1 SET Set Interrrupt Mask
RW 0
2 RTOUT SPI Receive Time-Out event mask.
Value ENUM Name Description
0x0 CLR Clear Interrupt Mask
0x1 SET Set Interrrupt Mask
RW 0
1 PER Parity error event mask.
Value ENUM Name Description
0x0 CLR Clear Interrupt Mask
0x1 SET Set Interrrupt Mask
RW 0
0 RXOVF RXFIFO overflow event mask.
Value ENUM Name Description
0x0 CLR Clear Interrupt Mask
0x1 SET Set Interrrupt Mask
RW 0

TOP:SPI1:RIS

Address Offset 0x0000 0048
Physical Address 0x4003 1048 Instance 0x4003 1048
Description Raw interrupt status. This register reflects the state of all pending interrupts, regardless of masking. This register allows the user to implement a poll scheme. A flag set in this register can be cleared by writing 1 to the corresponding ICLR register bit.
Type RO
Bits Field Name Description Type Reset
31:9 RESERVED9 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000
8 DMATX DMA Done event for TX. This interrupt is set if the TX DMA channel sends the DONE signal. This allows the handling of the TX DMA event inside SPI.
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occurred
RO 0
7 DMARX DMA Done event for RX. This interrupt is set if the RX DMA channel sends the DONE signal. This allows handling of the DMA RX event inside SPI.
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occurred
RO 0
6 IDLE SPI has completed transfers and moved to IDLE mode. This bit is set when STA.BUSY goes low.
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occurred
RO 0
5 TXEMPTY Transmit FIFO Empty interrupt mask. This interrupt is set when all data in the Transmit FIFO has been moved to the shift register.
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occurred
RO 0
4 TX Transmit FIFO event. This interrupt is set if the selected Transmit FIFO level has been reached.
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occurred
RO 0
3 RX Receive FIFO event. This interrupt is set if the selected Receive FIFO level has been reached
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occurred
RO 0
2 RTOUT SPI Receive Time-Out event. This interrupt is set if no activity is detected on the input clock line within the time period dictated by CTL1.RTOUT value. This is applicable only in peripheral mode.
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occurred
RO 0
1 PER Parity error event. This bit is set if a Parity error has been detected
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occurred
RO 0
0 RXOVF RXFIFO overflow event. This interrupt is set if an RX FIFO overflow has been detected.
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occurred
RO 0

TOP:SPI1:MIS

Address Offset 0x0000 004C
Physical Address 0x4003 104C Instance 0x4003 104C
Description Masked interrupt status. This register is simply a bitwise AND of the contents of IMASK and RIS registers. A flag set in this register can be cleared by writing 1 to the corresponding ICLR register bit.
Type RO
Bits Field Name Description Type Reset
31:9 RESERVED9 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000
8 DMATX Masked DMA Done event for TX.
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occurred
RO 0
7 DMARX Masked DMA Done event for RX.
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occurred
RO 0
6 IDLE Masked SPI IDLE event.
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occurred
RO 0
5 TXEMPTY Masked Transmit FIFO Empty event.
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occurred
RO 0
4 TX Masked Transmit FIFO event.
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occurred
RO 0
3 RX Masked Receive FIFO event.
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occurred
RO 0
2 RTOUT Masked SPI Receive Time-Out event.
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occurred
RO 0
1 PER Masked Parity error event.
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occurred
RO 0
0 RXOVF Masked RXFIFO overflow event.
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occurred
RO 0

TOP:SPI1:ISET

Address Offset 0x0000 0050
Physical Address 0x4003 1050 Instance 0x4003 1050
Description Interrupt set register. This register can used by software for diagnostics and safety checking purposes. Writing a 1 to a bit in this register will set the event and the corresponding RIS bit also gets set. If the corresponding IMASK bit is set, then the corresponding MIS register bit also gets set.
Type WO
Bits Field Name Description Type Reset
31:9 RESERVED9 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000
8 DMATX Set DMA Done event for TX.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set Interrupt
WO 0
7 DMARX Set DMA Done event for RX.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set Interrupt
WO 0
6 IDLE Set SPI IDLE event.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set Interrupt
WO 0
5 TXEMPTY Set Transmit FIFO Empty event.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set Interrupt
WO 0
4 TX Set Transmit FIFO event.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set Interrupt
WO 0
3 RX Set Receive FIFO event.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set Interrupt
WO 0
2 RTOUT Set SPI Receive Time-Out Event.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set Interrupt Mask
WO 0
1 PER Set Parity error event.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set Interrupt
WO 0
0 RXOVF Set RXFIFO overflow event.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set Interrupt
WO 0

TOP:SPI1:ICLR

Address Offset 0x0000 0054
Physical Address 0x4003 1054 Instance 0x4003 1054
Description Interrupt clear register. This register allows software to clear interrupts. Writing a 1 to a bit in this register will clear the event and the corresponding RIS bit also gets cleared. If the corresponding IMASK bit is set, then the corresponding MIS register bit also gets cleared.
Type WO
Bits Field Name Description Type Reset
31:9 RESERVED9 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000
8 DMATX Clear DMA Done event for TX.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear Interrupt
WO 0
7 DMARX Clear DMA Done event for RX.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear Interrupt
WO 0
6 IDLE Clear SPI IDLE event.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear Interrupt
WO 0
5 TXEMPTY Clear Transmit FIFO Empty event.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear Interrupt
WO 0
4 TX Clear Transmit FIFO event.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear Interrupt
WO 0
3 RX Clear Receive FIFO event.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear Interrupt
WO 0
2 RTOUT Clear SPI Receive Time-Out Event.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Set Interrupt Mask
WO 0
1 PER Clear Parity error event.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear Interrupt
WO 0
0 RXOVF Clear RXFIFO overflow event.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear Interrupt
WO 0

TOP:SPI1:IMSET

Address Offset 0x0000 0058
Physical Address 0x4003 1058 Instance 0x4003 1058
Description Interrupt mask set register. Writing a 1 to a bit in this register will set the corresponding IMASK bit.
Type WO
Bits Field Name Description Type Reset
31:9 RESERVED9 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000
8 DMATX Set DMA Done for TX event mask
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set interrupt mask
WO 0
7 DMARX Set DMA Done for RX event mask
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set interrupt mask
WO 0
6 IDLE Set SPI IDLE event mask
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set interrupt mask
WO 0
5 TXEMPTY Set Transmit FIFO Empty event mask
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set interrupt mask
WO 0
4 TX Set Transmit FIFO event mask
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set interrupt mask
WO 0
3 RX Set Receive FIFO event mask
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set interrupt mask
WO 0
2 RTOUT Set SPI Receive Time-Out event mask
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set interrupt mask
WO 0
1 PER Set Parity error event mask
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set interrupt mask
WO 0
0 RXOVF Set RXFIFO overflow event mask
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set interrupt mask
WO 0

TOP:SPI1:IMCLR

Address Offset 0x0000 005C
Physical Address 0x4003 105C Instance 0x4003 105C
Description Interrupt mask clear register. Writing a 1 to a bit in this register will clear the corresponding IMASK bit.
Type WO
Bits Field Name Description Type Reset
31:9 RESERVED9 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000
8 DMATX Clear DMA Done for TX event mask
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear interrupt mask
WO 0
7 DMARX Clear DMA Done for RX event mask
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear interrupt mask
WO 0
6 IDLE Clear SPI IDLE event mask
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear interrupt mask
WO 0
5 TXEMPTY Clear Transmit FIFO Empty event mask
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear interrupt mask
WO 0
4 TX Clear Transmit FIFO event mask
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear interrupt mask
WO 0
3 RX Clear Receive FIFO event mask
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear interrupt mask
WO 0
2 RTOUT Clear SPI Receive Time-Out event mask
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear interrupt mask
WO 0
1 PER Clear Parity error event mask
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear interrupt mask
WO 0
0 RXOVF Clear RXFIFO overflow event mask
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear interrupt mask
WO 0

TOP:SPI1:EMU

Address Offset 0x0000 0060
Physical Address 0x4003 1060 Instance 0x4003 1060
Description Emulation control register. This register controls the behavior of the IP related to core halted input.
Type RW
Bits Field Name Description Type Reset
31:1 RESERVED1 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000 0000 0000
0 HALT Halt control
Value ENUM Name Description
0x0 RUN Free run option. The IP ignores the state of the core halted input.
0x1 STOP Freeze option. The IP freezes functionality when the core halted input is asserted, and resumes when it is deasserted. The freeze can either be immediate or after the IP has reached a boundary (end of word boundary, based on DSS configuration) from where it can resume without corruption.
RW 0

TOP:SPI1:CTL0

Address Offset 0x0000 0100
Physical Address 0x4003 1100 Instance 0x4003 1100
Description SPI control register 0
Type RW
Bits Field Name Description Type Reset
31:18 RESERVED18 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b00 0000 0000 0000
17 IDLEPOCI The Idle value of POCI - when TXFIFO is empty and before data is written into TXFIFO - can be controlled by this field.
Value ENUM Name Description
0x0 IDLE_ZERO POCI output idle value of '0'
0x1 IDLE_ONE POCI outputs idle value of '1'
RW 0
16 GPCRCEN General purpose CRC enable. This bit enables transmit side CRC unit for general purpose use by software when SPI is disabled (CTL1.EN = 0). This bit must be 0 when SPI is enabled.
Value ENUM Name Description
0x0 DIS Transmit side CRC unit is not available for general purpose software use
0x1 EN Transmit side CRC unit is available for general purpose software use
RW 0
15 CRCPOLY CRC polynomial selection.
Value ENUM Name Description
0x0 SIZE8BIT Selects 8-bit CCITT CRC polynomial
0x1 SIZE16BIT Selects 16-bit CCITT CRC polynomial
RW 0
14 AUTOCRC Auto insert CRC
Value ENUM Name Description
0x0 DIS Do not insert CRC into TXFIFO upon TXFIFO underflow
0x1 EN Insert CRC into TXFIFO upon TXFIFO underflow
RW 0
13 CRCEND CRC16 Endianness
Value ENUM Name Description
0x0 CRC_END_MSB Auto-insertion of CRC16 is most-significant byte first
0x1 CRC_END_LSB Auto-insertion of CRC16 is least-significant byte first
RW 0
12 CSCLR Clear shift register counter on CS inactive.
This bit is relevant only in the peripheral mode, when CTL1.MS=0.
Value ENUM Name Description
0x0 DIS Disable automatic clear of shift register when CS goes inactive.
0x1 EN Enable automatic clear of shift register when CS goes inactive.
RW 0
11 FIFORST This bit is used to reset transmit and receive FIFO pointers. This bit is auto cleared once the FIFO pointer reset operation is completed.
Value ENUM Name Description
0x0 RST_DONE FIFO pointers reset completed when 0 is read
0x1 RST_TRIG Trigger FIFO pointers reset when written to 1.
RW 0
10 HWCSN Hardware controlled chip select (CS) value. When set CS is zero till TX FIFO is empty, as in -
a. CS is de-asserted
b. All data bytes are transmitted
c. CS is asserted
Value ENUM Name Description
0x0 DIS HWCSN Disable
0x1 EN HWCSN Enable
RW 0
9 SPH SCLK phase (Motorola SPI frame format only).
This bit selects the clock edge that captures data and enables it to change state.
It has the most impact on the first bit transmitted by either permitting or not permitting a clock transition before the first data capture clock edge.
Value ENUM Name Description
0x0 FIRST Data is captured on the first clock edge transition.
0x1 SECOND Data is captured on the second clock edge transition.
RW 0
8 SPO SCLK polarity (Motorola SPI frame format only).
Value ENUM Name Description
0x0 LO SPI produces a steady state LO value on the SCLK
0x1 HI SPI produces a steady state HI value on the SCLK
RW 0
7 RESERVED7 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0
6:5 FRF Frame format select
Value ENUM Name Description
0x0 MOTOROLA_3WIRE Motorola SPI frame format (3-wire mode)
0x1 MOTOROLA_4WIRE Motorola SPI frame format (4-wire mode)
0x2 TI_SYNC TI synchronous serial frame format
0x3 MICROWIRE MICROWIRE frame format
RW 0b00
4 RESERVED4 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0
3:0 DSS Data size select. The applicable DSS values for controller mode operation are 0x3 to 0xF and for peripheral mode operation are 0x6 to 0xF. DSS values 0x0 to 0x2 are reserved and must not be used.
Value ENUM Name Description
0x3 BITS_4 4-bits data size
0x4 BITS_5 5-bits data size
0x5 BITS_6 6-bits data size
0x6 BITS_7 7-bits data size
0x7 BITS_8 8-bits data size
0x8 BITS_9 9-bits data size
0x9 BITS_10 10-bits data size
0xA BITS_11 11-bits data size
0xB BITS_12 12-bits data size
0xC BITS_13 13-bits data size
0xD BITS_14 14-bits data size
0xE BITS_15 15-bits data size
0xF BITS_16 16-bits data size
RW 0x0

TOP:SPI1:CTL1

Address Offset 0x0000 0104
Physical Address 0x4003 1104 Instance 0x4003 1104
Description SPI control register 1
Type RW
Bits Field Name Description Type Reset
31:30 RESERVED30 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b00
29:24 RTOUT Receive Timeout (only for Peripheral mode)
Defines the number of CLKSVT clock cycles after which the Receive Timeout flag RIS.RTOUT is set.
A value of 0 disables this function.
RW 0b00 0000
23:16 REPTX Counter to repeat last transfer (only in controller mode)
0: repeat last transfer is disabled.
x: repeat the last transfer with the provided value.
The transfer will be started with writing a data into the TX FIFO. Sending the data will be repeated REPTX number of times, so the data will be transferred x+1 times in total.
It can be used to clean a transfer or to pull a certain amount of data by a peripheral.
Value ENUM Name Description
0x0 DIS REPTX disable
RW 0x00
15:12 CDMODE Command Data Mode. This bit field value determines the behavior of C/D or CS signal when CDEN = 1. CS pin held low indicates command phase and CS pin held high indicates data phase.
When CDMODE = 0x0, the CS pin is always held high during transfer indicating data phase only operation (manual mode).
When CDMODE = 0xF, the CS pin is always held low during transfer indicating command phase only operation (manual mode).
When CDMODE = 0x1 to 0xE, the CS pin is held low for the number of bytes indicated by CDMODE value for the command phase and held high for the remaining transfers in the data phase (automatic mode).
When CDMODE is set to value 0x1 to 0xE, reading CDMODE during operation indicates the remaining bytes to be transferred in the command phase.
Value ENUM Name Description
0x0 DATA Manual mode: Data
0xF COMMAND Manual mode: Command
RW 0x0
11 CDEN Command/Data mode enable. This feature is applicable only in controller mode and for 8-bit transfers (CTL0.DSS = 7). The chip select pin is used for command/data signaling in Motorola SPI frame format (3-wire) operation.
Value ENUM Name Description
0x0 DIS C/D Mode Disable
0x1 EN C/D Mode Enable
RW 0
10:8 RESERVED8 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000
7 PBS Parity bit select
Value ENUM Name Description
0x0 BIT0 Bit 0 is used for Parity
0x1 BIT1 Bit 1 is used for Parity, Bit 0 is ignored
RW 0
6 PES Even parity select.
Value ENUM Name Description
0x0 ODD Odd Parity mode
0x1 EVEN Even Parity mode
RW 0
5 PEN Parity enable. If enabled the last bit will be used as parity to evaluate the correct reception of the previous bits.
In case of parity mismatch the parity error flag RIS.PER will be set. This feature is available only in SPI controller mode.
Value ENUM Name Description
0x0 DIS Disable Parity function
0x1 EN Enable Parity function
RW 0
4 MSB MSB first select. Controls the direction of receive and transmit shift register. MSB first configuration (MSB = 1) must be selected when CRC feature is used for SPI communication.
Value ENUM Name Description
0x0 LSB LSB first
0x1 MSB MSB first
RW 0
3 POD Peripheral data output disable.
This bit is relevant only in the peripheral mode, MS=1. In multiple-peripheral systems, it is possible for a SPI controller to broadcast a message to all peripherals in the system while ensuring that only one peripheral drives data onto its serial output line. In such systems the POCI lines from multiple peripherals could be tied together. To operate in such systems, this bit field can be set if the SPI peripheral is not supposed to drive the POCI output.
Value ENUM Name Description
0x0 DIS SPI can drive the POCI output in peripheral mode.
0x1 EN SPI cannot drive the POCI output in peripheral mode.
RW 0
2 MS Controller or peripheral mode select. This bit can be modified only when SPI is disabled, CTL1.EN=0.
Value ENUM Name Description
0x0 PERIPHERAL Select Peripheral mode
0x1 CONTROLLER Select Controller mode
RW 1
1 LBM Loop back mode control
Value ENUM Name Description
0x0 DIS Disable loopback mode. Normal serial port operation enabled.
0x1 EN Enable loopback mode. Output of transmit serial shifter is connected to input of receive serial shifter internally.
RW 0
0 EN SPI enable.
NOTE: This bit field must be set to 1 using a separate write access, after the other bit fields have been configured.
Value ENUM Name Description
0x0 DIS SPI is disabled
0x1 EN SPI Enabled and released for operation.
RW 0

TOP:SPI1:CLKCFG0

Address Offset 0x0000 0108
Physical Address 0x4003 1108 Instance 0x4003 1108
Description Clock configuration register 0. This register is used to configure the clock prescaler.
Type RW
Bits Field Name Description Type Reset
31:3 RESERVED3 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b0 0000 0000 0000 0000 0000 0000 0000
2:0 PRESC Prescaler configuration
Value ENUM Name Description
0x0 DIV_BY_1 Do not divide clock source
0x1 DIV_BY_2 Divide clock source by 2
0x2 DIV_BY_3 Divide clock source by 3
0x3 DIV_BY_4 Divide clock source by 4
0x4 DIV_BY_5 Divide clock source by 5
0x5 DIV_BY_6 Divide clock source by 6
0x6 DIV_BY_7 Divide clock source by 7
0x7 DIV_BY_8 Divide clock source by 8
RW 0b000

TOP:SPI1:CLKCFG1

Address Offset 0x0000 010C
Physical Address 0x4003 110C Instance 0x4003 110C
Description Clock configuration register 1. This register is used to configure serial clock rate and clock count for delayed sampling in controller mode.
Type RW
Bits Field Name Description Type Reset
31:20 RESERVED20 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x000
19:16 DSAMPLE Delayed sampling. In controller mode the data on the POCI pin will be delayed sampled by the defined CLKSVT clock cycles. DSAMPLE values can range from 0 to SCR+1. Typically, values of 1 or 2 would suffice. RW 0x0
15:10 RESERVED10 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b00 0000
9:0 SCR Serial clock divider. This is used to generate the transmit and receive bit rate of the SPI.
The SPI bit rate: (SPI functional clock frequency)/((SCR+1)*PRESC). SCR value can be from 0 to 1023.
RW 0b00 0000 0000

TOP:SPI1:IFLS

Address Offset 0x0000 0110
Physical Address 0x4003 1110 Instance 0x4003 1110
Description Interrupt FIFO level select register. This register can be used to define the levels at which the RIS.TX, RIS.RX flags are triggered. The interrupts are generated based on FIFO level. Out of reset, the IFLS.TXSEL and IFLS.RXSEL bits are configured so that the FIFOs trigger an interrupt at the half-way mark.
Type RW
Bits Field Name Description Type Reset
31:11 RESERVED11 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b0 0000 0000 0000 0000 0000
10:8 RXSEL Receive FIFO Level Select. The trigger points for the receive interrupt are as follows:
Value ENUM Name Description
0x0 LVL_OFF Reserved
0x1 LVL_1_4 RX FIFO >= 1/4 full
0x2 LVL_1_2 RX FIFO >= 1/2 full (default)
0x3 LVL_3_4 RX FIFO >= 3/4 full
0x4 LVL_RES4 Reserved
0x5 LVL_FULL RX FIFO is full
0x6 LVL_RES6 Reserved
0x7 LEVEL_1 Trigger when RX FIFO contains >= 1 byte
RW 0b010
7:3 RESERVED3 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b0 0000
2:0 TXSEL Transmit FIFO Level Select. The trigger points for the transmit interrupt are as follows:
Value ENUM Name Description
0x0 LVL_OFF Reserved
0x1 LVL_3_4 TX FIFO <= 3/4 empty
0x2 LVL_1_2 TX FIFO <= 1/2 empty (default)
0x3 LVL_1_4 TX FIFO <= 1/4 empty
0x4 LVL_RES4 Reserved
0x5 LVL_EMPTY TX FIFO is empty
0x6 LVL_RES6 Reserved
0x7 LEVEL_1 Trigger when TX FIFO has >= 1 byte free
RW 0b010

TOP:SPI1:DMACR

Address Offset 0x0000 0114
Physical Address 0x4003 1114 Instance 0x4003 1114
Description uDMA Control Register
Type RW
Bits Field Name Description Type Reset
31:9 RESERVED9 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000
8 TXEN Transmit DMA enable. If this bit is set to 1, DMA for the transmit FIFO is enabled.
Value ENUM Name Description
0x0 DIS Disable TX DMA
0x1 EN Enable TX DMA
RW 0
7:1 RESERVED1 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000
0 RXEN Receive DMA enable. If this bit is set to 1, DMA for the receive FIFO is enabled.
Value ENUM Name Description
0x0 DIS Disable RX DMA
0x1 EN Enable RX DMA
RW 0

TOP:SPI1:RXCRC

Address Offset 0x0000 0118
Physical Address 0x4003 1118 Instance 0x4003 1118
Description Receive CRC register. Reading this register provides the computed CRC value from the receive side CRC unit. Reading this register or writing to this register with any value auto initializes the seed. The seed value is 0xFF when CTL0.CRCPOLY = 0 and 0xFFFF when CTL0.CRCPOLY = 1 for CCITT CRC polynomials. Bits[15:8] are don't care when CTL0.CRCPOLY = 0.
Type RW
Bits Field Name Description Type Reset
31:16 RESERVED16 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x0000
15:0 DATA CRC value
SW should read RXCRC register at the end of data transmission to reinitialize the seed value to all ones
RW 0x0000

TOP:SPI1:TXCRC

Address Offset 0x0000 011C
Physical Address 0x4003 111C Instance 0x4003 111C
Description Transmit CRC register. Reading this register provides the computed CRC value from the transmit side CRC unit. Reading this register or writing to this register with any value auto initializes the seed. The seed value is 0xFF when CTL0.CRCPOLY = 0 and 0xFFFF when CTL0.CRCPOLY = 1 for CCITT CRC polynomials. Bits[15:8] are don't care when CTL0.CRCPOLY = 0.
Type RW
Bits Field Name Description Type Reset
31 AUTOCRCINS Status to indicate if Auto CRC has been inserted into TXFIFO.
This is applicable only if CTL0.AUTOCRC enable bit is set.
SW should read TXCRC register to clear auto inserted CRC at the end of the transfer.
Value ENUM Name Description
0x0 NOTINS Auto CRC not yet inserted
0x1 INS Auto CRC inserted
RO 0
30:16 RESERVED16 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000
15:0 DATA CRC value RW 0x0000

TOP:SPI1:TXFHDR32

Address Offset 0x0000 0120
Physical Address 0x4003 1120 Instance 0x4003 1120
Description Header update register for 32 bits of header data into the TXFIFO.
Type WO
Bits Field Name Description Type Reset
31:0 DATA This field can be used to write four bytes of header data into the TXFIFO WO 0x0000 0000

TOP:SPI1:TXFHDR24

Address Offset 0x0000 0124
Physical Address 0x4003 1124 Instance 0x4003 1124
Description Header update register for 24 bits of header data into the TXFIFO.
Type WO
Bits Field Name Description Type Reset
31:0 DATA This field can be used to write three bytes of header data into the TXFIFO. WO 0x0000 0000

TOP:SPI1:TXFHDR16

Address Offset 0x0000 0128
Physical Address 0x4003 1128 Instance 0x4003 1128
Description Header update register for 16 bits of data into the TXFIFO.
Type WO
Bits Field Name Description Type Reset
31:0 DATA This field can be used to write two bytes of header data into the TXFIFO. WO 0x0000 0000

TOP:SPI1:TXFHDR8

Address Offset 0x0000 012C
Physical Address 0x4003 112C Instance 0x4003 112C
Description Header update register for 8 bits of header data into the TXFIFO.
Type WO
Bits Field Name Description Type Reset
31:0 DATA This field can be used to write one byte of header data into the TXFIFO. WO 0x0000 0000

TOP:SPI1:TXFHDRC

Address Offset 0x0000 0130
Physical Address 0x4003 1130 Instance 0x4003 1130
Description Atomic Header Control register
Type RW
Bits Field Name Description Type Reset
31:4 RESERVED4 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x000 0000
3 CSGATE Chip Select Gating control register. If this bit is set, header update register writes are blocked when chip select (CS) is active low, and HDRIGN bit is set.
This bit resets to 0.
Value ENUM Name Description
0x0 UNBLK The first header update register write is not blocked based on CS active status (low).
If no header update occurred when CS was high (inactive), the first header update is allowed when CS is low (active), and the HDRCMT bit is set. The use case is for the external controller to ensure that the SCLK is not driven during this header update.
If the header is already updated when CS is high and inactive, HDRCMT is set immediately when CS drops to active low state, and header writes when CS is low are ignored even if this UNBLK bit is set.
0x1 BLK Header update register writes are blocked when CS is active (low)
RW 0
2 HDRCMT Header Committed field. This bit is set when the HDREN bit is set and CS is sampled low. This bit remains 0 otherwise. When set, this bit can be written to a value of 0 to clear.
Value ENUM Name Description
0x0 CLR Header update is not committed
0x1 SET Header update is committed
RW 0
1 HDRIGN Header Ignored field. When CSGATE is set to BLK, this bit is set when the last Header update register TXFHDRn is written when CS is low or HDRCMT is already set. When CSGATE is set to UNBLK, this bit is set only when the header update register is written when HDRCMT is already set. This bit remains 0 otherwise. When set, this bit can be written to a value of 0 to clear.
Value ENUM Name Description
0x0 CLR Header update is not ignored
0x1 SET Header update is ignored
RW 0
0 HDREN Header enable field. When CSGATE is set to BLK, this bit has to be set by software to enable atomic header feature. When CSGATE is set to UNBLK, this field is set automatically whenever a write to header update registers TXFHDRn occurs.
Value ENUM Name Description
0x0 DIS Atomic header update feature disable
0x1 EN Atomic header update feature enable
RW 0

TOP:SPI1:RXDATA

Address Offset 0x0000 0140
Physical Address 0x4003 1140 Instance 0x4003 1140
Description RXDATA Register. Reading this register returns first value in the RX FIFO. If the FIFO is empty the last read value is returned. Writing has no effect and is ignored.
Type RO
Bits Field Name Description Type Reset
31:16 RESERVED16 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x0000
15:0 DATA Received Data. When read, the entry in the receive FIFO, pointed to by the current FIFO read pointer is accessed. As data values are read by the receive logic from the incoming data frame, they are placed into the entry in the receive FIFO, pointed to by the current RX FIFO write pointer.
Received data less than 16 bits is automatically right-justified in the receive buffer.
RO 0x0000

TOP:SPI1:TXDATA

Address Offset 0x0000 0150
Physical Address 0x4003 1150 Instance 0x4003 1150
Description TXDATA Register. Writing a value in this register puts the data into the TX FIFO. Reading this register returns the last written value.
Type RW
Bits Field Name Description Type Reset
31:16 RESERVED16 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x0000
15:0 DATA Transmit Data. When read, the last entry in the transmit FIFO, pointed to by the current FIFO write pointer is accessed.
When written, the entry in the TX FIFO pointed to by the write pointer, is written to. Data values are read from the transmit FIFO by the transmit logic. It is loaded into the transmit serial shifter, then serially shifted out onto the output pin at the programmed bit rate.
When a data size of less than 16 bits is selected, the user must right-justify data written to the transmit FIFO. The transmit logic ignores the unused bits.
RW 0x0000

TOP:SPI1:STA

Address Offset 0x0000 0160
Physical Address 0x4003 1160 Instance 0x4003 1160
Description Status Register
Type RW
Bits Field Name Description Type Reset
31:14 RESERVED14 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b00 0000 0000 0000 0000
13:8 TXFIFOLVL Indicates how many locations of TXFIFO are currently filled with data RO 0b00 0000
7 RESERVED7 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0
6 TXDONE Transmit done. Indicates whether the last bit has left the Shift register after a transmission
Value ENUM Name Description
0x0 TX_ONGOING Last bit has not yet left the Shift register, and the transmission is ongoing.
0x1 TX_DONE Last bit has been shifted out, and the transmission is done
RW 0
5 CSD Detection of CS deassertion in the middle of a data frame transmission results in this error being set. This feature is only available in the peripheral mode.
Value ENUM Name Description
0x0 NOERR No CS posedge is detected before the entire data frame has been transmitted.
0x1 ERR An error is generated when CS posedge (deassertion) is detected before the entire data frame is transmitted.
RW 0
4 BUSY SPI Busy status
Value ENUM Name Description
0x0 IDLE SPI is in idle mode.
0x1 ACTIVE SPI is currently transmitting and/or receiving data, or transmit FIFO is not empty.
RO 0
3 RNF Receive FIFO not full status.
Value ENUM Name Description
0x0 FULL Receive FIFO is full.
0x1 NOT_FULL Receive FIFO is not full.
RO 1
2 RFE Receive FIFO empty status.
Value ENUM Name Description
0x0 NOT_EMPTY Receive FIFO is not empty.
0x1 EMPTY Receive FIFO is empty.
RO 1
1 TNF Transmit FIFO not full status.
Value ENUM Name Description
0x0 FULL Transmit FIFO is full.
0x1 NOT_FULL Transmit FIFO is not full.
RO 1
0 TFE Transmit FIFO empty status.
Value ENUM Name Description
0x0 NOT_EMPTY Transmit FIFO is not empty.
0x1 EMPTY Transmit FIFO is empty.
RO 1