Instance: FPB
Component: FPB
Base address: 0xE0002000
|
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
|
32 |
0x1000 0080 |
0x0000 0000 |
0xE000 2000 |
||
|
32 |
0x0000 0000 |
0x0000 0004 |
0xE000 2004 |
||
|
32 |
0x0000 0000 |
0x0000 0008 |
0xE000 2008 |
||
|
32 |
0x0000 0000 |
0x0000 000C |
0xE000 200C |
||
|
32 |
0x0000 0000 |
0x0000 0010 |
0xE000 2010 |
||
|
32 |
0x0000 0000 |
0x0000 0014 |
0xE000 2014 |
||
|
32 |
0x0000 0000 |
0x0000 0018 |
0xE000 2018 |
||
|
32 |
0x0000 0000 |
0x0000 001C |
0xE000 201C |
||
|
32 |
0x0000 0000 |
0x0000 0020 |
0xE000 2020 |
||
|
32 |
0x0000 0000 |
0x0000 0024 |
0xE000 2024 |
||
|
32 |
0x4770 1A03 |
0x0000 0FBC |
0xE000 2FBC |
||
|
32 |
0x0000 0000 |
0x0000 0FCC |
0xE000 2FCC |
||
|
32 |
0x0000 0004 |
0x0000 0FD0 |
0xE000 2FD0 |
||
|
32 |
0x0000 0000 |
0x0000 0FD4 |
0xE000 2FD4 |
||
|
32 |
0x0000 0000 |
0x0000 0FD8 |
0xE000 2FD8 |
||
|
32 |
0x0000 0000 |
0x0000 0FDC |
0xE000 2FDC |
||
|
32 |
0x0000 0021 |
0x0000 0FE0 |
0xE000 2FE0 |
||
|
32 |
0x0000 00BD |
0x0000 0FE4 |
0xE000 2FE4 |
||
|
32 |
0x0000 000B |
0x0000 0FE8 |
0xE000 2FE8 |
||
|
32 |
0x0000 0000 |
0x0000 0FEC |
0xE000 2FEC |
||
|
32 |
0x0000 000D |
0x0000 0FF0 |
0xE000 2FF0 |
||
|
32 |
0x0000 0090 |
0x0000 0FF4 |
0xE000 2FF4 |
||
|
32 |
0x0000 0005 |
0x0000 0FF8 |
0xE000 2FF8 |
||
|
32 |
0x0000 00B1 |
0x0000 0FFC |
0xE000 2FFC |
| Address Offset | 0x0000 0000 | ||
| Physical Address | 0xE000 2000 | Instance | 0xE000 2000 |
| Description | Provides FPB implementation information, and the global enable for the FPB unit | ||
| Type | |||
| Bits | Field Name | Description | Type | Reset | ||
| 31:28 | REV | Flash Patch and Breakpoint Unit architecture revision | RO | 0x1 | ||
| 27:15 | RES0 | Reserved, RES0 | RO | 0b0 0000 0000 0000 | ||
| 14:12 | NUM_CODE_14_12_ | Indicates the number of implemented instruction address comparators. Zero indicates no Instruction Address comparators are implemented. The Instruction Address comparators are numbered from 0 to NUM_CODE - 1 | RO | 0b000 | ||
| 11:8 | NUM_LIT | Indicates the number of implemented literal address comparators. The Literal Address comparators are numbered from NUM_CODE to NUM_CODE + NUM_LIT - 1 | RO | 0x0 | ||
| 7:4 | NUM_CODE_7_4_ | Indicates the number of implemented instruction address comparators. Zero indicates no Instruction Address comparators are implemented. The Instruction Address comparators are numbered from 0 to NUM_CODE - 1 | RO | 0x8 | ||
| 3:2 | RES0_1 | Reserved, RES0 | RO | 0b00 | ||
| 1 | KEY | Writes to the FP_CTRL are ignored unless KEY is concurrently written to one | RW | 0 | ||
| 0 | ENABLE | Enables the FPB | RW | 0 | ||
| Address Offset | 0x0000 0004 | ||
| Physical Address | 0xE000 2004 | Instance | 0xE000 2004 |
| Description | Indicates whether the implementation supports Flash Patch remap and, if it does, holds the target address for remap | ||
| Type | |||
| Bits | Field Name | Description | Type | Reset | ||
| 31:30 | RES0 | Reserved, RES0 | RO | 0b00 | ||
| 29 | RMPSPT | Indicates whether the FPB unit supports the Flash Patch remap function | RO | 0 | ||
| 28:5 | REMAP | Holds the bits[28:5] of the Flash Patch remap address | RO | 0x00 0000 | ||
| 4:0 | RES0_1 | Reserved, RES0 | RO | 0b0 0000 | ||
| Address Offset | 0x0000 0008 | ||
| Physical Address | 0xE000 2008 | Instance | 0xE000 2008 |
| Description | Holds an address for comparison. | ||
| Type | |||
| Bits | Field Name | Description | Type | Reset | ||
| 31:1 | BPADDR | Specifies bits[31:1] of the breakpoint instruction address | RW | 0b000 0000 0000 0000 0000 0000 0000 0000 | ||
| 0 | BE | Selects between remapping and breakpoint functionality | RW | 0 | ||
| Address Offset | 0x0000 000C | ||
| Physical Address | 0xE000 200C | Instance | 0xE000 200C |
| Description | Holds an address for comparison. | ||
| Type | |||
| Bits | Field Name | Description | Type | Reset | ||
| 31:1 | BPADDR | Specifies bits[31:1] of the breakpoint instruction address | RW | 0b000 0000 0000 0000 0000 0000 0000 0000 | ||
| 0 | BE | Selects between remapping and breakpoint functionality | RW | 0 | ||
| Address Offset | 0x0000 0010 | ||
| Physical Address | 0xE000 2010 | Instance | 0xE000 2010 |
| Description | Holds an address for comparison. | ||
| Type | |||
| Bits | Field Name | Description | Type | Reset | ||
| 31:1 | BPADDR | Specifies bits[31:1] of the breakpoint instruction address | RW | 0b000 0000 0000 0000 0000 0000 0000 0000 | ||
| 0 | BE | Selects between remapping and breakpoint functionality | RW | 0 | ||
| Address Offset | 0x0000 0014 | ||
| Physical Address | 0xE000 2014 | Instance | 0xE000 2014 |
| Description | Holds an address for comparison. | ||
| Type | |||
| Bits | Field Name | Description | Type | Reset | ||
| 31:1 | BPADDR | Specifies bits[31:1] of the breakpoint instruction address | RW | 0b000 0000 0000 0000 0000 0000 0000 0000 | ||
| 0 | BE | Selects between remapping and breakpoint functionality | RW | 0 | ||
| Address Offset | 0x0000 0018 | ||
| Physical Address | 0xE000 2018 | Instance | 0xE000 2018 |
| Description | Holds an address for comparison. | ||
| Type | |||
| Bits | Field Name | Description | Type | Reset | ||
| 31:1 | BPADDR | Specifies bits[31:1] of the breakpoint instruction address | RW | 0b000 0000 0000 0000 0000 0000 0000 0000 | ||
| 0 | BE | Selects between remapping and breakpoint functionality | RW | 0 | ||
| Address Offset | 0x0000 001C | ||
| Physical Address | 0xE000 201C | Instance | 0xE000 201C |
| Description | Holds an address for comparison. | ||
| Type | |||
| Bits | Field Name | Description | Type | Reset | ||
| 31:1 | BPADDR | Specifies bits[31:1] of the breakpoint instruction address | RW | 0b000 0000 0000 0000 0000 0000 0000 0000 | ||
| 0 | BE | Selects between remapping and breakpoint functionality | RW | 0 | ||
| Address Offset | 0x0000 0020 | ||
| Physical Address | 0xE000 2020 | Instance | 0xE000 2020 |
| Description | Holds an address for comparison. | ||
| Type | |||
| Bits | Field Name | Description | Type | Reset | ||
| 31:1 | BPADDR | Specifies bits[31:1] of the breakpoint instruction address | RW | 0b000 0000 0000 0000 0000 0000 0000 0000 | ||
| 0 | BE | Selects between remapping and breakpoint functionality | RW | 0 | ||
| Address Offset | 0x0000 0024 | ||
| Physical Address | 0xE000 2024 | Instance | 0xE000 2024 |
| Description | Holds an address for comparison. | ||
| Type | |||
| Bits | Field Name | Description | Type | Reset | ||
| 31:1 | BPADDR | Specifies bits[31:1] of the breakpoint instruction address | RW | 0b000 0000 0000 0000 0000 0000 0000 0000 | ||
| 0 | BE | Selects between remapping and breakpoint functionality | RW | 0 | ||
| Address Offset | 0x0000 0FBC | ||
| Physical Address | 0xE000 2FBC | Instance | 0xE000 2FBC |
| Description | Provides CoreSight discovery information for the FPB | ||
| Type | |||
| Bits | Field Name | Description | Type | Reset | ||
| 31:21 | ARCHITECT | Defines the architect of the component. Bits [31:28] are the JEP106 continuation code (JEP106 bank ID, minus 1) and bits [27:21] are the JEP106 ID code. | RO | 0b010 0011 1011 | ||
| 20 | PRESENT | Defines that the DEVARCH register is present | RO | 1 | ||
| 19:16 | REVISION | Defines the architecture revision of the component | RO | 0x0 | ||
| 15:12 | ARCHVER | Defines the architecture version of the component | RO | 0x1 | ||
| 11:0 | ARCHPART | Defines the architecture of the component | RO | 0xA03 | ||
| Address Offset | 0x0000 0FCC | ||
| Physical Address | 0xE000 2FCC | Instance | 0xE000 2FCC |
| Description | Provides CoreSight discovery information for the FPB | ||
| Type | |||
| Bits | Field Name | Description | Type | Reset | ||
| 31:8 | RES0 | Reserved, RES0 | RO | 0x00 0000 | ||
| 7:4 | SUB | Component sub-type | RO | 0x0 | ||
| 3:0 | MAJOR | Component major type | RO | 0x0 | ||
| Address Offset | 0x0000 0FD0 | ||
| Physical Address | 0xE000 2FD0 | Instance | 0xE000 2FD0 |
| Description | Provides CoreSight discovery information for the FP | ||
| Type | |||
| Bits | Field Name | Description | Type | Reset | ||
| 31:8 | RES0 | Reserved, RES0 | RO | 0x00 0000 | ||
| 7:4 | SIZE | See CoreSight Architecture Specification | RO | 0x0 | ||
| 3:0 | DES_2 | See CoreSight Architecture Specification | RO | 0x4 | ||
| Address Offset | 0x0000 0FD4 | ||
| Physical Address | 0xE000 2FD4 | Instance | 0xE000 2FD4 |
| Description | Provides CoreSight discovery information for the FP | ||
| Type | |||
| Bits | Field Name | Description | Type | Reset | ||
| 31:0 | RES0 | Reserved, RES0 | RO | 0x0000 0000 | ||
| Address Offset | 0x0000 0FD8 | ||
| Physical Address | 0xE000 2FD8 | Instance | 0xE000 2FD8 |
| Description | Provides CoreSight discovery information for the FP | ||
| Type | |||
| Bits | Field Name | Description | Type | Reset | ||
| 31:0 | RES0 | Reserved, RES0 | RO | 0x0000 0000 | ||
| Address Offset | 0x0000 0FDC | ||
| Physical Address | 0xE000 2FDC | Instance | 0xE000 2FDC |
| Description | Provides CoreSight discovery information for the FP | ||
| Type | |||
| Bits | Field Name | Description | Type | Reset | ||
| 31:0 | RES0 | Reserved, RES0 | RO | 0x0000 0000 | ||
| Address Offset | 0x0000 0FE0 | ||
| Physical Address | 0xE000 2FE0 | Instance | 0xE000 2FE0 |
| Description | Provides CoreSight discovery information for the FP | ||
| Type | |||
| Bits | Field Name | Description | Type | Reset | ||
| 31:8 | RES0 | Reserved, RES0 | RO | 0x00 0000 | ||
| 7:0 | PART_0 | See CoreSight Architecture Specification | RO | 0x21 | ||
| Address Offset | 0x0000 0FE4 | ||
| Physical Address | 0xE000 2FE4 | Instance | 0xE000 2FE4 |
| Description | Provides CoreSight discovery information for the FP | ||
| Type | |||
| Bits | Field Name | Description | Type | Reset | ||
| 31:8 | RES0 | Reserved, RES0 | RO | 0x00 0000 | ||
| 7:4 | DES_0 | See CoreSight Architecture Specification | RO | 0xB | ||
| 3:0 | PART_1 | See CoreSight Architecture Specification | RO | 0xD | ||
| Address Offset | 0x0000 0FE8 | ||
| Physical Address | 0xE000 2FE8 | Instance | 0xE000 2FE8 |
| Description | Provides CoreSight discovery information for the FP | ||
| Type | |||
| Bits | Field Name | Description | Type | Reset | ||
| 31:8 | RES0 | Reserved, RES0 | RO | 0x00 0000 | ||
| 7:4 | REVISION | See CoreSight Architecture Specification | RO | 0x0 | ||
| 3 | JEDEC | See CoreSight Architecture Specification | RO | 1 | ||
| 2:0 | DES_1 | See CoreSight Architecture Specification | RO | 0b011 | ||
| Address Offset | 0x0000 0FEC | ||
| Physical Address | 0xE000 2FEC | Instance | 0xE000 2FEC |
| Description | Provides CoreSight discovery information for the FP | ||
| Type | |||
| Bits | Field Name | Description | Type | Reset | ||
| 31:8 | RES0 | Reserved, RES0 | RO | 0x00 0000 | ||
| 7:4 | REVAND | See CoreSight Architecture Specification | RO | 0x0 | ||
| 3:0 | CMOD | See CoreSight Architecture Specification | RO | 0x0 | ||
| Address Offset | 0x0000 0FF0 | ||
| Physical Address | 0xE000 2FF0 | Instance | 0xE000 2FF0 |
| Description | Provides CoreSight discovery information for the FP | ||
| Type | |||
| Bits | Field Name | Description | Type | Reset | ||
| 31:8 | RES0 | Reserved, RES0 | RO | 0x00 0000 | ||
| 7:0 | PRMBL_0 | See CoreSight Architecture Specification | RO | 0x0D | ||
| Address Offset | 0x0000 0FF4 | ||
| Physical Address | 0xE000 2FF4 | Instance | 0xE000 2FF4 |
| Description | Provides CoreSight discovery information for the FP | ||
| Type | |||
| Bits | Field Name | Description | Type | Reset | ||
| 31:8 | RES0 | Reserved, RES0 | RO | 0x00 0000 | ||
| 7:4 | CLASS | See CoreSight Architecture Specification | RO | 0x9 | ||
| 3:0 | PRMBL_1 | See CoreSight Architecture Specification | RO | 0x0 | ||
| Address Offset | 0x0000 0FF8 | ||
| Physical Address | 0xE000 2FF8 | Instance | 0xE000 2FF8 |
| Description | Provides CoreSight discovery information for the FP | ||
| Type | |||
| Bits | Field Name | Description | Type | Reset | ||
| 31:8 | RES0 | Reserved, RES0 | RO | 0x00 0000 | ||
| 7:0 | PRMBL_2 | See CoreSight Architecture Specification | RO | 0x05 | ||
| Address Offset | 0x0000 0FFC | ||
| Physical Address | 0xE000 2FFC | Instance | 0xE000 2FFC |
| Description | Provides CoreSight discovery information for the FP | ||
| Type | |||
| Bits | Field Name | Description | Type | Reset | ||
| 31:8 | RES0 | Reserved, RES0 | RO | 0x00 0000 | ||
| 7:0 | PRMBL_3 | See CoreSight Architecture Specification | RO | 0xB1 | ||
| © 2015 - 2016. Texas Instruments | All Rights Reserved |