DBGSS

Instance: DBGSS
Component: DBGSS
Base address: 0x4000F000


TOP:DBGSS Register Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

Physical Address

DESC

RO

32

0xB24D 1010

0x0000 0000

0x4000 F000

IMASK

RW

32

0x0000 0000

0x0000 0044

0x4000 F044

RIS

RO

32

0x0000 0000

0x0000 004C

0x4000 F04C

MIS

RO

32

0x0000 0000

0x0000 0054

0x4000 F054

ISET

WO

32

0x0000 0000

0x0000 005C

0x4000 F05C

ICLR

WO

32

0x0000 0000

0x0000 0064

0x4000 F064

IMSET

WO

32

0x0000 0000

0x0000 006C

0x4000 F06C

IMCLR

WO

32

0x0000 0000

0x0000 0074

0x4000 F074

TXD

RO

32

0x0000 0000

0x0000 0100

0x4000 F100

TXCTL

RO

32

0x0000 0000

0x0000 0104

0x4000 F104

RXD

RW

32

0x0000 0000

0x0000 0108

0x4000 F108

RXCTL

RW

32

0x0000 0000

0x0000 010C

0x4000 F10C

TXDPEEK

RO

32

0x0000 0000

0x0000 0110

0x4000 F110

RXDPEEK

RO

32

0x0000 0000

0x0000 0114

0x4000 F114

SPECIAL_AUTH

RO

32

0x0000 0013

0x0000 0200

0x4000 F200

SPECIAL_AUTH_SET

WO

32

0x0000 0013

0x0000 0204

0x4000 F204

SPECIAL_AUTH_CLR

WO

32

0x0000 0000

0x0000 0208

0x4000 F208

APP_AUTH

RO

32

0x0000 0000

0x0000 0210

0x4000 F210

APP_AUTH_SET

WO

32

0x0000 0000

0x0000 0214

0x4000 F214

APP_AUTH_CLR

WO

32

0x0000 0000

0x0000 0218

0x4000 F218

DBGCTL

RW

32

0x0000 0020

0x0000 021C

0x4000 F21C

TOP:DBGSS Register Descriptions

TOP:DBGSS:DESC

Address Offset 0x0000 0000
Physical Address 0x4000 F000 Instance 0x4000 F000
Description Description Register. This register provides IP module ID, revision information, instance index and standard MMR registers offset.
Type RO
Bits Field Name Description Type Reset
31:16 MODULEID Module identifier used to uniquely identify this IP.
Value ENUM Name Description
0x0 MIN Minimum value
0xFFFF MAX Maximum possible value
RO 0xB24D
15:12 STDIPOFF Standard IP MMR block offset. Standard IP MMRs are the set of from aggregated IRQ registers till DTB.

0: Standard IP MMRs do not exist

0x1-0xF: Standard IP MMRs begin at offset of (64*STDIPOFF from the base IP address)

0: STDIP MMRs do not exist
0x1-0xF: These MMRs begin at offset 64*STDIPOFF from IP base address
Value ENUM Name Description
0x0 MIN Minimum Value
0xF MAX Maximum possible value
RO 0x1
11:8 INSTIDX IP Instance ID number. If multiple instances of IP exist in the device, this field can identify the instance number (0-15).
Value ENUM Name Description
0x0 MIN Minimum Value
0xF MAX Maximum possible value
RO 0x0
7:4 MAJREV Major revision of IP (0-15).
Value ENUM Name Description
0x0 MIN Minimum Value
0xF MAX Maximum possible value
RO 0x1
3:0 MINREV Minor revision of IP (0-15).
Value ENUM Name Description
0x0 MIN Minimum Value
0xF MAX Maximum possible value
RO 0x0

TOP:DBGSS:IMASK

Address Offset 0x0000 0044
Physical Address 0x4000 F044 Instance 0x4000 F044
Description Interrupt mask. This register selects interrupt sources which are allowed to pass from RIS to MIS when the corresponding bit-fields are set to 1.
Type RW
Bits Field Name Description Type Reset
31:4 RESERVED4 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x000 0000
3 PWRDWNIFG PWRDWNIFG interrupt mask
Value ENUM Name Description
0x0 CLR Interrupt is masked out
0x1 SET Interrupt will request an interrupt service routine and corresponding bit in MIS will be set
RW 0
2 PWRUPIFG PWRUPIFG interrupt mask
Value ENUM Name Description
0x0 CLR Interrupt is masked out
0x1 SET Interrupt will request an interrupt service routine and corresponding bit in MIS will be set
RW 0
1 RXIFG RXIFG interrupt mask
Value ENUM Name Description
0x0 CLR Interrupt is masked out
0x1 SET Interrupt will request an interrupt service routine and corresponding bit in MIS will be set
RW 0
0 TXIFG TXIFG interrupt mask
Value ENUM Name Description
0x0 DIS Disable Interrupt Mask
0x1 EN Enable Interrupt Mask
RW 0

TOP:DBGSS:RIS

Address Offset 0x0000 004C
Physical Address 0x4000 F04C Instance 0x4000 F04C
Description Raw interrupt status. This register reflects the state of all pending interrupts, regardless of masking. This register allows the user to implement a poll scheme. A flag set in this register can be cleared by writing 1 to the corresponding ICLR register bit.
Type RO
Bits Field Name Description Type Reset
31:4 RESERVED4 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x000 0000
3 PWRDWNIFG Raw interrupt status for PWRDWNIFG
Value ENUM Name Description
0x0 CLR PWRDWNIFG did not occur
0x1 SET PWRDWNIFG occurred
RO 0
2 PWRUPIFG Raw interrupt status for PWRUPIFG
Value ENUM Name Description
0x0 CLR PWRUPIFG did not occur
0x1 SET PWRUPIFG occurred
RO 0
1 RXIFG Raw interrupt status for RXIFG
Value ENUM Name Description
0x0 CLR RXIFG did not occur
0x1 SET RXIFG occurred
RO 0
0 TXIFG Raw interrupt status for TXIFG
Value ENUM Name Description
0x0 CLR TXIFG did not occur
0x1 SET TXIFG occurred
RO 0

TOP:DBGSS:MIS

Address Offset 0x0000 0054
Physical Address 0x4000 F054 Instance 0x4000 F054
Description Masked interrupt status. This register is simply a bitwise AND of the contents of IMASK and RIS registers. A flag set in this register can be cleared by writing 1 to the corresponding ICLR register bit.
Type RO
Bits Field Name Description Type Reset
31:4 RESERVED4 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x000 0000
3 PWRDWNIFG Masked interrupt status for PWRDWNIFG
Value ENUM Name Description
0x0 CLR PWRDWNIFG did not request an interrupt service routine
0x1 SET PWRDWNIFG requests an interrupt service routine
RO 0
2 PWRUPIFG Masked interrupt status for PWRUPIFG
Value ENUM Name Description
0x0 CLR PWRUPIFG did not request an interrupt service routine
0x1 SET PWRUPIFG requests an interrupt service routine
RO 0
1 RXIFG Masked interrupt status for RXIFG
Value ENUM Name Description
0x0 CLR RXIFG did not request an interrupt service routine
0x1 SET RXIFG requests an interrupt service routine
RO 0
0 TXIFG Masked interrupt status for TXIFG
Value ENUM Name Description
0x0 CLR TXIFG did not request an interrupt service routine
0x1 SET TXIFG requests an interrupt service routine
RO 0

TOP:DBGSS:ISET

Address Offset 0x0000 005C
Physical Address 0x4000 F05C Instance 0x4000 F05C
Description Interrupt set register. This register can be used by software for diagnostics and safety checking purposes. Writing a 1 to a bit in this register will set the event and the corresponding RIS bit also gets set. If the corresponding IMASK bit is set, then the corresponding MIS register bit also gets set.
Type WO
Bits Field Name Description Type Reset
31:4 RESERVED4 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x000 0000
3 PWRDWNIFG Sets PWRDWNIFG in RIS register
Value ENUM Name Description
0x0 NOEFF Writing a 0 has no effect
0x1 SET Set interrupt
WO 0
2 PWRUPIFG Sets PWRUPIFG in RIS register
Value ENUM Name Description
0x0 NOEFF Writing a 0 has no effect
0x1 SET Set interrupt
WO 0
1 RXIFG Sets RXIFG in RIS register
Value ENUM Name Description
0x0 NOEFF Writing a 0 has no effect
0x1 SET Set interrupt
WO 0
0 TXIFG Sets TXIFG in RIS register
Value ENUM Name Description
0x0 NOEFF Writing a 0 has no effect
0x1 SET Set interrupt
WO 0

TOP:DBGSS:ICLR

Address Offset 0x0000 0064
Physical Address 0x4000 F064 Instance 0x4000 F064
Description Interrupt clear register. This register allows software to clear interrupts. Writing a 1 to a bit in this register will clear the event and the corresponding RIS bit also gets cleared. If the corresponding IMASK bit is set, then the corresponding MIS register bit also gets cleared.
Type WO
Bits Field Name Description Type Reset
31:4 RESERVED4 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x000 0000
3 PWRDWNIFG Clears PWRDWNIFG interrupt
Value ENUM Name Description
0x0 NOEFF Writing a 0 has no effect
0x1 CLR Clear interrupt
WO 0
2 PWRUPIFG Clears PWRUPIFG interrupt
Value ENUM Name Description
0x0 NOEFF Writing a 0 has no effect
0x1 CLR Clear interrupt
WO 0
1 RXIFG Clears RXIFG interrupt
Value ENUM Name Description
0x0 NOEFF Writing a 0 has no effect
0x1 CLR Clear interrupt
WO 0
0 TXIFG Clears TXIFG interrupt
Value ENUM Name Description
0x0 NOEFF Writing a 0 has no effect
0x1 CLR Clear interrupt
WO 0

TOP:DBGSS:IMSET

Address Offset 0x0000 006C
Physical Address 0x4000 F06C Instance 0x4000 F06C
Description Interrupt mask set register. Writing a 1 to a bit in this register will set the corresponding IMASK bit.
Type WO
Bits Field Name Description Type Reset
31:4 RESERVED4 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x000 0000
3 PWRDWNIFG Set PWRDWNIFG interrupt mask
Value ENUM Name Description
0x0 NOEFF Writing a 0 has no effect
0x1 SET Set interrupt mask
WO 0
2 PWRUPIFG Set PWRUPIFG interrupt mask
Value ENUM Name Description
0x0 NOEFF Writing a 0 has no effect
0x1 SET Set interrupt mask
WO 0
1 RXIFG Set RXIFG interrupt mask
Value ENUM Name Description
0x0 NOEFF Writing a 0 has no effect
0x1 SET Set interrupt mask
WO 0
0 TXIFG Set TXIFG interrupt mask
Value ENUM Name Description
0x0 NOEFF Writing a 0 has no effect
0x1 SET Set interrupt mask
WO 0

TOP:DBGSS:IMCLR

Address Offset 0x0000 0074
Physical Address 0x4000 F074 Instance 0x4000 F074
Description Interrupt mask clear register. Writing a 1 to a bit in this register will clear the corresponding IMASK bit.
Type WO
Bits Field Name Description Type Reset
31:4 RESERVED4 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x000 0000
3 PWRDWNIFG Clears PWRDWNIFG interrupt mask
Value ENUM Name Description
0x0 NO_EFFECT Writing a 0 has no effect
0x1 CLR IMASK bit corresponding to PWRDWNIFG is cleared
WO 0
2 PWRUPIFG Clears PWRUPIFG interrupt mask
Value ENUM Name Description
0x0 NO_EFFECT Writing a 0 has no effect
0x1 CLR IMASK bit corresponding to PWRUPIFG is cleared
WO 0
1 RXIFG Clears RXIFG interrupt mask
Value ENUM Name Description
0x0 NO_EFFECT Writing a 0 has no effect
0x1 CLR IMASK bit corresponding to RXIFG is cleared
WO 0
0 TXIFG Clears TXIFG interrupt mask
Value ENUM Name Description
0x0 NO_EFFECT Writing a 0 has no effect
0x1 CLR IMASK bit corresponding to TXIFG is cleared
WO 0

TOP:DBGSS:TXD

Address Offset 0x0000 0100
Physical Address 0x4000 F100 Instance 0x4000 F100
Description Transmit data register. This register is used for sending SACI (SECAP command interface) data from the host to the device.
The host (SWD interface) can write this register. This updates the value of TXD, and sets TXCTL.TXDSTA = FULL
The host should only write TXD while TXCTL.TXDSTA = EMPTY.
If the host incorrectly writes TXD while TXCTL.TXDSTA = FULL, this will just update the value of TXD.
The host (SWD interface) can read the TXD register. This does not affect TXCTL.TXDSTA.
The device (boot code) can only read the TXD register. This sets TXCTL.TXDSTA = EMPTY.
The device should only read TXD while TXCTL.TXDSTA = FULL.
If the device incorrectly reads TXD while TXCTL.TXDSTA = EMPTY, this will just return the value of TXD.
If the host writes TXD on the same clock cycle as the device reads TXD:
The device reads the old TXD value.
TXD is updated with the new value, and TXCTL.TXDSTA is set to FULL.
Type RO
Bits Field Name Description Type Reset
31:0 VAL SACI command/parameter word. Valid value when TXCTL.TXDSTA=1. TXCTL.TXDSTA gets automatically cleared upon read. RO 0x0000 0000

TOP:DBGSS:TXCTL

Address Offset 0x0000 0104
Physical Address 0x4000 F104 Instance 0x4000 F104
Description Transmit control register. This register contains status of the TXD register (full/empty), and also software defined flags that are used by the SACI protocol.
The host (SWD interface) can write the FLAGS field of the TXCTL register.
The host (SWD interface) can read the TXCTL register.
The device (boot code) can only read the TXCTL register.
Type RO
Bits Field Name Description Type Reset
31:8 RESERVED8 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x00 0000
7:1 FLAGS Software defined flags that are used by the SACI protocol (host to device). RO 0b000 0000
0 TXDSTA Indicates whether the host has written a word to the TXD register, which can be read by the device:
TXDSTA is automatically set upon write to TXD register in SECAP and automatically gets cleared upon read from TXD
Value ENUM Name Description
0x0 EMPTY The TXD register does not contain a new SACI parameter word from the host, and should not be read by the device.
0x1 FULL The TXD register contains a new SACI parameter word from the host, which can be read by the device.
RO 0

TOP:DBGSS:RXD

Address Offset 0x0000 0108
Physical Address 0x4000 F108 Instance 0x4000 F108
Description Receive data register. This register is used to send SACI command response data from the device to the host.
The device (boot code) can write the RXD register. This updates the value of RXD, and sets RXCTL.RXDSTA = FULL.
The device should only write RXD while RXCTL.RXDSTA = EMPTY.
If the device incorrectly writes RXD while RXCTL.RXDSTA = FULL, this will just update the value of RXD.
The device (boot code) can read the RXD register in order to flush it. This sets RXCTL.RXDSTA = EMPTY.
The host (SWD interface) can only read the RXD register. This sets RXCTL.RXDSTA = EMPTY.
The host should only read RXD while RXCTL.RXDSTA = FULL.
If the host incorrectly reads RXD while RXCTL.RXDSTA = EMPTY, this will just return the value of RXD.
If the device writes RXD on the same clock cycle as the host reads RXD:
The host reads the old RXD value.
RXD is updated with the new value, and RXCTL.RXDSTA is set to FULL.
Type RW
Bits Field Name Description Type Reset
31:0 VAL SACI command response word. RXCTL.RXDSTA automatically set upon write. RXCTL.RXDSTA automatically cleared upon read (flush operation). RW 0x0000 0000

TOP:DBGSS:RXCTL

Address Offset 0x0000 010C
Physical Address 0x4000 F10C Instance 0x4000 F10C
Description Receive control register. This register contains status of the RXD register (full/empty), and also software defined flags that are used by the SACI protocol.
The device (boot code) can write the FLAGS field of the RXCTL register.
The device (boot code) can read the RXCTL register.
The host (SWD interface) can only read the RXCTL register
Type RW
Bits Field Name Description Type Reset
31:8 RESERVED8 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x00 0000
7:1 FLAGS Software defined flags that are used by the SACI protocol (device to host). RW 0b000 0000
0 RXDSTA Indicates whether the device has written a word to the RXD register, which can be read by the host:
RXDSTA is automatically set upon write to RXD and automatically cleared upon read from RXD register of SECAP or RXD.
Value ENUM Name Description
0x0 EMPTY The RXD register does not contain a new SACI response word from the device, and should not be read by the host.
0x1 FULL The RXD register contains a new SACI response word from the device, which can be read by the host.
RO 0

TOP:DBGSS:TXDPEEK

Address Offset 0x0000 0110
Physical Address 0x4000 F110 Instance 0x4000 F110
Description Transmit data peek register . This register is a read-only version of the TXD register that can be read by host and device without any side-effects.
This register is used to peek at the values in TXD without affecting the FULL/EMPTY flag.
Type RO
Bits Field Name Description Type Reset
31:0 VAL Transmit Data Peek Register. SACI command parameter word. TXCTL.TXDSTA not affected by read of TXDPEEK RO 0x0000 0000

TOP:DBGSS:RXDPEEK

Address Offset 0x0000 0114
Physical Address 0x4000 F114 Instance 0x4000 F114
Description Receive data peek register. The RXDPEEK register is a read-only version of the RXD register that can be read by host and device without any side-effects
This register is used to peek at the values in Receive Data Register without affecting the FULL/EMPTY flag.
Type RO
Bits Field Name Description Type Reset
31:0 VAL Receive Data Peek Register. SACI command response word. RXCTL.RXDSTA not affected by read of RXDPEEK RO 0x0000 0000

TOP:DBGSS:SPECIAL_AUTH

Address Offset 0x0000 0200
Physical Address 0x4000 F200 Instance 0x4000 F200
Description This register indicates the status of different AP firewalls.
Type RO
Bits Field Name Description Type Reset
31:7 RESERVED7 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b0 0000 0000 0000 0000 0000 0000
6 DBGDIS Indicates status of DBGDIS.
Value ENUM Name Description
0x0 EN Enables debugging capability.
0x1 DIS Disables debugging capability
RO 0
5 AHBAPEN Indicates status of AHBAPEN
Value ENUM Name Description
0x0 DIS Disable AHB-AP
0x1 EN Enable AHB-AP
RO 0
4 CFGAPEN Indicates status of CFGAPEN
Value ENUM Name Description
0x0 DIS Disable CFG-AP
0x1 EN Enable CFG-AP
RO 1
3 RESERVED3 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0
2 DFTAPEN Indicates status of DFTAPEN
Value ENUM Name Description
0x0 DIS Disable DFT-TAP
0x1 EN Enable DFT-TAP
RO 0
1 RESERVED1 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 1
0 SECAPEN Indicates status of SECAP
Value ENUM Name Description
0x0 DIS Disable SEC-AP
0x1 EN Enable SEC-AP
RO 1

TOP:DBGSS:SPECIAL_AUTH_SET

Address Offset 0x0000 0204
Physical Address 0x4000 F204 Instance 0x4000 F204
Description This register is used for setting bits in SPECIAL_AUTH register.
This register is configured and locked during device boot.
Type WO
Bits Field Name Description Type Reset
31:24 KEY This field must be configured with 0xA5 in order to access this register.
Value ENUM Name Description
0xA5 _to_unlock_w_ This field must be written with 0xA5 to be able to set any of the enable bits
WO 0x00
23:7 RESERVED7 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b0 0000 0000 0000 0000
6 DBGDIS This bit sets DBGDIS in SPECIAL_AUTH register.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET SET DBGDIS
WO 0
5 AHBAPEN This bit sets AHBAPEN in SPECIAL_AUTH register.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET SET AHB-AP
WO 0
4 CFGAPEN This bit sets CFGAPEN in SPECIAL_AUTH register.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set CFGAPEN
WO 1
3 RESERVED3 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. WO 0
2 DFTAPEN This bit sets DFTAPEN in SPECIAL_AUTH register.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set DFTAPEN
WO 0
1 RESERVED1 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. WO 1
0 SECAPEN This bit sets SECAPEN bit in SPECIAL_AUTH register.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set SECAPEN
WO 1

TOP:DBGSS:SPECIAL_AUTH_CLR

Address Offset 0x0000 0208
Physical Address 0x4000 F208 Instance 0x4000 F208
Description This register is used for clearing bits in SPECIAL_AUTH register.
This register is configured and locked during device boot.
Type WO
Bits Field Name Description Type Reset
31:24 KEY This field must be configured with 0x22 in order to access this register.
Value ENUM Name Description
0x22 _to_unlock_w_ This field must be written with 0x22 to be able to clear any of the enable bits
WO 0x00
23:7 RESERVED7 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b0 0000 0000 0000 0000
6 DBGDIS This bit clears DBGDIS in SPECIAL_AUTH register.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear DBGDIS
WO 0
5 AHBAPEN This bit clears AHBAPEN in SPECIAL_AUTH register.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear AHBAPEN
WO 0
4 CFGAPEN This bit clears CFGAPEN in SPECIAL_AUTH register.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear CFGAPEN
WO 0
3 RESERVED3 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. WO 0
2 DFTAPEN This bit clears DFTAPEN in SPECIAL_AUTH register.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear DFTAPEN
WO 0
1 RESERVED1 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. WO 0
0 SECAPEN This bit clears SECAPEN in SPECIAL_AUTH register.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear SECAPEN
WO 0

TOP:DBGSS:APP_AUTH

Address Offset 0x0000 0210
Physical Address 0x4000 F210 Instance 0x4000 F210
Description This register indicates the debug privileges of ARM Cortex CPU.
Type RO
Bits Field Name Description Type Reset
31:4 RESERVED4 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x000 0000
3 SPNIDEN Controls Secure non-invasive debug enable.
Value ENUM Name Description
0x0 DIS Secure non-invasive debug disabled
0x1 EN Secure non-invasive debug enabled
RO 0
2 SPIDEN Controls Secure invasive debug enable.
Value ENUM Name Description
0x0 DIS Secure invasive debug disabled
0x1 EN Secure invasive debug enabled
RO 0
1 NIDEN Controls non-invasive debug enable.
Value ENUM Name Description
0x0 DIS Non-invasive debug disabled
0x1 EN Non-invasive debug enabled
RO 0
0 DBGEN Controls invasive debug enable.
Value ENUM Name Description
0x0 DIS Invasive debug disabled
0x1 EN Invasive debug enabled
RO 0

TOP:DBGSS:APP_AUTH_SET

Address Offset 0x0000 0214
Physical Address 0x4000 F214 Instance 0x4000 F214
Description This register is used for setting bits in APP_AUTH register.
This register is configured and locked during device boot.
Type WO
Bits Field Name Description Type Reset
31:24 KEY This field must be configured with 0x39 in order to access this register.
Value ENUM Name Description
0x39 _to_unlock_w_ Write this value 0x39 to unlock writing to the APP_AUTH_SET register
WO 0x00
23:4 RESERVED4 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x0 0000
3 SPNIDEN Sets SPNIDEN bit in APP_AUTH register.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Sets SPNIDEN
WO 0
2 SPIDEN Sets SPIDEN bit in APP_AUTH register.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Sets SPIDEN
WO 0
1 NIDEN Sets NIDEN bit in [APP_AUTH ]register.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Sets NIDEN
WO 0
0 DBGEN Sets DBGEN bit in APP_AUTH register.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Sets DBGEN
WO 0

TOP:DBGSS:APP_AUTH_CLR

Address Offset 0x0000 0218
Physical Address 0x4000 F218 Instance 0x4000 F218
Description This register is used for clearing bits in APP_AUTH register.
This register is configured and locked during device boot.
Type WO
Bits Field Name Description Type Reset
31:24 KEY This field must be configured with 0x7D in order to access this register.
Value ENUM Name Description
0x7D _to_unlock_w_ Write this value 0x7D to unlock writing to the APP_AUTH_CLR register
WO 0x00
23:4 RESERVED4 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x0 0000
3 SPNIDEN Clears SPNIDEN bit in APP_AUTH register.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clears SPIDEN
WO 0
2 SPIDEN Sets SPIDEN bit in APP_AUTH register.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear SPIDEN
WO 0
1 NIDEN Clears NIDEN bit in APP_AUTH register.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clears NIDEN
WO 0
0 DBGEN Clears DBGEN bit in APP_AUTH register.
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clears DBGEN
WO 0

TOP:DBGSS:DBGCTL

Address Offset 0x0000 021C
Physical Address 0x4000 F21C Instance 0x4000 F21C
Description Debug control register. This register is used for controlling debug connection and read out debug status.
Type RW
Bits Field Name Description Type Reset
31:6 RESERVED6 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b00 0000 0000 0000 0000 0000 0000
5 SWDCEN This bit is used to enable connection between SWD pads and IceMelter (wakeup circuit used for detecting debug probe)
Value ENUM Name Description
0x0 DIS Connection disabled
0x1 EN Connection enabled
RW 1
4 DBGPWRUPACK This bit field specifies the status of dbgpwrupack from pmctl.
Value ENUM Name Description
0x0 DIS dbgpwrupreq is not acknowledged
0x1 EN dbgpwrupreq is acknowledged.
RO 0
3 SYSPWRUPACK This bit field specify the status of syspwrupack from pmctl.
Value ENUM Name Description
0x0 DIS syspwrupreq is not acknowledged
0x1 EN syspwrupreq is acknowledged
RO 0
2 JTAGSEL This bit field specifies the status of JTAG MODE for TEST TAP.
Value ENUM Name Description
0x0 DIS TEST TAP disabled
0x1 EN TEST TAP enabled
RO 0
1 SWDSEL This bit field specifies the status of SWD MODE for connection.
Value ENUM Name Description
0x0 DIS debug connection disabled.
0x1 EN debug connection enabled.
RO 0
0 SWDOVR This bit is used for connecting to IO pads to SWCLK/IO on SW-DP through a software request and establish SWD connection without IceMelter trigger for debug purpose.
Value ENUM Name Description
0x0 TRNSPRT Transparent mode in which SWD connection is established via IceMelter Sequence.
0x1 DBGENA Force 1 or debug enable mode in which SWD connection is established bypassing IceMelter sequence
RW 0