AES

Instance: AES
Component: AES
Base address: 0x400C0000


The AES-128 crypto peripheral accellerates AES-128 block cipher encryption and decryption. The peripheral does also offer hardware features to accellerate cipher modes implemented in software:

* CBC-MAC
* CBC
* CTR
* CFB
* OFB
* PCBC

The module provides two data registers that can be input to AES operation. These are termed TXT and BUF. TXT is the AES-128 work buffer, and content changes during an AES operation. Software cannot update TXT during an ongoing AES operation. BUF is an auxiliary 128-bit buffer with multiple purposes:
* initialization vector(IV) storage
* counter in CTR cipher mode
* hold next value of TXT

Software can update BUF during an AES operation. This allows software to write next TXT during an ongoing AES operation and hence save AES idle times.

TOP:AES Register Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

Physical Address

DESC

RO

32

0x6B42 4010

0x0000 0000

0x400C 0000

TRG

WO

32

0x0000 0000

0x0000 0010

0x400C 0010

ABORT

WO

32

0x0000 0000

0x0000 0014

0x400C 0014

CLR

WO

32

0x0000 0000

0x0000 0018

0x400C 0018

STA

RO

32

0x0000 0000

0x0000 001C

0x400C 001C

DMA

RW

32

0x0000 0000

0x0000 0020

0x400C 0020

DMACHA

RW

32

0x0000 0000

0x0000 0024

0x400C 0024

DMACHB

RW

32

0x0000 0000

0x0000 0028

0x400C 0028

AUTOCFG

RW

32

0x0000 0000

0x0000 002C

0x400C 002C

KEY0

WO

32

0x0000 0000

0x0000 0050

0x400C 0050

KEY1

WO

32

0x0000 0000

0x0000 0054

0x400C 0054

KEY2

WO

32

0x0000 0000

0x0000 0058

0x400C 0058

KEY3

WO

32

0x0000 0000

0x0000 005C

0x400C 005C

TXT0

RW

32

0x0000 0000

0x0000 0070

0x400C 0070

TXT1

RW

32

0x0000 0000

0x0000 0074

0x400C 0074

TXT2

RW

32

0x0000 0000

0x0000 0078

0x400C 0078

TXT3

RW

32

0x0000 0000

0x0000 007C

0x400C 007C

TXTX0

WO

32

0x0000 0000

0x0000 0080

0x400C 0080

TXTX1

WO

32

0x0000 0000

0x0000 0084

0x400C 0084

TXTX2

WO

32

0x0000 0000

0x0000 0088

0x400C 0088

TXTX3

WO

32

0x0000 0000

0x0000 008C

0x400C 008C

BUF0

RW

32

0x0000 0000

0x0000 0090

0x400C 0090

BUF1

RW

32

0x0000 0000

0x0000 0094

0x400C 0094

BUF2

RW

32

0x0000 0000

0x0000 0098

0x400C 0098

BUF3

RW

32

0x0000 0000

0x0000 009C

0x400C 009C

TXTXBUF0

RO

32

0x0000 0000

0x0000 00A0

0x400C 00A0

TXTXBUF1

RO

32

0x0000 0000

0x0000 00A4

0x400C 00A4

TXTXBUF2

RO

32

0x0000 0000

0x0000 00A8

0x400C 00A8

TXTXBUF3

RO

32

0x0000 0000

0x0000 00AC

0x400C 00AC

IMASK

RW

32

0x0000 0000

0x0000 0104

0x400C 0104

RIS

RO

32

0x0000 0000

0x0000 0108

0x400C 0108

MIS

RO

32

0x0000 0000

0x0000 010C

0x400C 010C

ISET

WO

32

0x0000 0000

0x0000 0110

0x400C 0110

ICLR

WO

32

0x0000 0000

0x0000 0114

0x400C 0114

IMSET

WO

32

0x0000 0000

0x0000 0118

0x400C 0118

IMCLR

WO

32

0x0000 0000

0x0000 011C

0x400C 011C

TOP:AES Register Descriptions

TOP:AES:DESC

Address Offset 0x0000 0000
Physical Address 0x400C 0000 Instance 0x400C 0000
Description Description Register.
This register provides IP module ID, revision information, instance index and standard MMR registers offset.
Type RO
Bits Field Name Description Type Reset
31:16 MODID Module Identifier
This register is used to uniquely identify this IP.
RO 0x6B42
15:12 STDIPOFF Standard IP MMR block offset
Standard IP MMRs are the set from aggregated IRQ registers till DTB.

0: Standard IP MMRs do not exist.

0x1-0xF: Standard IP MMRs begin at offset of 64*STDIPOFF from the base IP address.
RO 0x4
11:8 INSTIDX IP Instance ID number
If multiple instances of IP exist in the device, this field can identify the instance number (0-15).
RO 0x0
7:4 MAJREV Major revision of IP (0-15) RO 0x1
3:0 MINREV Minor Revision of IP(0-15) RO 0x0

TOP:AES:TRG

Address Offset 0x0000 0010
Physical Address 0x400C 0010 Instance 0x400C 0010
Description Trigger

This register is used to manually trigger operations.
Type WO
Bits Field Name Description Type Reset
31:4 RESERVED4 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x000 0000
3 DMACHA Manually trigger channel A request
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Triggers channel A request
WO 0
2 DMACHB Manually trigger channel B request
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Triggers channel B request
WO 0
1:0 AESOP AES Operation

Write an enumerated value to this field when STA.STATE = IDLE to manually trigger an AES operation. If condition is not met, the trigger is ignored. Non-enumerated values are ignored.
Enumerated value indicates source of AES operation
Value ENUM Name Description
0x1 TXT TXT = AES(KEY,TXT)
0x2 BUF TXT = AES(KEY,BUF)
0x3 TXTXBUF TXT = AES(KEY, TXT XOR BUF)
WO 0b00

TOP:AES:ABORT

Address Offset 0x0000 0014
Physical Address 0x400C 0014 Instance 0x400C 0014
Description Abort

This register is used to abort current AES operation.
Type WO
Bits Field Name Description Type Reset
31:1 RESERVED1 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000 0000 0000
0 ABORTAES Abort AES operation

Abort an ongoing AES operation. An abort will clear TXT, BUF, DMA, AUTOCFG registers
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Aborts an ongoing AES operation
WO 0

TOP:AES:CLR

Address Offset 0x0000 0018
Physical Address 0x400C 0018 Instance 0x400C 0018
Description Clear

This register is used to clear contents of TXT and BUF when STA.STATE = IDLE. If condition is not met, the contents remain unchanged.
Type WO
Bits Field Name Description Type Reset
31:2 RESERVED2 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b00 0000 0000 0000 0000 0000 0000 0000
1 TXT Clear TXT
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clears TXT
WO 0
0 BUF Clear BUF
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clears BUF
WO 0

TOP:AES:STA

Address Offset 0x0000 001C
Physical Address 0x400C 001C Instance 0x400C 001C
Description Status

This register provides information on AES accellerator state and BUF status.
Type RO
Bits Field Name Description Type Reset
31:5 RESERVED5 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000 0000
4:3 KEYINTID KEY Initiator ID

ID of the most recent AHB Initiator which has written into one of the KEY0 to KEY3 registers
Value ENUM Name Description
0x0 CORE KEY was last written by CM33
0x3 HSM KEY was last written by HSM
RO 0b00
2 KEYSTATE KEY State

Indicates whether data in KEY0 to KEY3 is valid or not. AES operations are not allowed until KEY is valid
Value ENUM Name Description
0x0 INVALID KEY0 to KEY3 are partially written or empty. Hence they do not have valid KEY value.
AES operations are not allowed
0x1 VALID KEY0 to KEY3 are completely written by same AHB Initiator . Hence they have valid KEY value.
AES operations are allowed.
RO 0
1 BUFSTA BUF Status

Field gives the status of BUF, indicating EMPTY or FULL, when AUTOCFG.TRGAES = WRBUF3.
If AUTOCFG.TRGAES != WRBUF3, then STA.BUFSTA will hold the value 0.
Note : Useful for CBC-MAC
Value ENUM Name Description
0x0 EMPTY Data stored in BUF is already consumed by the AES engine and next block of data can be written in BUF.
0x1 FULL Data stored in BUF is not yet consumed by the AES engine. Next block of data cannot be written into BUF until STA.STATE = IDLE.
RO 0
0 STATE State

Field gives the state of the AES engine.
Value ENUM Name Description
0x0 IDLE AES engine is IDLE
0x1 BUSY AES operation active
RO 0

TOP:AES:DMA

Address Offset 0x0000 0020
Physical Address 0x400C 0020 Instance 0x400C 0020
Description Direct Memory Access

This register controls the conditions that will generate burst requests on each DMA channel.
Type RW
Bits Field Name Description Type Reset
31:20 RESERVED20 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x000
19:16 DONEACT Done Action

This field determines the side effects of DMA done. It is allowed to configure this field with an OR-combination of supported enums, with the exception that GATE_TRGAES_ON_CHA and GATE_TRGAES_ON_CHA_DEL must be mutually exclusive
Value ENUM Name Description
0x0 DIS DMA done has no side effect
0x1 GATE_TRGAES_ON_CHA Triggers defined in AUTOCFG.TRGAES are gated when RIS.CHADONE = SET
0x2 GATE_TRGAES_ON_CHA_DEL Delayed gating of triggers defined in AUTOCFG.TRGAES
Due to the pipelining of BUF writes, in certain modes, DMA CHA Done appears before the last but one AES operation has completed. Setting this bit, will gate the triggers defined in AUTOCFG.TRGAES only after the last write by CHA is consumed by AES FSM. Used in ECB,CBC,CBC-MAC modes (having multiple blocks encryption/decryption) to avoid spurious AES operation triggered on last read by CHB. For single mode operation, DMA.GATE_TRGAES_ON_CHA must be used.
0x4 CLR_TXT_ON_CHA DMA channel A done event clears TXT0 thru TXT3 if STA.STATE = IDLE. Event is ignored if condition is not met.
0x8 CLR_TXT_ON_CHB DMA channel B done event clears TXT0 thru TXT3 if STA.STATE = IDLE. Event is ignored if condition is not met.
RW 0x0
15:14 RESERVED14 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b00
13:12 ADRCHB Channel B Read Write Address

The DMA accesses DMACHB to read or write contents of TXT and BUF as a response to a burst request. This field specifes the start address of the first DMA transfer that follows the burst request. The internal address gets incremented automatically for subsequent accesses. The DMA can transfer 8-bit, 16-bit, or 32-bit words, and must always complete a 16-byte transfer before re-arbitration.
Value ENUM Name Description
0x0 TXT0 Start address is TXT0
0x1 TXTX0 Start address is TXTX0
0x2 BUF0 Start address is BUF0
0x3 TXTXBUF0 Start address is TXTXBUF0
RW 0b00
11 RESERVED11 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0
10:8 TRGCHB Channel B Trigger

Select the condition that triggers DMA channel B request. Non-enumerated values are not supported and ignored.
Value ENUM Name Description
0x0 DIS DMA requests are disabled
0x1 AESSTART Start of AES operation triggers request
0x2 AESDONE Completion of AES operation triggers request
0x3 WRTXT3 Writes to TXT3, TXTX3, or TXTXBUF3 trigger request
0x4 RDTXT3 Reads of TXT3, or TXTXBUF3 trigger request
RW 0b000
7:6 RESERVED6 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b00
5:4 ADRCHA Channel A Read Write Address

The DMA accesses DMACHA to read or write contents of TXT and BUF as a response to a burst request. This field specifes the start address of the first DMA transfer that follows the burst request. The internal address gets incremented automatically for subsequent accesses. The DMA can transfer 8-bit, 16-bit, or 32-bit words, and must always complete a 16-byte transfer before re-arbitration.
Value ENUM Name Description
0x0 TXT0 Start address is TXT0
0x1 TXTX0 Start address is TXTX0
0x2 BUF0 Start address is BUF0
0x3 TXTXBUF0 Start address is TXTXBUF0
RW 0b00
3 RESERVED3 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0
2:0 TRGCHA Channel A Trigger

Select the condition that triggers DMA channel A request. Non-enumerated values are not supported and ignored.
Value ENUM Name Description
0x0 DIS DMA requests are disabled
0x1 AESSTART Start of AES operation triggers request
0x2 AESDONE Completion of AES operation triggers request
0x3 WRTXT3 Writes to TXT3 or TXTX3 trigger request
0x4 RDTXT3 Reads of TXT3 or TXTXBUF3 trigger request
RW 0b000

TOP:AES:DMACHA

Address Offset 0x0000 0024
Physical Address 0x400C 0024 Instance 0x400C 0024
Description DMA Channel A data transfer

DMA accesses this register to read or write contents from sequential addresses specifed by DMA.ADRCHA.
Type RW
Bits Field Name Description Type Reset
31:0 VAL Value transferred through DMA Channel A RW 0x0000 0000

TOP:AES:DMACHB

Address Offset 0x0000 0028
Physical Address 0x400C 0028 Instance 0x400C 0028
Description DMA Channel B data transfer

DMA accesses this register to read or write contents from sequential addresses specifed by DMA.ADRCHB.
Type RW
Bits Field Name Description Type Reset
31:0 VAL Value transferred through DMA Channel B RW 0x0000 0000

TOP:AES:AUTOCFG

Address Offset 0x0000 002C
Physical Address 0x400C 002C Instance 0x400C 002C
Description Automatic Configuration

This register configures automatic hardware updates to TXT and BUF. Configure this register to reduce software overhead during cipher modes.
Type RW
Bits Field Name Description Type Reset
31:29 RESERVED29 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000
28 CHBDNCLR This field enable auto-clear of RIS.CHBDONE interrupt on read/write of TXT3/BUF3/TXTX3/TXTXBUF3 .
Value ENUM Name Description
0x0 DIS Disable auto-clear of RIS.CHBDONE interrupt
0x1 EN Enable auto-clear of RIS.CHBDONE interrupt
RW 0
27 CHADNCLR This field enables auto-clear of RIS.CHADONE interrupt on read/write of TXT3/BUF3/TXTX3/TXTXBUF3 .
Value ENUM Name Description
0x0 DIS Disable auto-clear of RIS.CHADONE interrupt
0x1 EN Enable auto-clear of RIS.CHADONE interrupt
RW 0
26 CLRAESST Clear AES Start

This field enables auto-clear of RIS.AESSTART interrupt on read/write of TXT3/BUF3/TXTX3/TXTXBUF3 .
Value ENUM Name Description
0x0 DIS Disable auto-clear of RIS.AESSTART interrupt
0x1 EN Enable auto-clear of RIS.AESSTART interrupt
RW 0
25 CLRAESDN Clear AES Done

This field enables auto-clear of RIS.AESDONE interrupt on read/write of TXT3/BUF3/TXTX3/TXTXBUF3 .
Value ENUM Name Description
0x0 DIS Disable auto-clear of RIS.AESDONE interrupt
0x1 EN Enable auto-clear of RIS.AESDONE interrupt
RW 0
24 BUSHALT Bus Halt

This field decides if bus halts on access to KEY, TXT, BUF, TXTX and TXTXBUF when STA.STATE = BUSY.
Value ENUM Name Description
0x0 DIS Disable bus halt

When STA.STATE = BUSY, writes to KEY, TXT, TXTX are ignored, reads from TXT, TXTXBUF return zero.
When STA.STATE = BUSY and if either STA.BUFSTA = FULL or AUTOCFG.CTRSIZE != DISABLE, writes to BUF are ignored, reads return zero.
0x1 EN Enable bus halt

When STA.STATE = BUSY, access to KEY, TXT, TXTX, TXTXBUF halt the bus until STA.STATE = IDLE.
When STA.STATE = BUSY and if either STA.BUFSTA = FULL or AUTOCFG.CTRSIZE != DISABLE, access to BUF halts the bus until STA.STATE = IDLE.
RW 0
23:22 RESERVED22 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b00
21:19 CTRSIZE Counter Size

Configures size of counter as either 8,16,32,64 or 128
Non-enumerated values are not supported and ignored
Value ENUM Name Description
0x0 DIS Disable CTR operation
0x1 CTR8 Configures counter size as 8-bit
0x2 CTR16 Configures counter size as 16-bit
0x3 CTR32 Configures counter size as 32-bit
0x4 CTR64 Configures counter size as 64-bit
0x5 CTR128 Configures counter size as 128-bit
RW 0b000
18 CTRALIGN Counter Alignment

Specifies alignment of counter
Value ENUM Name Description
0x0 LEFTALIGN Indicates Left Aligned Counter
Not applicable for 128-bit counter size.
For 128-bit counter, all octets will be considered

When left aligned,,octet 0-7 will be considered , based on counter size and endianness
0x1 RIGHTALIGN Indicates right aligned counter
Not applicable when counter size is 128-bit
For 128-bit counter, all octets will be considered

If right aligned, octet 8-15 will be considered based on endianness and counter size
RW 0
17 CTRENDN Counter Endianness

Specifies Endianness of counter
Value ENUM Name Description
0x0 LITTLEENDIAN Specifies Little Endian Counter
Carry will flow from octet 'n' to octet 'n+1'
0x1 BIGENDIAN Specifies Big Endian Counter
Carry will flow from octet 'n' to octet 'n-1'
RW 0
16:10 RESERVED10 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000
9:8 TRGTXT Trigger for TXT

This field determines if and when hardware automatically XORs BUF into TXT. Non-enumerated values are not supported and ignored. It is allowed to configure this field with an OR-combination of supported enums.
Value ENUM Name Description
0x0 DIS No hardware update of TXT
0x1 RDTXT3 Hardware XORs content of BUF into TXT upon read of TXT3
0x2 RDTXTXBUF3 Hardware XORs content of BUF into TXT upon read of TXTXBUF3
RW 0b00
7:6 RESERVED6 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b00
5:4 AESSRC AES Source

This field specifies the data source to hardware-triggered AES operations. Non-enumerated values are not supported and ignored.
Value ENUM Name Description
0x1 TXT TXT = AES(KEY,TXT)
0x2 BUF TXT = AES(KEY,BUF)
0x3 TXTXBUF TXT = AES(KEY, TXT XOR BUF)
RW 0b00
3:0 TRGAES Trigger Electronic Codebook

This field specifies one or more actions that indirectly trigger AES operation.
It is allowed to configure this field with an OR-combination of supported enums.
Value ENUM Name Description
0x0 DIS No user action indirectly triggers AES operation
0x1 WRTXT3 All writes to TXT3 or TXTX3 trigger action, only when STA.STATE = IDLE
0x2 RDTXT3 All reads of TXT3 or TXTXBUF3 trigger action, only when STA.STATE = IDLE
0x4 WRBUF3 All writes to BUF3 will schedule to trigger action once STA.STATE is or becomes IDLE, only when AUTOCFG.CTRSIZE = DIS
0x8 WRBUF3S Write to BUF3 will schedule to trigger single action once STA.STATE is or becomes IDLE. Subsequent writes do not trigger action unless this setting is written again to this field.
RW 0x0

TOP:AES:KEY0

Address Offset 0x0000 0050
Physical Address 0x400C 0050 Instance 0x400C 0050
Description Key Word 0

Write KEY0 through KEY3 to populate the 128-bit key. The key is not consumed by the hardware. It is hence not required to reload the key for subsequent block encryptions/decryptions unless required by the application.
Type WO
Bits Field Name Description Type Reset
31:0 VAL Value of KEY[31:0] WO 0x0000 0000

TOP:AES:KEY1

Address Offset 0x0000 0054
Physical Address 0x400C 0054 Instance 0x400C 0054
Description Key Word 1

Write KEY0 through KEY3 to populate the 128-bit key. The key is not consumed by the hardware. It is hence not required to reload the key for subsequent block encryptions/decryptions unless required by the application.
Type WO
Bits Field Name Description Type Reset
31:0 VAL Value of KEY[63:32] WO 0x0000 0000

TOP:AES:KEY2

Address Offset 0x0000 0058
Physical Address 0x400C 0058 Instance 0x400C 0058
Description Key Word 2

Write KEY0 through KEY3 to populate the 128-bit key. The key is not consumed by the hardware. It is hence not required to reload the key for subsequent block encryptions/decryptions unless required by the application.
Type WO
Bits Field Name Description Type Reset
31:0 VAL Value of KEY[95:64] WO 0x0000 0000

TOP:AES:KEY3

Address Offset 0x0000 005C
Physical Address 0x400C 005C Instance 0x400C 005C
Description Key Word 3

Write KEY0 through KEY3 to populate the 128-bit key. The key is not consumed by the hardware. It is hence not required to reload the key for subsequent block encryptions/decryptions unless required by the application.
Type WO
Bits Field Name Description Type Reset
31:0 VAL Value of KEY[127:96] WO 0x0000 0000

TOP:AES:TXT0

Address Offset 0x0000 0070
Physical Address 0x400C 0070 Instance 0x400C 0070
Description Text Word 0

TXT is the 128-bit buffer, the AES-128 algorithm performs its operations on. AES input can be written to TXT, and ciphertext can be read from TXT.
Type RW
Bits Field Name Description Type Reset
31:0 VAL Value of TXT[31:0] RW 0x0000 0000

TOP:AES:TXT1

Address Offset 0x0000 0074
Physical Address 0x400C 0074 Instance 0x400C 0074
Description Text Word 1

TXT is the 128-bit buffer, the AES-128 algorithm performs its operations on. AES input can be written to TXT, and ciphertext can be read from TXT.
Type RW
Bits Field Name Description Type Reset
31:0 VAL Value of TXT[63:32] RW 0x0000 0000

TOP:AES:TXT2

Address Offset 0x0000 0078
Physical Address 0x400C 0078 Instance 0x400C 0078
Description Text Word 2

TXT is the 128-bit buffer, the AES-128 algorithm performs its operations on. AES input can be written to TXT, and ciphertext can be read from TXT.
Type RW
Bits Field Name Description Type Reset
31:0 VAL Value of TXT[95:64] RW 0x0000 0000

TOP:AES:TXT3

Address Offset 0x0000 007C
Physical Address 0x400C 007C Instance 0x400C 007C
Description Text Word 3

TXT is the 128-bit buffer, the AES-128 algorithm performs its operations on. AES input can be written to TXT, and ciphertext can be read from TXT.
Type RW
Bits Field Name Description Type Reset
31:0 VAL Value of TXT[127:96]

AUTOCFG.TRGAES decides if a write to or a read of this field triggers an AES operation.
RW 0x0000 0000

TOP:AES:TXTX0

Address Offset 0x0000 0080
Physical Address 0x400C 0080 Instance 0x400C 0080
Description Text Word 0 XOR

Write data to this register to XOR data with contents in TXT0.VAL.
Type WO
Bits Field Name Description Type Reset
31:0 VAL Value in TXT0 will be TXT0.VAL = VAL XOR TXT0.VAL WO 0x0000 0000

TOP:AES:TXTX1

Address Offset 0x0000 0084
Physical Address 0x400C 0084 Instance 0x400C 0084
Description Text Word 1 XOR

Write data to this register to XOR data with contents in TXT1.VAL.
Type WO
Bits Field Name Description Type Reset
31:0 VAL Value in TXT1 will be TXT1.VAL = VAL XOR TXT1.VAL WO 0x0000 0000

TOP:AES:TXTX2

Address Offset 0x0000 0088
Physical Address 0x400C 0088 Instance 0x400C 0088
Description Text Word 2 XOR

Write data to this register to XOR data with contents in TXT2.VAL.
Type WO
Bits Field Name Description Type Reset
31:0 VAL Value in TXT2 will be TXT2.VAL = VAL XOR TXT2.VAL WO 0x0000 0000

TOP:AES:TXTX3

Address Offset 0x0000 008C
Physical Address 0x400C 008C Instance 0x400C 008C
Description Text Word 3 XOR

Write data to this register to XOR data with contents in TXT3.VAL.
AUTOCFG.TRGAES decides if a write to or a read of this field triggers an AES operation.
Type WO
Bits Field Name Description Type Reset
31:0 VAL Value in TXT3 will be TXT3.VAL = VAL XOR TXT3.VAL WO 0x0000 0000

TOP:AES:BUF0

Address Offset 0x0000 0090
Physical Address 0x400C 0090 Instance 0x400C 0090
Description Buffer Word 0

BUF is a 128-bit auxiliary register that functions as a buffer, counter, or storage of operations in cipher modes.
Type RW
Bits Field Name Description Type Reset
31:0 VAL Value of BUF[31:0] RW 0x0000 0000

TOP:AES:BUF1

Address Offset 0x0000 0094
Physical Address 0x400C 0094 Instance 0x400C 0094
Description Buffer Word 1

BUF is a 128-bit auxiliary register that functions as a buffer, counter, or storage of operations in cipher modes.
Type RW
Bits Field Name Description Type Reset
31:0 VAL Value of BUF[63:32] RW 0x0000 0000

TOP:AES:BUF2

Address Offset 0x0000 0098
Physical Address 0x400C 0098 Instance 0x400C 0098
Description Buffer Word 2

BUF is a 128-bit auxiliary register that functions as a buffer, counter, or storage of operations in cipher modes.
Type RW
Bits Field Name Description Type Reset
31:0 VAL Value of BUF[95:64] RW 0x0000 0000

TOP:AES:BUF3

Address Offset 0x0000 009C
Physical Address 0x400C 009C Instance 0x400C 009C
Description Buffer Word 3

BUF is a 128-bit auxiliary register that functions as a buffer, counter, or storage of operations in cipher modes.
AUTOCFG.TRGAES decides if a write to this field triggers an AES operation.
Type RW
Bits Field Name Description Type Reset
31:0 VAL Value of BUF[127:96] RW 0x0000 0000

TOP:AES:TXTXBUF0

Address Offset 0x0000 00A0
Physical Address 0x400C 00A0 Instance 0x400C 00A0
Description Text Word 0 XOR Buffer Word 0

Read this register to obtain plaintext during CFB decryption.
Type RO
Bits Field Name Description Type Reset
31:0 VAL Value read will be TXT0.VAL XOR BUF0.VAL RO 0x0000 0000

TOP:AES:TXTXBUF1

Address Offset 0x0000 00A4
Physical Address 0x400C 00A4 Instance 0x400C 00A4
Description Text Word 1 XOR Buffer Word 1

Read this register to obtain plaintext during CFB decryption.
Type RO
Bits Field Name Description Type Reset
31:0 VAL Value read will be TXT1.VAL XOR BUF1.VAL RO 0x0000 0000

TOP:AES:TXTXBUF2

Address Offset 0x0000 00A8
Physical Address 0x400C 00A8 Instance 0x400C 00A8
Description Text Word 2 XOR Buffer Word 2

Read this register to obtain plaintext during CFB decryption.
Type RO
Bits Field Name Description Type Reset
31:0 VAL Value read will be TXT2.VAL XOR BUF2.VAL RO 0x0000 0000

TOP:AES:TXTXBUF3

Address Offset 0x0000 00AC
Physical Address 0x400C 00AC Instance 0x400C 00AC
Description Text Word 3 XOR Buffer Word3

Read this register to obtain plaintext during CFB decryption.
Type RO
Bits Field Name Description Type Reset
31:0 VAL Value read will be TXT3.VAL XOR BUF3.VAL RO 0x0000 0000

TOP:AES:IMASK

Address Offset 0x0000 0104
Physical Address 0x400C 0104 Instance 0x400C 0104
Description Interrupt Mask register
Type RW
Bits Field Name Description Type Reset
31:4 RESERVED4 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x000 0000
3 CHBDONE DMA Channel B Done interrupt mask
Value ENUM Name Description
0x0 DIS Disable interrupt mask
0x1 EN Enable interrupt mask
RW 0
2 CHADONE DMA Channel A Done interrupt mask
Value ENUM Name Description
0x0 DIS Disable interrupt mask
0x1 EN Enable interrupt mask
RW 0
1 AESSTART AES Start interrupt mask
Value ENUM Name Description
0x0 DIS Disable interrupt mask
0x1 EN Enable interrupt mask
RW 0
0 AESDONE AES Done interrupt mask
Value ENUM Name Description
0x0 DIS Disable interrupt mask
0x1 EN Enable interrupt mask
RW 0

TOP:AES:RIS

Address Offset 0x0000 0108
Physical Address 0x400C 0108 Instance 0x400C 0108
Description Raw Interrupt Status register
Type RO
Bits Field Name Description Type Reset
31:4 RESERVED4 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x000 0000
3 CHBDONE Raw Interrupt Status for DMA Channel B Done
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occurred
RO 0
2 CHADONE Raw Interrupt Status for DMA Channel A Done
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occurred
RO 0
1 AESSTART Raw Interrupt Status for AES Start
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occurred
RO 0
0 AESDONE Raw Interrupt Status for AES Done
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occurred
RO 0

TOP:AES:MIS

Address Offset 0x0000 010C
Physical Address 0x400C 010C Instance 0x400C 010C
Description Masked Interrupt Status register
Type RO
Bits Field Name Description Type Reset
31:4 RESERVED4 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x000 0000
3 CHBDONE Masked Interrupt Status for DMA Channel B Done
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occurred
RO 0
2 CHADONE Masked Interrupt Status for DMA Channel A Done
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occurred
RO 0
1 AESSTART Masked Interrupt Status for AES Start
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occurred
RO 0
0 AESDONE Masked Interrupt Status for AES Done
Value ENUM Name Description
0x0 CLR Interrupt did not occur
0x1 SET Interrupt occurred
RO 0

TOP:AES:ISET

Address Offset 0x0000 0110
Physical Address 0x400C 0110 Instance 0x400C 0110
Description Interrupt Set register
Type WO
Bits Field Name Description Type Reset
31:4 RESERVED4 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x000 0000
3 CHBDONE Set DMA Channel B Done interrupt
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set interrupt
WO 0
2 CHADONE Set DMA Channel A Done interrupt
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set interrupt
WO 0
1 AESSTART Set AES Start interrupt
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set interrupt
WO 0
0 AESDONE Set AES Done interrupt
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set interrupt
WO 0

TOP:AES:ICLR

Address Offset 0x0000 0114
Physical Address 0x400C 0114 Instance 0x400C 0114
Description Interrupt Clear register
Type WO
Bits Field Name Description Type Reset
31:4 RESERVED4 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x000 0000
3 CHBDONE Clear DMA Channel B Done interrupt
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear interrupt
WO 0
2 CHADONE Clear DMA Channel A Done interrupt
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear interrupt
WO 0
1 AESSTART Clear AES Start interrupt
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear interrupt
WO 0
0 AESDONE Clear AES Done interrupt
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear interrupt
WO 0

TOP:AES:IMSET

Address Offset 0x0000 0118
Physical Address 0x400C 0118 Instance 0x400C 0118
Description Interrupt Mask Set register
Type WO
Bits Field Name Description Type Reset
31:4 RESERVED4 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x000 0000
3 CHBDONE Set DMA Channel B Done interrupt mask
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set interrupt mask
WO 0
2 CHADONE Set DMA Channel A Done interrupt mask
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set interrupt mask
WO 0
1 AESSTART Set AES Start interrupt mask
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set interrupt mask
WO 0
0 AESDONE Set AES Done interrupt mask
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 SET Set interrupt mask
WO 0

TOP:AES:IMCLR

Address Offset 0x0000 011C
Physical Address 0x400C 011C Instance 0x400C 011C
Description Interrupt Mask Clear register
Type WO
Bits Field Name Description Type Reset
31:4 RESERVED4 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x000 0000
3 CHBDONE Clear DMA Channel B Done interrupt mask
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear interrupt mask
WO 0
2 CHADONE Clear DMA Channel A Done interrupt mask
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear interrupt mask
WO 0
1 AESSTART Clear AES Start interrupt mask
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear interrupt mask
WO 0
0 AESDONE Clear AES Done interrupt mask
Value ENUM Name Description
0x0 NOEFF Writing 0 has no effect
0x1 CLR Clear interrupt mask
WO 0