Structure type to access the Trace Port Interface Register (TPI).
More...
#include <core_armv81mml.h>
Structure type to access the Trace Port Interface Register (TPI).
§ SSPSR
| __IM uint32_t TPI_Type::SSPSR |
Offset: 0x000 (R/ ) Supported Parallel Port Sizes Register
Offset: 0x000 (R/ ) Supported Parallel Port Size Register
§ CSPSR
| __IOM uint32_t TPI_Type::CSPSR |
Offset: 0x004 (R/W) Current Parallel Port Sizes Register
Offset: 0x004 (R/W) Current Parallel Port Size Register
§ RESERVED0
| uint32_t TPI_Type::RESERVED0 |
§ ACPR
| __IOM uint32_t TPI_Type::ACPR |
Offset: 0x010 (R/W) Asynchronous Clock Prescaler Register
§ RESERVED1
| uint32_t TPI_Type::RESERVED1 |
§ SPPR
| __IOM uint32_t TPI_Type::SPPR |
Offset: 0x0F0 (R/W) Selected Pin Protocol Register
§ RESERVED2
| uint32_t TPI_Type::RESERVED2 |
§ FFSR
| __IM uint32_t TPI_Type::FFSR |
Offset: 0x300 (R/ ) Formatter and Flush Status Register
§ FFCR
| __IOM uint32_t TPI_Type::FFCR |
Offset: 0x304 (R/W) Formatter and Flush Control Register
§ PSCR
| __IOM uint32_t TPI_Type::PSCR |
Offset: 0x308 (R/W) Periodic Synchronization Control Register
§ RESERVED3
| uint32_t TPI_Type::RESERVED3 |
§ LAR
| __OM uint32_t TPI_Type::LAR |
Offset: 0xFB0 ( /W) Software Lock Access Register
§ LSR
| __IM uint32_t TPI_Type::LSR |
Offset: 0xFB4 (R/ ) Software Lock Status Register
§ RESERVED4
| uint32_t TPI_Type::RESERVED4 |
§ TYPE
| __IM uint32_t TPI_Type::TYPE |
Offset: 0xFC8 (R/ ) Device Identifier Register
§ DEVTYPE
| __IM uint32_t TPI_Type::DEVTYPE |
Offset: 0xFCC (R/ ) Device Type Register
Offset: 0xFCC (R/ ) Device Type Identifier Register
§ TRIGGER
| __IM uint32_t TPI_Type::TRIGGER |
Offset: 0xEE8 (R/ ) TRIGGER Register
§ ITFTTD0
| __IM uint32_t TPI_Type::ITFTTD0 |
Offset: 0xEEC (R/ ) Integration Test FIFO Test Data 0 Register
§ ITATBCTR2
| __IOM uint32_t TPI_Type::ITATBCTR2 |
Offset: 0xEF0 (R/W) Integration Test ATB Control Register 2
§ ITATBCTR0
| __IM uint32_t TPI_Type::ITATBCTR0 |
Offset: 0xEF8 (R/ ) Integration Test ATB Control Register 0
§ ITFTTD1
| __IM uint32_t TPI_Type::ITFTTD1 |
Offset: 0xEFC (R/ ) Integration Test FIFO Test Data 1 Register
§ ITCTRL
| __IOM uint32_t TPI_Type::ITCTRL |
Offset: 0xF00 (R/W) Integration Mode Control
§ RESERVED5
| uint32_t TPI_Type::RESERVED5[39U] |
§ CLAIMSET
| __IOM uint32_t TPI_Type::CLAIMSET |
Offset: 0xFA0 (R/W) Claim tag set
§ CLAIMCLR
| __IOM uint32_t TPI_Type::CLAIMCLR |
Offset: 0xFA4 (R/W) Claim tag clear
§ RESERVED7
| uint32_t TPI_Type::RESERVED7[8U] |
§ DEVID
| __IM uint32_t TPI_Type::DEVID |
Offset: 0xFC8 (R/ ) Device Configuration Register
The documentation for this struct was generated from the following files: