CC27xxDriverLibrary

Structure type to access the Floating Point Unit (FPU). More...

#include <core_armv81mml.h>

Data Fields

uint32_t RESERVED0 [1U]
 
__IOM uint32_t FPCCR
 
__IOM uint32_t FPCAR
 
__IOM uint32_t FPDSCR
 
__IM uint32_t MVFR0
 
__IM uint32_t MVFR1
 
__IM uint32_t MVFR2
 

Detailed Description

Structure type to access the Floating Point Unit (FPU).

Field Documentation

§ RESERVED0

uint32_t FPU_Type::RESERVED0

§ FPCCR

__IOM uint32_t FPU_Type::FPCCR

Offset: 0x004 (R/W) Floating-Point Context Control Register

§ FPCAR

__IOM uint32_t FPU_Type::FPCAR

Offset: 0x008 (R/W) Floating-Point Context Address Register

§ FPDSCR

__IOM uint32_t FPU_Type::FPDSCR

Offset: 0x00C (R/W) Floating-Point Default Status Control Register

§ MVFR0

__IM uint32_t FPU_Type::MVFR0

Offset: 0x010 (R/ ) Media and VFP Feature Register 0

§ MVFR1

__IM uint32_t FPU_Type::MVFR1

Offset: 0x014 (R/ ) Media and VFP Feature Register 1

§ MVFR2

__IM uint32_t FPU_Type::MVFR2

Offset: 0x018 (R/ ) Media and VFP Feature Register 2


The documentation for this struct was generated from the following files: