![]() |
![]() |
|
CC27xxDriverLibrary
|
Structure type to access the Data Watchpoint and Trace Register (DWT). More...
#include <core_armv81mml.h>
Data Fields | |
| __IOM uint32_t | CTRL |
| __IOM uint32_t | CYCCNT |
| __IOM uint32_t | CPICNT |
| __IOM uint32_t | EXCCNT |
| __IOM uint32_t | SLEEPCNT |
| __IOM uint32_t | LSUCNT |
| __IOM uint32_t | FOLDCNT |
| __IM uint32_t | PCSR |
| __IOM uint32_t | COMP0 |
| uint32_t | RESERVED1 [1U] |
| __IOM uint32_t | FUNCTION0 |
| uint32_t | RESERVED2 [1U] |
| __IOM uint32_t | COMP1 |
| uint32_t | RESERVED3 [1U] |
| __IOM uint32_t | FUNCTION1 |
| uint32_t | RESERVED4 [1U] |
| __IOM uint32_t | COMP2 |
| uint32_t | RESERVED5 [1U] |
| __IOM uint32_t | FUNCTION2 |
| uint32_t | RESERVED6 [1U] |
| __IOM uint32_t | COMP3 |
| uint32_t | RESERVED7 [1U] |
| __IOM uint32_t | FUNCTION3 |
| uint32_t | RESERVED8 [1U] |
| __IOM uint32_t | COMP4 |
| uint32_t | RESERVED9 [1U] |
| __IOM uint32_t | FUNCTION4 |
| uint32_t | RESERVED10 [1U] |
| __IOM uint32_t | COMP5 |
| uint32_t | RESERVED11 [1U] |
| __IOM uint32_t | FUNCTION5 |
| uint32_t | RESERVED12 [1U] |
| __IOM uint32_t | COMP6 |
| uint32_t | RESERVED13 [1U] |
| __IOM uint32_t | FUNCTION6 |
| uint32_t | RESERVED14 [1U] |
| __IOM uint32_t | COMP7 |
| uint32_t | RESERVED15 [1U] |
| __IOM uint32_t | FUNCTION7 |
| uint32_t | RESERVED16 [1U] |
| __IOM uint32_t | COMP8 |
| uint32_t | RESERVED17 [1U] |
| __IOM uint32_t | FUNCTION8 |
| uint32_t | RESERVED18 [1U] |
| __IOM uint32_t | COMP9 |
| uint32_t | RESERVED19 [1U] |
| __IOM uint32_t | FUNCTION9 |
| uint32_t | RESERVED20 [1U] |
| __IOM uint32_t | COMP10 |
| uint32_t | RESERVED21 [1U] |
| __IOM uint32_t | FUNCTION10 |
| uint32_t | RESERVED22 [1U] |
| __IOM uint32_t | COMP11 |
| uint32_t | RESERVED23 [1U] |
| __IOM uint32_t | FUNCTION11 |
| uint32_t | RESERVED24 [1U] |
| __IOM uint32_t | COMP12 |
| uint32_t | RESERVED25 [1U] |
| __IOM uint32_t | FUNCTION12 |
| uint32_t | RESERVED26 [1U] |
| __IOM uint32_t | COMP13 |
| uint32_t | RESERVED27 [1U] |
| __IOM uint32_t | FUNCTION13 |
| uint32_t | RESERVED28 [1U] |
| __IOM uint32_t | COMP14 |
| uint32_t | RESERVED29 [1U] |
| __IOM uint32_t | FUNCTION14 |
| uint32_t | RESERVED30 [1U] |
| __IOM uint32_t | COMP15 |
| uint32_t | RESERVED31 [1U] |
| __IOM uint32_t | FUNCTION15 |
| uint32_t | RESERVED32 [934U] |
| __IM uint32_t | LSR |
| uint32_t | RESERVED33 [1U] |
| __IM uint32_t | DEVARCH |
| uint32_t | RESERVED0 [6U] |
Structure type to access the Data Watchpoint and Trace Register (DWT).
| __IOM uint32_t DWT_Type::CTRL |
Offset: 0x000 (R/W) Control Register
| __IOM uint32_t DWT_Type::CYCCNT |
Offset: 0x004 (R/W) Cycle Count Register
| __IOM uint32_t DWT_Type::CPICNT |
Offset: 0x008 (R/W) CPI Count Register
| __IOM uint32_t DWT_Type::EXCCNT |
Offset: 0x00C (R/W) Exception Overhead Count Register
| __IOM uint32_t DWT_Type::SLEEPCNT |
Offset: 0x010 (R/W) Sleep Count Register
| __IOM uint32_t DWT_Type::LSUCNT |
Offset: 0x014 (R/W) LSU Count Register
| __IOM uint32_t DWT_Type::FOLDCNT |
Offset: 0x018 (R/W) Folded-instruction Count Register
| __IM uint32_t DWT_Type::PCSR |
Offset: 0x01C (R/ ) Program Counter Sample Register
| __IOM uint32_t DWT_Type::COMP0 |
Offset: 0x020 (R/W) Comparator Register 0
| uint32_t DWT_Type::RESERVED1 |
| __IOM uint32_t DWT_Type::FUNCTION0 |
Offset: 0x028 (R/W) Function Register 0
| uint32_t DWT_Type::RESERVED2 |
| __IOM uint32_t DWT_Type::COMP1 |
Offset: 0x030 (R/W) Comparator Register 1
| uint32_t DWT_Type::RESERVED3 |
| __IOM uint32_t DWT_Type::FUNCTION1 |
Offset: 0x038 (R/W) Function Register 1
| uint32_t DWT_Type::RESERVED4 |
| __IOM uint32_t DWT_Type::COMP2 |
Offset: 0x040 (R/W) Comparator Register 2
| uint32_t DWT_Type::RESERVED5 |
| __IOM uint32_t DWT_Type::FUNCTION2 |
Offset: 0x048 (R/W) Function Register 2
| uint32_t DWT_Type::RESERVED6 |
| __IOM uint32_t DWT_Type::COMP3 |
Offset: 0x050 (R/W) Comparator Register 3
| uint32_t DWT_Type::RESERVED7 |
| __IOM uint32_t DWT_Type::FUNCTION3 |
Offset: 0x058 (R/W) Function Register 3
| uint32_t DWT_Type::RESERVED8 |
| __IOM uint32_t DWT_Type::COMP4 |
Offset: 0x060 (R/W) Comparator Register 4
| uint32_t DWT_Type::RESERVED9 |
| __IOM uint32_t DWT_Type::FUNCTION4 |
Offset: 0x068 (R/W) Function Register 4
| uint32_t DWT_Type::RESERVED10 |
| __IOM uint32_t DWT_Type::COMP5 |
Offset: 0x070 (R/W) Comparator Register 5
| uint32_t DWT_Type::RESERVED11 |
| __IOM uint32_t DWT_Type::FUNCTION5 |
Offset: 0x078 (R/W) Function Register 5
| uint32_t DWT_Type::RESERVED12 |
| __IOM uint32_t DWT_Type::COMP6 |
Offset: 0x080 (R/W) Comparator Register 6
| uint32_t DWT_Type::RESERVED13 |
| __IOM uint32_t DWT_Type::FUNCTION6 |
Offset: 0x088 (R/W) Function Register 6
| uint32_t DWT_Type::RESERVED14 |
| __IOM uint32_t DWT_Type::COMP7 |
Offset: 0x090 (R/W) Comparator Register 7
| uint32_t DWT_Type::RESERVED15 |
| __IOM uint32_t DWT_Type::FUNCTION7 |
Offset: 0x098 (R/W) Function Register 7
| uint32_t DWT_Type::RESERVED16 |
| __IOM uint32_t DWT_Type::COMP8 |
Offset: 0x0A0 (R/W) Comparator Register 8
| uint32_t DWT_Type::RESERVED17 |
| __IOM uint32_t DWT_Type::FUNCTION8 |
Offset: 0x0A8 (R/W) Function Register 8
| uint32_t DWT_Type::RESERVED18 |
| __IOM uint32_t DWT_Type::COMP9 |
Offset: 0x0B0 (R/W) Comparator Register 9
| uint32_t DWT_Type::RESERVED19 |
| __IOM uint32_t DWT_Type::FUNCTION9 |
Offset: 0x0B8 (R/W) Function Register 9
| uint32_t DWT_Type::RESERVED20 |
| __IOM uint32_t DWT_Type::COMP10 |
Offset: 0x0C0 (R/W) Comparator Register 10
| uint32_t DWT_Type::RESERVED21 |
| __IOM uint32_t DWT_Type::FUNCTION10 |
Offset: 0x0C8 (R/W) Function Register 10
| uint32_t DWT_Type::RESERVED22 |
| __IOM uint32_t DWT_Type::COMP11 |
Offset: 0x0D0 (R/W) Comparator Register 11
| uint32_t DWT_Type::RESERVED23 |
| __IOM uint32_t DWT_Type::FUNCTION11 |
Offset: 0x0D8 (R/W) Function Register 11
| uint32_t DWT_Type::RESERVED24 |
| __IOM uint32_t DWT_Type::COMP12 |
Offset: 0x0E0 (R/W) Comparator Register 12
| uint32_t DWT_Type::RESERVED25 |
| __IOM uint32_t DWT_Type::FUNCTION12 |
Offset: 0x0E8 (R/W) Function Register 12
| uint32_t DWT_Type::RESERVED26 |
| __IOM uint32_t DWT_Type::COMP13 |
Offset: 0x0F0 (R/W) Comparator Register 13
| uint32_t DWT_Type::RESERVED27 |
| __IOM uint32_t DWT_Type::FUNCTION13 |
Offset: 0x0F8 (R/W) Function Register 13
| uint32_t DWT_Type::RESERVED28 |
| __IOM uint32_t DWT_Type::COMP14 |
Offset: 0x100 (R/W) Comparator Register 14
| uint32_t DWT_Type::RESERVED29 |
| __IOM uint32_t DWT_Type::FUNCTION14 |
Offset: 0x108 (R/W) Function Register 14
| uint32_t DWT_Type::RESERVED30 |
| __IOM uint32_t DWT_Type::COMP15 |
Offset: 0x110 (R/W) Comparator Register 15
| uint32_t DWT_Type::RESERVED31 |
| __IOM uint32_t DWT_Type::FUNCTION15 |
Offset: 0x118 (R/W) Function Register 15
| uint32_t DWT_Type::RESERVED32 |
| __IM uint32_t DWT_Type::LSR |
Offset: 0xFB4 (R ) Lock Status Register
| uint32_t DWT_Type::RESERVED33 |
| __IM uint32_t DWT_Type::DEVARCH |
Offset: 0xFBC (R/ ) Device Architecture Register
| uint32_t DWT_Type::RESERVED0[6U] |