CC27xxDriverLibrary

Structure type to access the Debug Identification Block Registers (DIB). More...

#include <core_armv81mml.h>

Data Fields

__OM uint32_t DLAR
 
__IM uint32_t DLSR
 
__IM uint32_t DAUTHSTATUS
 
__IM uint32_t DDEVARCH
 
__IM uint32_t DDEVTYPE
 

Detailed Description

Structure type to access the Debug Identification Block Registers (DIB).

Field Documentation

§ DLAR

__OM uint32_t DIB_Type::DLAR

Offset: 0x000 ( /W) SCS Software Lock Access Register

§ DLSR

__IM uint32_t DIB_Type::DLSR

Offset: 0x004 (R/ ) SCS Software Lock Status Register

§ DAUTHSTATUS

__IM uint32_t DIB_Type::DAUTHSTATUS

Offset: 0x008 (R/ ) Debug Authentication Status Register

§ DDEVARCH

__IM uint32_t DIB_Type::DDEVARCH

Offset: 0x00C (R/ ) SCS Device Architecture Register

§ DDEVTYPE

__IM uint32_t DIB_Type::DDEVTYPE

Offset: 0x010 (R/ ) SCS Device Type Register


The documentation for this struct was generated from the following files: