#include <core_armv81mml.h>
- Deprecated:
- Structure type to access the Core Debug Register (CoreDebug).
- Deprecated:
- Structure type to access the Core Debug Register (CoreDebug).
- Deprecated:
- Structure type to access the Core Debug Register (CoreDebug).
- Deprecated:
- Structure type to access the Core Debug Register (CoreDebug).
§ DHCSR
| __IOM uint32_t CoreDebug_Type::DHCSR |
Offset: 0x000 (R/W) Debug Halting Control and Status Register
§ DCRSR
| __OM uint32_t CoreDebug_Type::DCRSR |
Offset: 0x004 ( /W) Debug Core Register Selector Register
§ DCRDR
| __IOM uint32_t CoreDebug_Type::DCRDR |
Offset: 0x008 (R/W) Debug Core Register Data Register
§ DEMCR
| __IOM uint32_t CoreDebug_Type::DEMCR |
Offset: 0x00C (R/W) Debug Exception and Monitor Control Register
§ DSCEMCR
| __OM uint32_t CoreDebug_Type::DSCEMCR |
Offset: 0x010 ( /W) Debug Set Clear Exception and Monitor Control Register
§ DAUTHCTRL
| __IOM uint32_t CoreDebug_Type::DAUTHCTRL |
Offset: 0x014 (R/W) Debug Authentication Control Register
§ DSCSR
| __IOM uint32_t CoreDebug_Type::DSCSR |
Offset: 0x018 (R/W) Debug Security Control and Status Register
§ RESERVED0
| uint32_t CoreDebug_Type::RESERVED0 |
The documentation for this struct was generated from the following files: