CC27xxDriverLibrary
Modules
Here is a list of all modules:
[detail level 123]
 CMSIS Core Instruction Interface
 CMSIS SIMD Intrinsics
 CMSIS Global Defines
 Defines and Type DefinitionsType definitions and defines for Cortex-M processor based devices
 Status and Control RegistersCore Register type definitions
 Nested Vectored Interrupt Controller (NVIC)Type definitions for the NVIC Registers
 System Control Block (SCB)Type definitions for the System Control Block Registers
 System Controls not in SCB (SCnSCB)Type definitions for the System Control and ID Register not in the SCB
 System Tick Timer (SysTick)Type definitions for the System Timer Registers
 Instrumentation Trace Macrocell (ITM)Type definitions for the Instrumentation Trace Macrocell (ITM)
 Data Watchpoint and Trace (DWT)Type definitions for the Data Watchpoint and Trace (DWT)
 Trace Port Interface (TPI)Type definitions for the Trace Port Interface (TPI)
 Floating Point Unit (FPU)Type definitions for the Floating Point Unit (FPU)
 Core Debug Registers (CoreDebug)Type definitions for the Core Debug Registers
 Debug Control BlockType definitions for the Debug Control Block Registers
 Debug Identification BlockType definitions for the Debug Identification Block Registers
 Core register bit field macrosMacros for use with bit field definitions (xxx_Pos, xxx_Msk)
 Core DefinitionsDefinitions for base addresses, unions, and structures
 Backwards Compatibility AliasesRegister alias definitions for backwards compatibility
 Functions and Instructions Reference
 CMSIS Core Register Access Functions
 NVIC FunctionsFunctions that manage interrupts and exceptions via the NVIC
 FPU FunctionsFunction that provides FPU type
 MVE FunctionsFunction that provides MVE type
 SAU FunctionsFunctions that configure the SAU
 Debug Control FunctionsFunctions that access the Debug Control Block
 Debug Identification FunctionsFunctions that access the Debug Identification Block
 SysTick FunctionsFunctions that configure the System
 ITM FunctionsFunctions that access the ITM debug interface
 Peripherals
 [adc.h] Analog to Digital Converter
 [apu.h] Algorithm Processing Unit (APU)
 [apu.h] APU Vector Operations
 [apu.h] APU Matrix Operations
 [apu.h] APU Advanced Operations
 [can.h] Controller Area Network
 [gpio.h] General Purpose I/O
 [i2c.h] Inter-Integrated Circuit
 [i2s.h] Inter-IC Sound
 [lpcmp.h] Low-Power Comparator
 [lrfd.h] LRF Radio
 Spi_api
 [uart.h] Universal Asynchronous Receiver/Transmitter
 [udma.h] Micro Direct Memory Access
 System Control
 [chipinfo.h] Chip Info
 [ckmd.h] Clock Management Controller
 [clkctl.h] IP Clock Control
 [debug.h] Debug
 [evtsvt.h] MCU Event Fabric
 [flash.h] Flash
 [pmctl.h] Power Management Controller
 [setup.h] Setup
 [ull.h] Ultra Low Leakage (ULL) Clock Domain
 System CPU
 [cpu.h] CPU
 [interrupt.h] Interrupt
 [systick.h] System Tick
 Software Libraries
 [sha256sw.h] SHA2 256/224 SW APIsSHA2 256/224 SW APIs
 [sha2sw_common.h] SHA2 SW Status codesStatus codes returned by the SHA2 SW module
 [sha2sw_config.h] SHA2 SW Configuration OptionsBuild-time configuration options for the SHA2 SW module