![]() |
![]() |
|
CC27xxDriverLibrary
|
|
Enumerations | |
| enum | ChipType { CHIP_TYPE_CC2744 = 0x3548U, CHIP_TYPE_CC2745 = 0xAF23U, CHIP_TYPE_CC2755 = 0x6301U } |
| Chip type enumeration. More... | |
| enum | ChipPartId { CC2744R74E0WRHARQ1 = 0x483548U, CC2745R10E0WRHARQ1 = 0xE8AF23U, CC2745R10E1WRHARQ1 = 0xE8AF23U, CC2745P10E0WRHARQ1 = 0xDEAF23U, CC2745R74E0WRHARQ1 = 0x87AF23U, CC2755R105E0WRHAR = 0x9D6301U, CC2755P105E0WRHAR = 0xE66301U, CC2755R105E0YCJR = 0x316301U } |
| Chip part ID enumeration. More... | |
Functions | |
| __STATIC_INLINE uint32_t | ChipInfoGetVersion (void) |
| Returns hardware version number. More... | |
| __STATIC_INLINE ChipType | ChipInfoGetChipType (void) |
| Returns chip type. More... | |
| __STATIC_INLINE ChipPartId | ChipInfoGetPartId (void) |
| Returns part ID. More... | |
| enum ChipType |
| enum ChipPartId |
Chip part ID enumeration.
| __STATIC_INLINE uint32_t ChipInfoGetVersion | ( | void | ) |
Returns hardware version number.
The version number is set to 0 for the first chip and thereafter incremented by 1 for each minor hardware change.
| __STATIC_INLINE ChipType ChipInfoGetChipType | ( | void | ) |
| __STATIC_INLINE ChipPartId ChipInfoGetPartId | ( | void | ) |
Returns part ID.
References ChipInfoGetChipType_veneer(), and ChipInfoGetPartId_veneer().
Referenced by ChipInfoGetPartId_veneer().