CC27xxDriverLibrary
Debug Identification Functions

Functions that access the Debug Identification Block. More...

Collaboration diagram for Debug Identification Functions:

Functions

__STATIC_INLINE uint32_t DIB_GetAuthStatus (void)
 Get Debug Authentication Status Register. More...
 

Detailed Description

Functions that access the Debug Identification Block.

Function Documentation

§ DIB_GetAuthStatus()

__STATIC_INLINE uint32_t DIB_GetAuthStatus ( void  )

Get Debug Authentication Status Register.

Reads Debug Authentication Status register.

Returns
Debug Authentication Status Register.

References __NVIC_PRIO_BITS, __STATIC_INLINE, DIB, ITM_RxBuffer, NVIC_SetPriority, SysTick, SysTick_CTRL_CLKSOURCE_Msk, SysTick_CTRL_ENABLE_Msk, SysTick_CTRL_TICKINT_Msk, SysTick_IRQn, and SysTick_LOAD_RELOAD_Msk.