CC27xxDriverLibrary
cc27xx.h File Reference
This graph shows which files directly or indirectly include this file:

Go to the source code of this file.

Macros

#define __SAUREGION_PRESENT   0x0001U /* SAU present */
 
#define __DSP_PRESENT   0x0001U /* DSP extension present */
 
#define __Vendor_SysTickConfig   0x0000U /* Set to 1 if different SysTick Config is used */
 
#define __CM33_REV   0x0001U /* Core revision */
 
#define __MPU_PRESENT   0x0001U /* MPU present or not */
 
#define __FPU_PRESENT   0x0001U /* FPU present or not */
 
#define __VTOR_PRESENT   0x0001U /* VTOR present */
 
#define __NVIC_PRIO_BITS   0x0004U /* 4 NVIC priority bits */
 

Typedefs

typedef enum IRQn IRQn_Type
 

Enumerations

enum  IRQn {
  NonMaskableInt_IRQn = -14, HardFault_IRQn = -13, MemoryManagement_IRQn = -12, BusFault_IRQn = -11,
  UsageFault_IRQn = -10, SecureFault_IRQn = -9, SVCall_IRQn = -5, DebugMonitor_IRQn = -4,
  PendSV_IRQn = -2, SysTick_IRQn = -1, CPUIRQ0_IRQn = 0, CPUIRQ1_IRQn = 1,
  CPUIRQ2_IRQn = 2, CPUIRQ3_IRQn = 3, CPUIRQ4_IRQn = 4, GPIO_COMB_IRQn = 5,
  LRFD_IRQ0_IRQn = 6, LRFD_IRQ1_IRQn = 7, DMA_DONE_COMB_IRQn = 8, AES_COMB_IRQn = 9,
  SPI0_COMB_IRQn = 10, UART0_COMB_IRQn = 11, I2C0_IRQ_IRQn = 12, LGPT0_COMB_IRQn = 13,
  LGPT1_COMB_IRQn = 14, ADC_COMB_IRQn = 15, CPUIRQ16_IRQn = 16, CPUIRQ17_IRQn = 17,
  LGPT2_COMB_IRQn = 18, LGPT3_COMB_IRQn = 19, I2S_IRQ_IRQn = 20, CAN_IRQ_IRQn = 21,
  UART1_COMB_IRQn = 22, SPI1_COMB_IRQn = 23, APU_IRQ_IRQn = 24, HSM_SEC_IRQ_IRQn = 25,
  HSM_NONSEC_IRQ_IRQn = 26, HSM_OTP_IRQ_IRQn = 27, AON_PMU_COMB_IRQn = 28, AON_CKM_COMB_IRQn = 29,
  AON_RTC_COMB_IRQn = 30, AON_LPCMP_IRQ_IRQn = 31, AON_IOC_COMB_IRQn = 32, SW0_IRQn = 33,
  SW1_IRQn = 34
}
 

Macro Definition Documentation

§ __SAUREGION_PRESENT

#define __SAUREGION_PRESENT   0x0001U /* SAU present */

§ __DSP_PRESENT

#define __DSP_PRESENT   0x0001U /* DSP extension present */

§ __Vendor_SysTickConfig

#define __Vendor_SysTickConfig   0x0000U /* Set to 1 if different SysTick Config is used */

§ __CM33_REV

#define __CM33_REV   0x0001U /* Core revision */

§ __MPU_PRESENT

#define __MPU_PRESENT   0x0001U /* MPU present or not */

§ __FPU_PRESENT

#define __FPU_PRESENT   0x0001U /* FPU present or not */

§ __VTOR_PRESENT

#define __VTOR_PRESENT   0x0001U /* VTOR present */

§ __NVIC_PRIO_BITS

#define __NVIC_PRIO_BITS   0x0004U /* 4 NVIC priority bits */

Typedef Documentation

§ IRQn_Type

typedef enum IRQn IRQn_Type

Enumeration Type Documentation

§ IRQn

enum IRQn
Enumerator
NonMaskableInt_IRQn 
HardFault_IRQn 
MemoryManagement_IRQn 
BusFault_IRQn 
UsageFault_IRQn 
SecureFault_IRQn 
SVCall_IRQn 
DebugMonitor_IRQn 
PendSV_IRQn 
SysTick_IRQn 
CPUIRQ0_IRQn 
CPUIRQ1_IRQn 
CPUIRQ2_IRQn 
CPUIRQ3_IRQn 
CPUIRQ4_IRQn 
GPIO_COMB_IRQn 
LRFD_IRQ0_IRQn 
LRFD_IRQ1_IRQn 
DMA_DONE_COMB_IRQn 
AES_COMB_IRQn 
SPI0_COMB_IRQn 
UART0_COMB_IRQn 
I2C0_IRQ_IRQn 
LGPT0_COMB_IRQn 
LGPT1_COMB_IRQn 
ADC_COMB_IRQn 
CPUIRQ16_IRQn 
CPUIRQ17_IRQn 
LGPT2_COMB_IRQn 
LGPT3_COMB_IRQn 
I2S_IRQ_IRQn 
CAN_IRQ_IRQn 
UART1_COMB_IRQn 
SPI1_COMB_IRQn 
APU_IRQ_IRQn 
HSM_SEC_IRQ_IRQn 
HSM_NONSEC_IRQ_IRQn 
HSM_OTP_IRQ_IRQn 
AON_PMU_COMB_IRQn 
AON_CKM_COMB_IRQn 
AON_RTC_COMB_IRQn 
AON_LPCMP_IRQ_IRQn 
AON_IOC_COMB_IRQn 
SW0_IRQn 
SW1_IRQn