CC23x0R5DriverLibrary

Structure type to access the Nested Vectored Interrupt Controller (NVIC). More...

#include <core_cm0plus.h>

Data Fields

__IOM uint32_t ISER [1U]
 
uint32_t RESERVED0 [31U]
 
__IOM uint32_t ICER [1U]
 
uint32_t RESERVED1 [31U]
 
__IOM uint32_t ISPR [1U]
 
uint32_t RESERVED2 [31U]
 
__IOM uint32_t ICPR [1U]
 
uint32_t RESERVED3 [31U]
 
uint32_t RESERVED4 [64U]
 
__IOM uint32_t IP [8U]
 

Detailed Description

Structure type to access the Nested Vectored Interrupt Controller (NVIC).

Field Documentation

§ ISER

__IOM uint32_t NVIC_Type::ISER[1U]

Offset: 0x000 (R/W) Interrupt Set Enable Register

§ RESERVED0

uint32_t NVIC_Type::RESERVED0[31U]

§ ICER

__IOM uint32_t NVIC_Type::ICER[1U]

Offset: 0x080 (R/W) Interrupt Clear Enable Register

§ RESERVED1

uint32_t NVIC_Type::RESERVED1[31U]

§ ISPR

__IOM uint32_t NVIC_Type::ISPR[1U]

Offset: 0x100 (R/W) Interrupt Set Pending Register

§ RESERVED2

uint32_t NVIC_Type::RESERVED2[31U]

§ ICPR

__IOM uint32_t NVIC_Type::ICPR[1U]

Offset: 0x180 (R/W) Interrupt Clear Pending Register

§ RESERVED3

uint32_t NVIC_Type::RESERVED3[31U]

§ RESERVED4

uint32_t NVIC_Type::RESERVED4[64U]

§ IP

__IOM uint32_t NVIC_Type::IP[8U]

Offset: 0x300 (R/W) Interrupt Priority Register


The documentation for this struct was generated from the following file: