Macros for use with bit field definitions (xxx_Pos, xxx_Msk).
More...
|
| #define | _VAL2FLD(field, value) (((uint32_t)(value) << field ## _Pos) & field ## _Msk) |
| | Mask and shift a bit field value for use in a register bit range. More...
|
| |
| #define | _FLD2VAL(field, value) (((uint32_t)(value) & field ## _Msk) >> field ## _Pos) |
| | Mask and shift a register value to extract a bit filed value. More...
|
| |
Macros for use with bit field definitions (xxx_Pos, xxx_Msk).
§ _VAL2FLD
| #define _VAL2FLD |
( |
|
field, |
|
|
|
value |
|
) |
| (((uint32_t)(value) << field ## _Pos) & field ## _Msk) |
Mask and shift a bit field value for use in a register bit range.
- Parameters
-
| [in] | field | Name of the register bit field. |
| [in] | value | Value of the bit field. This parameter is interpreted as an uint32_t type. |
- Returns
- Masked and shifted value.
§ _FLD2VAL
| #define _FLD2VAL |
( |
|
field, |
|
|
|
value |
|
) |
| (((uint32_t)(value) & field ## _Msk) >> field ## _Pos) |
Mask and shift a register value to extract a bit filed value.
- Parameters
-
| [in] | field | Name of the register bit field. |
| [in] | value | Value of register. This parameter is interpreted as an uint32_t type. |
- Returns
- Masked and shifted bit field value.