CC23x0r2DriverLibrary

Union type to access the Special-Purpose Program Status Registers (xPSR). More...

#include <core_cm0plus.h>

Data Fields

struct {
   uint32_t   ISR:9
 
   uint32_t   _reserved0:15
 
   uint32_t   T:1
 
   uint32_t   _reserved1:3
 
   uint32_t   V:1
 
   uint32_t   C:1
 
   uint32_t   Z:1
 
   uint32_t   N:1
 
b
 
uint32_t w
 

Detailed Description

Union type to access the Special-Purpose Program Status Registers (xPSR).

Field Documentation

§ ISR

uint32_t xPSR_Type::ISR

bit: 0.. 8 Exception number

§ _reserved0

uint32_t xPSR_Type::_reserved0

bit: 9..23 Reserved

§ T

uint32_t xPSR_Type::T

bit: 24 Thumb bit (read 0)

§ _reserved1

uint32_t xPSR_Type::_reserved1

bit: 25..27 Reserved

§ V

uint32_t xPSR_Type::V

bit: 28 Overflow condition code flag

§ C

uint32_t xPSR_Type::C

bit: 29 Carry condition code flag

§ Z

uint32_t xPSR_Type::Z

bit: 30 Zero condition code flag

§ N

uint32_t xPSR_Type::N

bit: 31 Negative condition code flag

§ b

struct { ... } xPSR_Type::b

Structure used for bit access

§ w

uint32_t xPSR_Type::w

Type used for word access


The documentation for this union was generated from the following file: