CC23x0r2DriverLibrary

Union type to access the Control Registers (CONTROL). More...

#include <core_cm0plus.h>

Data Fields

struct {
   uint32_t   nPRIV:1
 
   uint32_t   SPSEL:1
 
   uint32_t   _reserved1:30
 
b
 
uint32_t w
 

Detailed Description

Union type to access the Control Registers (CONTROL).

Field Documentation

§ nPRIV

uint32_t CONTROL_Type::nPRIV

bit: 0 Execution privilege in Thread mode

§ SPSEL

uint32_t CONTROL_Type::SPSEL

bit: 1 Stack to be used

§ _reserved1

uint32_t CONTROL_Type::_reserved1

bit: 2..31 Reserved

§ b

struct { ... } CONTROL_Type::b

Structure used for bit access

§ w

uint32_t CONTROL_Type::w

Type used for word access


The documentation for this union was generated from the following file: