CC23x0r2DriverLibrary
sw_poly1305-donna-32.h
Go to the documentation of this file.
1 /******************************************************************************
2  * Filename: sw_poly1305-donna-32.h
3  ******************************************************************************/
4 /*
5  poly1305 implementation using 32 bit * 32 bit = 64 bit multiplication and 64 bit addition
6 */
7 
8 #if defined(_MSC_VER)
9  #define POLY1305_NOINLINE __declspec(noinline)
10 #elif defined(__GNUC__)
11  #define POLY1305_NOINLINE __attribute__((noinline))
12 #else
13  #define POLY1305_NOINLINE
14 #endif
15 
16 #define poly1305_block_size 16
17 
18 /* 17 + sizeof(size_t) + 14*sizeof(unsigned long) */
19 typedef struct
20 {
21  unsigned long r[5];
22  unsigned long h[5];
23  unsigned long pad[4];
24  size_t leftover;
25  unsigned char buffer[poly1305_block_size];
26  unsigned char final;
28 
29 /* interpret four 8 bit unsigned integers as a 32 bit unsigned integer in little endian */
30 static unsigned long U8TO32(const unsigned char *p)
31 {
32  return (((unsigned long)(p[0] & 0xff)) | ((unsigned long)(p[1] & 0xff) << 8) |
33  ((unsigned long)(p[2] & 0xff) << 16) | ((unsigned long)(p[3] & 0xff) << 24));
34 }
35 
36 /* store a 32 bit unsigned integer as four 8 bit unsigned integers in little endian */
37 static void U32TO8(unsigned char *p, unsigned long v)
38 {
39  p[0] = (v)&0xff;
40  p[1] = (v >> 8) & 0xff;
41  p[2] = (v >> 16) & 0xff;
42  p[3] = (v >> 24) & 0xff;
43 }
44 
45 void poly1305_init(poly1305_context *ctx, const unsigned char key[32])
46 {
48 
49  /* r &= 0xffffffc0ffffffc0ffffffc0fffffff */
50  st->r[0] = (U8TO32(&key[0])) & 0x3ffffff;
51  st->r[1] = (U8TO32(&key[3]) >> 2) & 0x3ffff03;
52  st->r[2] = (U8TO32(&key[6]) >> 4) & 0x3ffc0ff;
53  st->r[3] = (U8TO32(&key[9]) >> 6) & 0x3f03fff;
54  st->r[4] = (U8TO32(&key[12]) >> 8) & 0x00fffff;
55 
56  /* h = 0 */
57  st->h[0] = 0;
58  st->h[1] = 0;
59  st->h[2] = 0;
60  st->h[3] = 0;
61  st->h[4] = 0;
62 
63  /* save pad for later */
64  st->pad[0] = U8TO32(&key[16]);
65  st->pad[1] = U8TO32(&key[20]);
66  st->pad[2] = U8TO32(&key[24]);
67  st->pad[3] = U8TO32(&key[28]);
68 
69  st->leftover = 0;
70  st->final = 0;
71 }
72 
73 static void poly1305_blocks(poly1305_state_internal_t *st, const unsigned char *m, size_t bytes)
74 {
75  const unsigned long hibit = (st->final) ? 0 : (1UL << 24); /* 1 << 128 */
76  unsigned long r0, r1, r2, r3, r4;
77  unsigned long s1, s2, s3, s4;
78  unsigned long h0, h1, h2, h3, h4;
79  unsigned long long d0, d1, d2, d3, d4;
80  unsigned long c;
81 
82  r0 = st->r[0];
83  r1 = st->r[1];
84  r2 = st->r[2];
85  r3 = st->r[3];
86  r4 = st->r[4];
87 
88  s1 = r1 * 5;
89  s2 = r2 * 5;
90  s3 = r3 * 5;
91  s4 = r4 * 5;
92 
93  h0 = st->h[0];
94  h1 = st->h[1];
95  h2 = st->h[2];
96  h3 = st->h[3];
97  h4 = st->h[4];
98 
99  while (bytes >= poly1305_block_size)
100  {
101  /* h += m[i] */
102  h0 += (U8TO32(m + 0)) & 0x3ffffff;
103  h1 += (U8TO32(m + 3) >> 2) & 0x3ffffff;
104  h2 += (U8TO32(m + 6) >> 4) & 0x3ffffff;
105  h3 += (U8TO32(m + 9) >> 6) & 0x3ffffff;
106  h4 += (U8TO32(m + 12) >> 8) | hibit;
107 
108  /* h *= r */
109  d0 = ((unsigned long long)h0 * r0) + ((unsigned long long)h1 * s4) + ((unsigned long long)h2 * s3) +
110  ((unsigned long long)h3 * s2) + ((unsigned long long)h4 * s1);
111  d1 = ((unsigned long long)h0 * r1) + ((unsigned long long)h1 * r0) + ((unsigned long long)h2 * s4) +
112  ((unsigned long long)h3 * s3) + ((unsigned long long)h4 * s2);
113  d2 = ((unsigned long long)h0 * r2) + ((unsigned long long)h1 * r1) + ((unsigned long long)h2 * r0) +
114  ((unsigned long long)h3 * s4) + ((unsigned long long)h4 * s3);
115  d3 = ((unsigned long long)h0 * r3) + ((unsigned long long)h1 * r2) + ((unsigned long long)h2 * r1) +
116  ((unsigned long long)h3 * r0) + ((unsigned long long)h4 * s4);
117  d4 = ((unsigned long long)h0 * r4) + ((unsigned long long)h1 * r3) + ((unsigned long long)h2 * r2) +
118  ((unsigned long long)h3 * r1) + ((unsigned long long)h4 * r0);
119 
120  /* (partial) h %= p */
121  c = (unsigned long)(d0 >> 26);
122  h0 = (unsigned long)d0 & 0x3ffffff;
123  d1 += c;
124  c = (unsigned long)(d1 >> 26);
125  h1 = (unsigned long)d1 & 0x3ffffff;
126  d2 += c;
127  c = (unsigned long)(d2 >> 26);
128  h2 = (unsigned long)d2 & 0x3ffffff;
129  d3 += c;
130  c = (unsigned long)(d3 >> 26);
131  h3 = (unsigned long)d3 & 0x3ffffff;
132  d4 += c;
133  c = (unsigned long)(d4 >> 26);
134  h4 = (unsigned long)d4 & 0x3ffffff;
135  h0 += c * 5;
136  c = (h0 >> 26);
137  h0 = h0 & 0x3ffffff;
138  h1 += c;
139 
140  m += poly1305_block_size;
141  bytes -= poly1305_block_size;
142  }
143 
144  st->h[0] = h0;
145  st->h[1] = h1;
146  st->h[2] = h2;
147  st->h[3] = h3;
148  st->h[4] = h4;
149 }
150 
151 POLY1305_NOINLINE void poly1305_finish(poly1305_context *ctx, unsigned char mac[16])
152 {
154  unsigned long h0, h1, h2, h3, h4, c;
155  unsigned long g0, g1, g2, g3, g4;
156  unsigned long long f;
157  unsigned long mask;
158 
159  /* process the remaining block */
160  if (st->leftover)
161  {
162  size_t i = st->leftover;
163  st->buffer[i++] = 1;
164  for (; i < poly1305_block_size; i++)
165  {
166  st->buffer[i] = 0;
167  }
168  st->final = 1;
169  poly1305_blocks(st, st->buffer, poly1305_block_size);
170  }
171 
172  /* fully carry h */
173  h0 = st->h[0];
174  h1 = st->h[1];
175  h2 = st->h[2];
176  h3 = st->h[3];
177  h4 = st->h[4];
178 
179  c = h1 >> 26;
180  h1 = h1 & 0x3ffffff;
181  h2 += c;
182  c = h2 >> 26;
183  h2 = h2 & 0x3ffffff;
184  h3 += c;
185  c = h3 >> 26;
186  h3 = h3 & 0x3ffffff;
187  h4 += c;
188  c = h4 >> 26;
189  h4 = h4 & 0x3ffffff;
190  h0 += c * 5;
191  c = h0 >> 26;
192  h0 = h0 & 0x3ffffff;
193  h1 += c;
194 
195  /* compute h + -p */
196  g0 = h0 + 5;
197  c = g0 >> 26;
198  g0 &= 0x3ffffff;
199  g1 = h1 + c;
200  c = g1 >> 26;
201  g1 &= 0x3ffffff;
202  g2 = h2 + c;
203  c = g2 >> 26;
204  g2 &= 0x3ffffff;
205  g3 = h3 + c;
206  c = g3 >> 26;
207  g3 &= 0x3ffffff;
208  g4 = h4 + c - (1UL << 26);
209 
210  /* select h if h < p, or h + -p if h >= p */
211  mask = (g4 >> ((sizeof(unsigned long) * 8) - 1)) - 1;
212  g0 &= mask;
213  g1 &= mask;
214  g2 &= mask;
215  g3 &= mask;
216  g4 &= mask;
217  mask = ~mask;
218  h0 = (h0 & mask) | g0;
219  h1 = (h1 & mask) | g1;
220  h2 = (h2 & mask) | g2;
221  h3 = (h3 & mask) | g3;
222  h4 = (h4 & mask) | g4;
223 
224  /* h = h % (2^128) */
225  h0 = ((h0) | (h1 << 26)) & 0xffffffff;
226  h1 = ((h1 >> 6) | (h2 << 20)) & 0xffffffff;
227  h2 = ((h2 >> 12) | (h3 << 14)) & 0xffffffff;
228  h3 = ((h3 >> 18) | (h4 << 8)) & 0xffffffff;
229 
230  /* mac = (h + pad) % (2^128) */
231  f = (unsigned long long)h0 + st->pad[0];
232  h0 = (unsigned long)f;
233  f = (unsigned long long)h1 + st->pad[1] + (f >> 32);
234  h1 = (unsigned long)f;
235  f = (unsigned long long)h2 + st->pad[2] + (f >> 32);
236  h2 = (unsigned long)f;
237  f = (unsigned long long)h3 + st->pad[3] + (f >> 32);
238  h3 = (unsigned long)f;
239 
240  U32TO8(mac + 0, h0);
241  U32TO8(mac + 4, h1);
242  U32TO8(mac + 8, h2);
243  U32TO8(mac + 12, h3);
244 
245  /* zero out the state */
246  st->h[0] = 0;
247  st->h[1] = 0;
248  st->h[2] = 0;
249  st->h[3] = 0;
250  st->h[4] = 0;
251  st->r[0] = 0;
252  st->r[1] = 0;
253  st->r[2] = 0;
254  st->r[3] = 0;
255  st->r[4] = 0;
256  st->pad[0] = 0;
257  st->pad[1] = 0;
258  st->pad[2] = 0;
259  st->pad[3] = 0;
260 }
#define poly1305_block_size
Definition: sw_poly1305-donna-32.h:16
unsigned long r[5]
Definition: sw_poly1305-donna-32.h:21
unsigned long pad[4]
Definition: sw_poly1305-donna-32.h:23
static unsigned long U8TO32(const unsigned char *p)
Definition: sw_poly1305-donna-32.h:30
static void U32TO8(unsigned char *p, unsigned long v)
Definition: sw_poly1305-donna-32.h:37
unsigned char final
Definition: sw_poly1305-donna-32.h:26
unsigned char buffer[poly1305_block_size]
Definition: sw_poly1305-donna-32.h:25
POLY1305_NOINLINE void poly1305_finish(poly1305_context *ctx, unsigned char mac[16])
Definition: sw_poly1305-donna-32.h:151
void poly1305_init(poly1305_context *ctx, const unsigned char key[32])
Definition: sw_poly1305-donna-32.h:45
Definition: sw_poly1305-donna.h:10
static void poly1305_blocks(poly1305_state_internal_t *st, const unsigned char *m, size_t bytes)
Definition: sw_poly1305-donna-32.h:73
size_t leftover
Definition: sw_poly1305-donna-32.h:24
#define POLY1305_NOINLINE
Definition: sw_poly1305-donna-32.h:13
Definition: sw_poly1305-donna-32.h:19
unsigned long h[5]
Definition: sw_poly1305-donna-32.h:22