![]() |
![]() |
|
CC23x0r2DriverLibrary
|
Type definitions and defines for Cortex-M processor based devices. More...
|
Modules | |
| Status and Control Registers | |
| Core Register type definitions. | |
| Nested Vectored Interrupt Controller (NVIC) | |
| Type definitions for the NVIC Registers. | |
| System Control Block (SCB) | |
| Type definitions for the System Control Block Registers. | |
| System Tick Timer (SysTick) | |
| Type definitions for the System Timer Registers. | |
| Core Debug Registers (CoreDebug) | |
| Cortex-M0+ Core Debug Registers (DCB registers, SHCSR, and DFSR) are only accessible over DAP and not via processor. Therefore they are not covered by the Cortex-M0+ header file. | |
| Core register bit field macros | |
| Macros for use with bit field definitions (xxx_Pos, xxx_Msk). | |
| Core Definitions | |
| Definitions for base addresses, unions, and structures. | |
Type definitions and defines for Cortex-M processor based devices.