CC23x0r2DriverLibrary
cmsis_version.h File Reference

Detailed Description

CMSIS Core(M) Version definitions.

Version
V5.0.4
Date
23. July 2019
This graph shows which files directly or indirectly include this file:

Go to the source code of this file.

Macros

#define __CMSIS_VERSION_H
 
#define __CM_CMSIS_VERSION_MAIN   ( 5U)
 
#define __CM_CMSIS_VERSION_SUB   ( 4U)
 
#define __CM_CMSIS_VERSION
 

Macro Definition Documentation

§ __CMSIS_VERSION_H

#define __CMSIS_VERSION_H

§ __CM_CMSIS_VERSION_MAIN

#define __CM_CMSIS_VERSION_MAIN   ( 5U)

[31:16] CMSIS Core(M) main version

§ __CM_CMSIS_VERSION_SUB

#define __CM_CMSIS_VERSION_SUB   ( 4U)

[15:0] CMSIS Core(M) sub version

§ __CM_CMSIS_VERSION

#define __CM_CMSIS_VERSION
Value:
#define __CM_CMSIS_VERSION_MAIN
Definition: cmsis_version.h:35
#define __CM_CMSIS_VERSION_SUB
Definition: cmsis_version.h:36

CMSIS Core(M) version number