BLE5-Stack¶
Table of contents
- Overview
- Generic Access Profile (GAP)
- Generic Attribute Profile (GATT)
- GAP GATT Service (GGS)
- Generic Attribute Profile Service (GATT Service)
- GATTServApp Module
- Building up the Attribute Table
- Implementing Profiles in Attributes Table
- Available GATT service profiles in Sysconfig
- Add Service Function
- Register Application Callback Function
- Read and Write Callback Functions
- Read Request from Client
- Write Request from Client
- Get and Set Functions
- Queued Writes
- Allocating Memory for GATT Procedures
- Freeing Memory in GATT Event Callbacks
- Registering to Receive Additional GATT Events in the Application
- Delaying an ATT Read Request
- GAP Bond Manager and LE Secure Connections
- Privacy
- Logical Link Control and Adaptation Layer Protocol (L2CAP)
- Link Layer (LL)
- Channel Selection Algorithm #2
- Host Controller Interface (HCI)
- Physical Layer (PHY)
- Stack Configurations
- Connection Monitor
- Connection Monitoring - The Feature
- Channel Sounding
- Channel Sounding Timing Parameters
- RAS/RAP For Channel Sounding
- Connection Handover