|
API Documentation
9.14.00
|
PWMTimer26XX Hardware attributes. More...
Data Fields | |
| uint8_t | gpTimerUnit |
| uint8_t | pwmPin |
PWMTimer26XX Hardware attributes.
These fields are used by the driver to set up underlying GPIO and GPTimer driver statically.
| uint8_t PWMTimerCC26XX_HwAttrs::gpTimerUnit |
GPTimer unit index (0A, 0B, 1A..)
| uint8_t PWMTimerCC26XX_HwAttrs::pwmPin |
Pin to output PWM signal on
1.8.12