|
TI OAD API Documentation
9.14.00
|
| ▼OAD Image Header | Structure definition for image header and segments, these are prepended to the over the air images |
| OAD image types | |
| OAD wireless technology fields | |
| OAD Image Header offsets | |
| OAD image lengths | |
| OAD segment op codes | |
| OAD External Flash Layout | Contains common structures and defines related to external flash layout as it for the OAD usecase |
| ▼Flash Interface | An interface that abstracts flash operations for OAD this allows on-chip and off-chip OAD to use the same flash APIs |
| Macros and constants for external flash | |
| API version | |
| Library initialization | |
| Key management | |
| Key import and export | |
| Message digests | |
| Message authentication codes | |
| Symmetric ciphers | |
| Authenticated encryption with associated data (AEAD) | |
| Asymmetric cryptography | |
| Key derivation and pseudorandom generation | |
| Random generation | |
| Interruptible sign/verify hash | |
| Attributes |
1.8.12