![]() |
![]() |
|
TI BLE5-Stack API Documentation
9.14.00
|
OSAL L2CAP_SIGNAL_EVENT message format. More...
Data Fields | |
| l2capSignalCmd_t | cmd |
| command data More... | |
| uint16 | connHandle |
| connection message was received on More... | |
| osal_event_hdr_t | hdr |
| L2CAP_SIGNAL_EVENT and status. More... | |
| uint8 | id |
| identifier to match responses with requests More... | |
| uint8 | opcode |
| type of command: L2CAP Signaling Codes (type of commands) More... | |
OSAL L2CAP_SIGNAL_EVENT message format.
This message is used to deliver an incoming Signaling command up to an upper layer application.
| l2capSignalCmd_t cmd |
command data
| uint16 connHandle |
connection message was received on
| osal_event_hdr_t hdr |
L2CAP_SIGNAL_EVENT and status.
| uint8 id |
identifier to match responses with requests
| uint8 opcode |
type of command: L2CAP Signaling Codes (type of commands)