![]() |
![]() |
|
TI BLE5-Stack API Documentation
9.14.00
|
LE Extended CTE Connection IQ Report Event. More...
Data Fields | |
| uint8 | BLEEventCode |
| BLE Event Code. More... | |
| uint16 | connEvent |
| connection event More... | |
| uint16 | connHandle |
| connection handle More... | |
| uint8 | cteType |
| cte type More... | |
| uint8 | dataChIndex |
| index of data channel More... | |
| uint8 | dataLen |
| samples data length More... | |
| uint8 | eventIndex |
| event number More... | |
| event_hdr_t | hdr |
| osal event header More... | |
| void * | iqSamples |
| list of interleaved I/Q samples (list size is dataLen*2) More... | |
| uint8 | phy |
| current phy More... | |
| uint16 | rssi |
| current rssi More... | |
| uint8 | rssiAntenna |
| antenna ID More... | |
| uint8 | sampleCtrl |
| sample control - default filtering or RAW_RF More... | |
| uint8 | sampleRate |
| sample rate (1/2/3/4 MHz) More... | |
| uint8 | sampleSize |
| sample size (8 or 16 bit) More... | |
| uint8 | slotDuration |
| sampling slot 1us or 2us More... | |
| uint8 | status |
| packet status (success or CRC error) More... | |
| uint16 | totalDataLen |
| samples data length includes in all next events More... | |
LE Extended CTE Connection IQ Report Event.
| uint8 BLEEventCode |
BLE Event Code.
| uint16 connEvent |
connection event
| uint16 connHandle |
connection handle
| uint8 cteType |
cte type
| uint8 dataChIndex |
index of data channel
| uint8 dataLen |
samples data length
| uint8 eventIndex |
event number
| event_hdr_t hdr |
osal event header
| void* iqSamples |
list of interleaved I/Q samples (list size is dataLen*2)
| uint8 phy |
current phy
| uint16 rssi |
current rssi
| uint8 rssiAntenna |
antenna ID
| uint8 sampleCtrl |
sample control - default filtering or RAW_RF
| uint8 sampleRate |
sample rate (1/2/3/4 MHz)
| uint8 sampleSize |
sample size (8 or 16 bit)
| uint8 slotDuration |
sampling slot 1us or 2us
| uint8 status |
packet status (success or CRC error)
| uint16 totalDataLen |
samples data length includes in all next events